norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bullseye level body stainless steel up to Ø14 mm, then aluminium.
Sight window glass.
Version:Aluminium black anodised.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
Excellent bubble contour, with internal bubble ring to eliminate planar parallaxes.
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21808 Bullseye level body 260 kB

Drawings

Bullseye level body

Item selection/filter

Order No.Main
material
D1

HSensitivityCADAcc.PriceOrder
21808-120710stainless steel12610' 9.11 €
21808-120725stainless steel12625' 13.86 €
21808-140710aluminium146,510' 10.07 €
21808-140720aluminium146,520' 10.07 €
21808-150710aluminium156,510' 10.40 €
21808-150720aluminium156,820' 10.40 €
21808-200810aluminium208,510' 12.28 €
21808-200820aluminium208,520' 12.28 €
21808-250910aluminium258,510' 13.21 €
21808-250920aluminium258,520' 13.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83