norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:GJL 250Version:Bright, ground.Note:Slides available in aluminium on request.
The scale ring is graduated in 0.02 mm increments. The version 21040-040045 is graduated in 0.01 mm increments. Other graduations are available on request.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.

F = permissible loading for dynamic and static loads.
TI = number of fastening holes E1/M inside.
TA = number of fastening holes E1/M outside.

* Spacing of external fastening holes = 25 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21040 Precision slides roller mounted with micrometer spindle 147 kB

Drawings

Precision slides roller mounted with micrometer spindle

Item selection/filter

Order No.ABB1CD

EE1TlTAHILL1MNORTU2ZZ1SpindleF
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21040-040045204039,510133015*446,5134530M3M3123162515x115M5x0,5183132 743.90 €
21040-050075255049,520172828467,5187550M4M3146233625x125M6x1286476 830.69 €
21040-060075256059,520173434447,5187550M4M4146233625x125M6x1289486 775.79 €
21040-1003604010099,515027,58686681228360200M6M6156304450x3105M10x1113061100107 2,052.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83