norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bearing flanges and fastening pieces PA-GF.
Bolts steel.
Version:Black.
Bolts electro zinc-plated.
Note:Two bearing flanges combined with a D50 type I aluminium profile tube (10050) form a feed roller (load-bearing roller). The bearing flanges are simply pressed into the aluminium profile tube. These can be used for many conveyance tasks.
The bearing flanges have ball bearings and spring-loaded fastening spigots which enable transport rollers to be retrofitted into existing structures.
A roller conveyor is created when several transport rollers are mounted in series.

The axial position of the roller is defined by the securing element which is attached to the hexagonal piece. The bearing flanges have a circumferential V-groove. This means that they can be driven using a Ø 4 mm round belt.

Supplied in sets (2 pcs.).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10400 Bearing flange for feed roller 300 kB

Drawings

Bearing flange for feed roller

Item selection/filter

Order No.TypeSlot
width
D

F
max. N
X
min.
X
max.
CADAcc.PriceOrder
10400-5008I8501000160800 16.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83