norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel adapter, plastic for profile slots
10550-10

Swivel adapter, plastic for profile slots

go back

Item description/product images

DescriptionMaterial:Adapter fibreglass reinforced PA.
Slot keys die-cast zinc.
Fastening material steel.
Version:Steel electro zinc-plated.Note:These adapters are used to fasten clip-in bins to profile slots (slot size 8 or 10).
The adapter swivels through 45° in both directions.
Supplied with1x top adapter housing
1x bottom adapter housing
1x adapter flange
1x M4 hex nut
1x M4x35 countersunk screw
4x slot keys, slot size 8/10
1x M8x16 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10550-10 Swivel adapter, plastic for profile slots 246 kB

Drawings

Swivel adapter, plastic for profile slots

Item selection/filter

Order No.B

B1B2HLL1L2BN=Slot widthCADAcc.PriceOrder
10550-10-510885114,24046,13610,18/10 8.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83