norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:surface-hardened and precision-ground.Note:The precision vice is a flexible solution for positioning and securing workpieces quickly and easily for measurement on measuring machines. Clamping is carried out via the offset jaws or pins that can be inserted into the jaws. This also enables workpieces with internal bores to be clamped. Thanks to the interchangeable guiding columns, the clamping width can be increased from 35 mm to as high as 75 mm.

Form A: The precision vice can be placed on the inspection table in 4 positions each at a right angle to one another.
Form B: The precision vice can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the vice to be mounted quickly and effectively on various quick-release holders.
On request:Set of columns for extending the clamping width 100 mm or 150 mm.Accessory:Accessories 33225.
Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Supplied withAdjustable length stop, column set for clamping width and spindle extension up to 75 mm, 4 DIN 6325 4x20 parallel pins and operating tools.Drawing reference:
1) adjustable length stop
2) parallel pin
3) operating tools
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 33225_Datasheet_32590_Precision_vices_--en 819 kB
 Quick change system 1,7 MB

Drawings (total overview)

Precision vices
Precision vices

Precision vices, Form A

More information

Drawings

Precision vices, Form A

Item selection/filter

Order No.FormBB1B2B3D

D1D2GHH1Travel
S
LL1L2L3L4L5CADAcc.PriceOrder
33225-500351A150504054,022633M432,536,50-3532525,9356,56,5 833.34 €

Precision vices, Form B

More information

Drawings

Precision vices, Form B

Item selection/filter

Order No.FormBB1B2B3D

D1HH1Travel
S
LL1L2L3L4L5CADAcc.PriceOrder
33225-5003511B150504054,022638,2420-3532525,4406,56,5 925.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83