norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Deflection dial gauge holders 180° probe lever with hole
33076

Deflection dial gauge holders 180° probe lever with hole

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Probe lever investment cast steel.
Version:Body black anodised.
Probe lever black oxidised.
Note:To alter the probe direction and mounting of the deflection dial gauge holder with the fastening adaptors (supplied) see technical information.Accessory:Dial gauges see 32540 and 32542.
Probe inserts see 33040 to 33052.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33076 Deflection dial gauge holders 180° probe lever with hole 170 kB
 Technical information for deflection dial gauge holders 130 kB

Drawings

Deflection dial gauge holders 180° probe lever with hole

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
33076-050see drawing 315.73 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83