norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
3D dial gauge stand, high-strength micro-precise with mechanical and progressive clamping, Form A
31100-10_A

3D dial gauge stand, high-strength micro-precise with mechanical...

go back

Item description/product images

DescriptionMaterial:Articulated arm aluminium.
Ball and ball seat steel.
Dial gauge holder steel.
Magnet steel.
Version:Dial gauge holder ferritic nitrocarburised.
Articulated arm anodised.
Note:3D high-strength, micro-precision dial gauge stands from norelem are for perfect measurements down to the μ range, maximum ease of use, perfect stability, maximum retaining forces, perfect reliability and absolute durability.

The dial gauge stand consist of a magnetic base which is a switchable permanent magnet with a ground, prismatic base and flat, precise rear side, an articulated joint with central mechanical clamping for one-handed operation and a fine or micro-adjustable dial gauge holder.

With the dial gauge stand, the joints are not clamped simultaneously, but one after the other from bottom to top. The tension is released in reverse order. This significantly increases ease of use during fine adjustment.
It also prevents damage to the joints. The joints are clamped purely mechanically, which guarantees a long service life and complete maintenance-free operation.
Sudden pressure drops under differing temperature conditions can be ruled out. Clamping over longer periods is easily possible.

The articulated arms are generously dimensioned and therefore highly stable. The contours are ergonomically rounded for comfortable handling.

The ball joints contain large diameter balls which fit precisely into their mating parts. In addition to the enormous retaining force, the effect is also permanently smooth adjustment thanks to very even glide characteristics.

With the dial gauge holders, you can choose between fine adjustment, permanent backlash-free fine adjustment or μ-precise permanent backlash-free micro-fine adjustment of the dial gauges.
Measuring instrument holder:
Form A: Fine adjustment 1.4 mm/U.
Form B: Fine adjustment play-free 0.6 mm/U.
Form C: Micro-adjustment play-free 0.1 mm/U.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 31100-10_A 3D dial gauge stand, high-strength micro-precise with mechanical and progressive clamping, Form A 206 kB

Drawings

3D dial gauge stand, high-strength micro-precise with mechanical and progressive clamping, Form A

Item selection/filter

Order No.FormForm definitionB

HH1H2LL1Effective
radius
F=retaining force (N) CADAcc.PriceOrder
31100-10-0225Afine adjustment standard5055156,6157,158,575,5225750 607.78 €
31100-10-0345Afine adjustment standard5055235,2236,773903451000 691.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83