norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wheels - rubber tyres on die-cast aluminium rims
95053

Wheels - rubber tyres on die-cast aluminium rims

go back

Item description/product images

DescriptionMaterial:Wheel rims die-cast aluminium.
Tyre elastic solid rubber.
Note:The tyre is vulcanised onto the rim. Wheels with elastic solid rubber tyres have a high wear resistance, low rolling resistance and excellent drive comfort.
Application temperature from -30 °C to +80 °C.
These wheels are used as the front wheels on fork-lift trucks.
Other sizes on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95053 Wheels rubber tyres on die-cast aluminium rims 291 kB

Drawings

Wheels - rubber tyres on die-cast aluminium rims

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
95053-200501ball bearing200203560450 74.83 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83