norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball transfer units steel with clampable ball
95161

Ball transfer units steel with clampable ball

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Housing steel.
Lever polyamide.
Load ball stainless steel 1.4034 or polyamide.

Version:Steel electro zinc-plated.Note:Ball transfer units with lockable balls are suitable for transporting and positioning sensitive goods such as glass or polished aluminium, brass and steel sheets. Ball transfer units can also be used as an alternative to standard rollers, making it easy to transport and position low profiles, e.g. in retail, production or at home. Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95161 Ball transfer units steel with clampable ball 186 kB

Drawings (total overview)

Ball transfer units steel with clampable ball

Ball transfer units steel
with clampable ball, Form A

More information

Drawings

Ball transfer units steel with clampable ball, Form A

Item selection/filter

Order No.

FormForm definitionComponent
material
Ball-ØAD

D1D2HH1Max load
in kg
ball on top
Max load
in kg
ball under
CADAcc.PriceOrder
95161-1119Awith clampingball stainless steel194850636,525212080 114.83 €
95161-2119Awith clampingball polyamide194850636,525212080 114.83 €

Ball transfer units steel
with clampable ball, Form B

More information

Drawings

Ball transfer units steel with clampable ball, Form B

Item selection/filter

Order No.

FormForm definitionComponent
material
Ball-ØAD

D1D2HH1Max load
in kg
ball on top
Max load
in kg
ball under
CADAcc.PriceOrder
95161-1219Bwithout clampingball stainless steel19-50636,525212080 104.19 €
95161-2219Bwithout clampingball polyamide19-50636,525212080 104.19 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83