norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping towers, grey cast iron, 8-sided, with grid holes
01856

Clamping towers, grey cast iron, 8-sided, with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm.
Clamping towers with grid holes are used on horizontal machining centres.
The alphanumerically labelled grid holes mean that the clamping elements can be assigned in a defined manner in the event of repeat setups.
The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request:other dimensions.Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS

Drawings

Clamping towers, grey cast iron, 8-sided, with grid holes
Clamping towers, grey cast iron, 8-sided, with grid holes

Item selection/filter

Order No.LH

L1DD1D2D3D4D5H1L2L3L4L5L6L7L8No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
01856-2124005040050025012M1220M16M12M16503203002002001505510312817 4,459.70 €
01856-2124006540065025012M1220M16M12M165032030020020015055103176110 5,562.55 €
01856-2125006050060030012M1220M16M12M1650400200-2502007512416019 5,881.10 €
01856-2125007550075030012M1220M16M12M1650400200-25020075124208112 7,033.40 €
01856-2126307063070035012M1225M16M16M1650500400-315200100145192111 7,792.40 €
01856-2126308563085035012M1225M16M16M1650500400-315200100145240114 9,066.60 €
01856-2128008080080050012M1225M16M16M1650640600400400300135207448313 12,742.00 €
01856-21280100800100050012M1225M16M16M1650640600400400300135207576317 15,437.60 €
01856-2164005040050025016M1620M16M12M16503203002002001505510312817 4,533.30 €
01856-2164006540065025016M1620M16M12M165032030020020015055103176110 5,636.15 €
01856-2165006050060030016M1620M16M12M1650400200-2502007512416019 5,954.70 €
01856-2165007550075030016M1620M16M12M1650400200-25020075124208112 7,253.05 €
01856-2166307063070035016M1625M16M16M1650500400-315200100145192111 7,890.15 €
01856-2166308563085035016M1625M16M16M1650500400-315200100145240114 9,189.65 €
01856-2168008080080050016M1625M16M16M1650640600400400300135207448313 12,988.10 €
01856-21680100800100050016M1625M16M16M1650640600400400300135207576317 15,732.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83