norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.

The shaft tolerance should lie within h11.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07813 Shaft collars two-piece wide 203 kB

Drawings

Shaft collars two-piece wide

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
BC
(DIN 912)
D1

D2RFilter
07813-0080107813-0080220M3x881822,4
07813-0100107813-0100220M3x10102426
07813-0120107813-0120224M4x12122831,8
07813-0160107813-0160229M5x16163439,4
07813-0200107813-0200233M6x18204046,4
07813-0250107813-0250233M6x18254550,8
07813-0300107813-0300233M6x18305458,6
07813-0400107813-0400233M6x18406065
07813-0500107813-0500241M8x25507887
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83