|
|
07812Shaft collars two-piece |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.
Stainless steel 1.4305.
Stainless steel 1.4404.
Aluminium. Version:Steel black oxidised, screw steel 12.9. Stainless steel 1.4305 bright, screw stainless steel A2-70. Stainless steel 1.4404 bright, screw stainless steel A2-70. Aluminium bright, screw stainless steel A2-70.Note:Two-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.
The shaft tolerance should lie within h11.
The two-part design enables simple and quick assembly without having to dismantle adjacent components.
The shaft collars made of A4 stainless steel have a small centre point mark on the OD.Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | B | C (DIN 912) | D1 | D2 | R | CAD | Acc. | Price | Order |
---|
07812-00401 | steel | 9 | M3x8 | 4 | 16 | 20,7 |  | | 5.23 € | | 07812-00501 | steel | 9 | M3x8 | 5 | 16 | 20,7 |  | | 5.23 € | | 07812-00601 | steel | 9 | M3x8 | 6 | 16 | 20,7 |  | | 5.23 € | | 07812-00801 | steel | 9 | M3x8 | 8 | 18 | 22,4 |  | | 5.23 € | | 07812-01001 | steel | 9 | M3x10 | 10 | 24 | 26 |  | | 6.24 € | | 07812-01201 | steel | 11 | M4x12 | 12 | 28 | 31,8 |  | | 6.53 € | | 07812-01501 | steel | 13 | M5x16 | 15 | 34 | 39,4 |  | | 7.75 € | | 07812-01601 | steel | 13 | M5x16 | 16 | 34 | 39,4 |  | | 7.75 € | | 07812-01801 | steel | 13 | M5x16 | 18 | 36 | 41,1 |  | | 8.33 € | | 07812-02001 | steel | 15 | M6x18 | 20 | 40 | 46,4 |  | | 8.92 € | | 07812-02201 | steel | 15 | M6x18 | 22 | 42 | 48,1 |  | | 9.52 € | | 07812-02501 | steel | 15 | M6x18 | 25 | 45 | 50,8 |  | | 10.12 € | | 07812-02801 | steel | 15 | M6x18 | 28 | 48 | 53,7 |  | | 10.84 € | | 07812-03001 | steel | 15 | M6x18 | 30 | 54 | 58,6 |  | | 11.59 € | | 07812-04001 | steel | 15 | M6x18 | 40 | 60 | 65 |  | | 14.28 € | | 07812-05001 | steel | 19 | M8x25 | 50 | 78 | 87 |  | | 25.89 € | | 07812-00402 | stainless steel | 9 | M3x8 | 4 | 16 | 20,7 |  | | 9.55 € | | 07812-00502 | stainless steel | 9 | M3x8 | 5 | 16 | 20,7 |  | | 9.55 € | | 07812-00602 | stainless steel | 9 | M3x8 | 6 | 16 | 20,7 |  | | 9.55 € | | 07812-00802 | stainless steel | 9 | M3x8 | 8 | 18 | 22,4 |  | | 9.91 € | | 07812-01002 | stainless steel | 9 | M3x10 | 10 | 24 | 26 |  | | 11.59 € | | 07812-01202 | stainless steel | 11 | M4x12 | 12 | 28 | 31,8 |  | | 12.20 € | | 07812-01502 | stainless steel | 13 | M5x16 | 15 | 34 | 39,4 |  | | 14.28 € | | 07812-01602 | stainless steel | 13 | M5x16 | 16 | 34 | 39,4 |  | | 14.28 € | | 07812-01802 | stainless steel | 13 | M5x16 | 18 | 36 | 41,1 |  | | 16.05 € | | 07812-02002 | stainless steel | 15 | M6x18 | 20 | 40 | 46,4 |  | | 18.20 € | | 07812-02202 | stainless steel | 15 | M6x18 | 22 | 42 | 48,1 |  | | 20.06 € | | 07812-02502 | stainless steel | 15 | M6x18 | 25 | 45 | 50,8 |  | | 20.90 € | | 07812-02802 | stainless steel | 15 | M6x18 | 28 | 48 | 53,7 |  | | 23.05 € | | 07812-03002 | stainless steel | 15 | M6x18 | 30 | 54 | 58,6 |  | | 24.10 € | | 07812-04002 | stainless steel | 15 | M6x18 | 40 | 60 | 65 |  | | 32.36 € | | 07812-05002 | stainless steel | 19 | M8x25 | 50 | 78 | 87 |  | | 73.32 € | | 07812-00404 | stainless steel A4 | 9 | M3x8 | 4 | 16 | 20,7 |  | | 10.14 € | | 07812-00504 | stainless steel A4 | 9 | M3x8 | 5 | 16 | 20,7 |  | | 10.14 € | | 07812-00604 | stainless steel A4 | 9 | M3x8 | 6 | 16 | 20,7 |  | | 10.14 € | | 07812-00804 | stainless steel A4 | 9 | M3x8 | 8 | 18 | 22,4 |  | | 10.38 € | | 07812-01004 | stainless steel A4 | 9 | M3x10 | 10 | 24 | 26 |  | | 12.37 € | | 07812-01204 | stainless steel A4 | 11 | M4x12 | 12 | 28 | 31,8 |  | | 12.85 € | | 07812-01504 | stainless steel A4 | 13 | M5x16 | 15 | 34 | 39,4 |  | | 15.73 € | | 07812-01604 | stainless steel A4 | 13 | M5x16 | 16 | 34 | 39,4 |  | | 16.42 € | | 07812-01804 | stainless steel A4 | 13 | M5x16 | 18 | 36 | 41,1 |  | | 18.48 € | | 07812-02004 | stainless steel A4 | 15 | M6x18 | 20 | 40 | 46,4 |  | | 19.67 € | | 07812-02204 | stainless steel A4 | 15 | M6x18 | 22 | 42 | 48,1 |  | | 21.46 € | | 07812-02504 | stainless steel A4 | 15 | M6x18 | 25 | 45 | 50,8 |  | | 22.36 € | | 07812-02804 | stainless steel A4 | 15 | M6x18 | 28 | 48 | 53,7 |  | | 25.43 € | | 07812-03004 | stainless steel A4 | 15 | M6x18 | 30 | 54 | 58,6 |  | | 25.68 € | | 07812-04004 | stainless steel A4 | 15 | M6x18 | 40 | 60 | 65 |  | | 34.17 € | | 07812-05004 | stainless steel A4 | 19 | M8x25 | 50 | 78 | 87 |  | | 75.64 € | | 07812-00403 | aluminium | 9 | M3x8 | 4 | 16 | 20,7 |  | | 6.81 € | | 07812-00503 | aluminium | 9 | M3x8 | 5 | 16 | 20,7 |  | | 6.81 € | | 07812-00603 | aluminium | 9 | M3x8 | 6 | 16 | 20,7 |  | | 6.81 € | | 07812-00803 | aluminium | 9 | M3x8 | 8 | 18 | 22,4 |  | | 7.43 € | | 07812-01003 | aluminium | 9 | M3x10 | 10 | 24 | 26 |  | | 10.21 € | | 07812-01203 | aluminium | 11 | M4x12 | 12 | 28 | 31,8 |  | | 10.52 € | | 07812-01503 | aluminium | 13 | M5x16 | 15 | 34 | 39,4 |  | | 11.76 € | | 07812-01603 | aluminium | 13 | M5x16 | 16 | 34 | 39,4 |  | | 11.76 € | | 07812-01803 | aluminium | 13 | M5x16 | 18 | 36 | 41,1 |  | | 13.17 € | | 07812-02003 | aluminium | 15 | M6x18 | 20 | 40 | 46,4 |  | | 13.49 € | | 07812-02203 | aluminium | 15 | M6x18 | 22 | 42 | 48,1 |  | | 13.49 € | | 07812-02503 | aluminium | 15 | M6x18 | 25 | 45 | 50,8 |  | | 15.79 € | | 07812-02803 | aluminium | 15 | M6x18 | 28 | 48 | 53,7 |  | | 19.04 € | | 07812-03003 | aluminium | 15 | M6x18 | 30 | 54 | 58,6 |  | | 19.35 € | | 07812-04003 | aluminium | 15 | M6x18 | 40 | 60 | 65 |  | | 25.09 € | | 07812-05003 | aluminium | 19 | M8x25 | 50 | 78 | 87 |  | | 41.80 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|