norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:One-piece shaft collars with an outer slit surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

Due to the slit being on the outside of the shaft collar, up to 15% higher clamping forces can be achieved than with the version with slit on the inside. The bore remains cylindrical, thus precisely enclosing the shaft. Less imbalance.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07811 Shaft collars one-piece, wide, slitted outside 178 kB

Drawings

Shaft collars one-piece, wide, slitted outside

Item selection/filter

Order No.Form-TypeMain
material
BC
(DIN 912)
D1

D2RCADAcc.PriceOrder
07811-100801slitted outsidesteel20M3x881822,4 7.46 €
07811-101001slitted outsidesteel20M3x10102426 8.41 €
07811-101201slitted outsidesteel24M4x12122831,8 9.46 €
07811-101601slitted outsidesteel29M5x16163439,4 11.45 €
07811-102001slitted outsidesteel33M6x18204046,4 12.96 €
07811-102501slitted outsidesteel33M6x18254550,8 15.10 €
07811-103001slitted outsidesteel33M6x18305458,6 18.15 €
07811-104001slitted outsidesteel33M6x18406065 18.30 €
07811-105001slitted outsidesteel41M8x25507887 27.76 €
07811-100802slitted outsidestainless steel20M3x881822,4 12.28 €
07811-101002slitted outsidestainless steel20M3x10102426 15.38 €
07811-101202slitted outsidestainless steel24M4x12122831,8 17.20 €
07811-101602slitted outsidestainless steel29M5x16163439,4 20.98 €
07811-102002slitted outsidestainless steel33M6x18204046,4 23.70 €
07811-102502slitted outsidestainless steel33M6x18254550,8 27.97 €
07811-103002slitted outsidestainless steel33M6x18305458,6 33.10 €
07811-104002slitted outsidestainless steel33M6x18406065 33.43 €
07811-105002slitted outsidestainless steel41M8x25507887 50.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83