norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Insert stainless-steel.
Note:One-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.
On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07810 Shaft collars one-piece, with clamping lever 198 kB

Drawings

Shaft collars one-piece with clamping lever

Overview of items (compressed)

Item selection/filter
Order No.Main
material
BD1

D2RCADAcc.PriceOrder
07810-11001steel9102444,1 10.79 €
07810-11201steel11122890,4 11.01 €
07810-11501steel131534105 11.93 €
07810-11601steel131634105 12.18 €
07810-11801steel131836105,7 12.68 €
07810-12001steel152040103,8 13.28 €
07810-12201steel152242104,2 13.28 €
07810-12501steel152545104,8 14.04 €
07810-12801steel152848106,8 14.04 €
07810-13001steel153054112,6 16.12 €
07810-14001steel154060113,2 18.31 €
07810-15001steel195078150,2 33.99 €
07810-11002stainless steel9102444,1 16.68 €
07810-11202stainless steel11122890,4 16.92 €
07810-11502stainless steel131534105 19.77 €
07810-11602stainless steel131634105 19.99 €
07810-11802stainless steel131836105,7 22.07 €
07810-12002stainless steel152040103,8 25.58 €
07810-12202stainless steel152242104,2 26.27 €
07810-12502stainless steel152545104,8 26.97 €
07810-12802stainless steel152848106,8 28.34 €
07810-13002stainless steel153054112,6 29.73 €
07810-14002stainless steel154060113,2 41.25 €
07810-15002stainless steel195078150,2 81.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83