norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel 1.4404.
Aluminium.

Version:Steel black oxidised, screw steel 12.9.
Stainless steel 1.4305 bright, screw stainless steel A2-70.
Stainless steel 1.4404 bright, screw stainless steel A2-70.
Aluminium bright, screw stainless steel A2-70.
Note:One-piece shaft collars with an outer slit surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

Due to the slit being on the outside of the shaft collar, up to 15% higher clamping forces can be achieved than with the version with slit on the inside. The bore remains cylindrical, thus precisely enclosing the shaft. Less imbalance.

The shaft collars made of A4 stainless steel have a small centre point mark on the OD.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07810 One-piece shaft collars, slitted outside 188 kB

Drawings

One-piece shaft collars, slitted outside

Item selection/filter

Order No.Form-TypeMain
material
Steel
code
B

C
(DIN 912)
D1D2RCADAcc.PriceOrder
07810-100401slitted outsidesteel-9M3x841620,7 2.69 €
07810-100501slitted outsidesteel-9M3x851620,7 2.69 €
07810-100601slitted outsidesteel-9M3x861620,7 2.69 €
07810-100801slitted outsidesteel-9M3x881822,4 2.69 €
07810-101001slitted outsidesteel-9M3x10102426 3.30 €
07810-101201slitted outsidesteel-11M4x12122831,8 3.69 €
07810-101501slitted outsidesteel-13M5x16153439,4 4.34 €
07810-101601slitted outsidesteel-13M5x16163439,4 4.34 €
07810-101801slitted outsidesteel-13M5x16183641,1 5.03 €
07810-102001slitted outsidesteel-15M6x18204046,4 5.66 €
07810-102201slitted outsidesteel-15M6x18224248,1 5.92 €
07810-102501slitted outsidesteel-15M6x18254550,8 6.18 €
07810-102801slitted outsidesteel-15M6x18284853,7 6.79 €
07810-103001slitted outsidesteel-15M6x18305458,6 7.62 €
07810-104001slitted outsidesteel-15M6x18406065 8.84 €
07810-105001slitted outsidesteel-19M8x25507887 18.41 €
07810-100402slitted outsidestainless steel1.43059M3x841620,7 6.04 €
07810-100502slitted outsidestainless steel1.43059M3x851620,7 6.04 €
07810-100602slitted outsidestainless steel1.43059M3x861620,7 6.04 €
07810-100802slitted outsidestainless steel1.43059M3x881822,4 6.34 €
07810-101002slitted outsidestainless steel1.43059M3x10102426 8.42 €
07810-101202slitted outsidestainless steel1.430511M4x12122831,8 8.97 €
07810-101502slitted outsidestainless steel1.430513M5x16153439,4 10.74 €
07810-101602slitted outsidestainless steel1.430513M5x16163439,4 10.74 €
07810-101802slitted outsidestainless steel1.430513M5x16183641,1 11.97 €
07810-102002slitted outsidestainless steel1.430515M6x18204046,4 15.00 €
07810-102202slitted outsidestainless steel1.430515M6x18224248,1 15.79 €
07810-102502slitted outsidestainless steel1.430515M6x18254550,8 16.84 €
07810-102802slitted outsidestainless steel1.430515M6x18284853,7 18.01 €
07810-103002slitted outsidestainless steel1.430515M6x18305458,6 18.70 €
07810-104002slitted outsidestainless steel1.430515M6x18406065 23.68 €
07810-105002slitted outsidestainless steel1.430519M8x25507887 44.19 €
07810-100404slitted outsidestainless steel A41.44049M3x841620,7 7.73 €
07810-100504slitted outsidestainless steel A41.44049M3x851620,7 7.73 €
07810-100604slitted outsidestainless steel A41.44049M3x861620,7 7.73 €
07810-100804slitted outsidestainless steel A41.44049M3x881822,4 8.37 €
07810-101004slitted outsidestainless steel A41.44049M3x10102426 10.63 €
07810-101204slitted outsidestainless steel A41.440411M4x12122831,8 10.99 €
07810-101504slitted outsidestainless steel A41.440413M5x16153439,4 13.17 €
07810-101604slitted outsidestainless steel A41.440413M5x16163439,4 13.17 €
07810-101804slitted outsidestainless steel A41.440413M5x16183641,1 15.03 €
07810-102004slitted outsidestainless steel A41.440415M6x18204046,4 16.78 €
07810-102204slitted outsidestainless steel A41.440415M6x18224248,1 17.62 €
07810-102504slitted outsidestainless steel A41.440415M6x18254550,8 18.57 €
07810-102804slitted outsidestainless steel A41.440415M6x18284853,7 20.92 €
07810-103004slitted outsidestainless steel A41.440415M6x18305458,6 21.42 €
07810-104004slitted outsidestainless steel A41.440415M6x18406065 26.78 €
07810-105004slitted outsidestainless steel A41.440419M8x25507887 55.07 €
07810-100403slitted outsidealuminium-9M3x841620,7 4.07 €
07810-100503slitted outsidealuminium-9M3x851620,7 4.07 €
07810-100603slitted outsidealuminium-9M3x861620,7 4.07 €
07810-100803slitted outsidealuminium-9M3x881822,4 4.36 €
07810-101003slitted outsidealuminium-9M3x10102426 5.23 €
07810-101203slitted outsidealuminium-11M4x12122831,8 5.68 €
07810-101503slitted outsidealuminium-13M5x16153439,4 8.44 €
07810-101603slitted outsidealuminium-13M5x16163439,4 8.44 €
07810-101803slitted outsidealuminium-13M5x16183641,1 9.63 €
07810-102003slitted outsidealuminium-15M6x18204046,4 9.63 €
07810-102203slitted outsidealuminium-15M6x18224248,1 9.88 €
07810-102503slitted outsidealuminium-15M6x18254550,8 11.64 €
07810-102803slitted outsidealuminium-15M6x18284853,7 15.12 €
07810-103003slitted outsidealuminium-15M6x18305458,6 15.12 €
07810-104003slitted outsidealuminium-15M6x18406065 20.09 €
07810-105003slitted outsidealuminium-19M8x25507887 35.22 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83