norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.1191 (CK45). Tensile strength ≈700 N/mm².Version:Black oxidised.Note:Hoist screws acc. to VDI 3366.

As a rule, there should always be four hoist screws fitted. When using four hoist screws, it should be ensured that two hoist screws carry the entire weight of the tool. Thus, when rotating the tool, the load can be distributed across two hoist screws.
Drawing reference:
1) kg max.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07679 Hoist screws VDI 3366 238 kB

Drawings

Hoist screws VDI 3366

Item selection/filter

Order No.D1

D2LL1L2L3SWPermissible
load
kg
CADAcc.PriceOrder
07679-1616M16582852024320 24.50 €
07679-2020M20683462230500 28.19 €
07679-2525M247838825361000 31.63 €
07679-3232M3095451032411500 38.03 €
07679-4040M36118561240502500 49.32 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83