norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Grade 4.6, electro zinc-plated.
Grade 8.8 bright or electro zinc-plated.
Bright stainless steel.
Note:Threaded rods are only available in 1000 mm lengths.
Threaded rods size M3 and M4 may be slightly bent when delivered.

The blank version may, for technical reasons have a grey to black surface.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07640 Threaded rods steel and stainless steel DIN 976-1 91,8 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Threaded rods steel and stainless steel DIN 976-1

Item selection/filter

Order No.Main
material
Surface finish
body
Version 1GradeDLCADAcc.PriceOrder
07640-031steelgalvanisedRH thread4.6M31000 2.89 €
07640-041steelgalvanisedRH thread4.6M41000 3.39 €
07640-051steelgalvanisedRH thread4.6M51000 4.16 €
07640-061steelgalvanisedRH thread4.6M61000 4.65 €
07640-081steelgalvanisedRH thread4.6M81000 5.36 €
07640-101steelgalvanisedRH thread4.6M101000 6.43 €
07640-121steelgalvanisedRH thread4.6M121000 9.92 €
07640-161steelgalvanisedRH thread4.6M161000 13.43 €
07640-201steelgalvanisedRH thread4.6M201000 20.44 €
07640-241steelgalvanisedRH thread4.6M241000 28.62 €
07640-301steelgalvanisedRH thread4.6M301000 32.41 €
07640-361steelgalvanisedRH thread4.6M361000 40.60 €
07640-1041steelgalvanisedLH thread4.6M41000 15.18 €
07640-1051steelgalvanisedLH thread4.6M51000 11.25 €
07640-1061steelgalvanisedLH thread4.6M61000 11.53 €
07640-1081steelgalvanisedLH thread4.6M81000 9.02 €
07640-1101steelgalvanisedLH thread4.6M101000 6.07 €
07640-1121steelgalvanisedLH thread4.6M121000 8.87 €
07640-1161steelgalvanisedLH thread4.6M161000 16.97 €
07640-1201steelgalvanisedLH thread4.6M201000 28.42 €
07640-1241steelgalvanisedLH thread4.6M241000 38.21 €
07640-1301steelgalvanisedLH thread4.6M301000 38.02 €
07640-05steelbrightRH thread8.8M51000 6.90 €
07640-06steelbrightRH thread8.8M61000 7.69 €
07640-08steelbrightRH thread8.8M81000 8.87 €
07640-10steelbrightRH thread8.8M101000 10.64 €
07640-12steelbrightRH thread8.8M121000 16.49 €
07640-14steelbrightRH thread8.8M141000 22.32 €
07640-16steelbrightRH thread8.8M161000 22.32 €
07640-18steelbrightRH thread8.8M181000 34.01 €
07640-20steelbrightRH thread8.8M201000 34.01 €
07640-22steelbrightRH thread8.8M221000 47.62 €
07640-24steelbrightRH thread8.8M241000 47.62 €
07640-043steelgalvanisedRH thread8.8M41000 5.62 €
07640-053steelgalvanisedRH thread8.8M51000 6.96 €
07640-063steelgalvanisedRH thread8.8M61000 7.75 €
07640-083steelgalvanisedRH thread8.8M81000 8.95 €
07640-103steelgalvanisedRH thread8.8M101000 10.72 €
07640-123steelgalvanisedRH thread8.8M121000 16.56 €
07640-143steelgalvanisedRH thread8.8M141000 22.39 €
07640-163steelgalvanisedRH thread8.8M161000 22.39 €
07640-183steelgalvanisedRH thread8.8M181000 34.06 €
07640-203steelgalvanisedRH thread8.8M201000 34.06 €
07640-223steelgalvanisedRH thread8.8M221000 47.68 €
07640-243steelgalvanisedRH thread8.8M241000 47.68 €
07640-303steelgalvanisedRH thread8.8M301000 53.97 €
07640-363steelgalvanisedRH thread8.8M361000 67.64 €
07640-1063steelgalvanisedLH thread8.8M61000 4.72 €
07640-1083steelgalvanisedLH thread8.8M81000 7.95 €
07640-1103steelgalvanisedLH thread8.8M101000 12.59 €
07640-1123steelgalvanisedLH thread8.8M121000 16.47 €
07640-1163steelgalvanisedLH thread8.8M161000 29.10 €
07640-1203steelgalvanisedLH thread8.8M201000 45.39 €
07640-1243steelgalvanisedLH thread8.8M241000 65.68 €
07640-1303steelgalvanisedLH thread8.8M301000 92.54 €
07640-1363steelgalvanisedLH thread8.8M361000 108.95 €
07640-052stainless steel A2brightRH thread70M51000 8.17 €
07640-062stainless steel A2brightRH thread70M61000 8.92 €
07640-082stainless steel A2brightRH thread70M81000 11.05 €
07640-102stainless steel A2brightRH thread70M101000 15.38 €
07640-122stainless steel A2brightRH thread70M121000 22.68 €
07640-162stainless steel A2brightRH thread70M161000 36.12 €
07640-182stainless steel A2brightRH thread70M181000 41.01 €
07640-202stainless steel A2brightRH thread70M201000 59.83 €
07640-222stainless steel A2brightRH thread70M221000 64.19 €
07640-242stainless steel A2brightRH thread70M241000 71.35 €
07640-1042stainless steel A2brightLH thread70M41000 8.15 €
07640-1052stainless steel A2brightLH thread70M51000 9.00 €
07640-1062stainless steel A2brightLH thread70M61000 9.82 €
07640-1082stainless steel A2brightLH thread70M81000 12.17 €
07640-1102stainless steel A2brightLH thread70M101000 16.89 €
07640-1122stainless steel A2brightLH thread70M121000 24.94 €
07640-1162stainless steel A2brightLH thread70M161000 39.73 €
07640-1202stainless steel A2brightLH thread70M201000 65.80 €
07640-1242stainless steel A2brightLH thread70M241000 78.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83