norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Mild steel.
Stainless steel A2.
Version:Form W = black oxidised.
Form H = hardened and ground both sides.
Note:Form H is case hardened, apart from the thread.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07590 Slotted round nuts DIN 1804 159 kB
 Overview of standards for fasteners 687 kB

Drawings

Slotted round nuts DIN 1804

Item selection/filter

Order No.FormMain
material
Slot width B
DIN 650
D1D2D3HH1TCADAcc.PriceOrder
07590-110Wmild steel5M10x1252060,52 2.21 €
07590-112Wmild steel5M12x1,5282360,52 2.37 €
07590-114Wmild steel5M14x1,5302570,52 2.73 €
07590-116Wmild steel5M16x1,5322770,52 2.85 €
07590-118Wmild steel6M18x1,5342880,52,5 2.79 €
07590-120Wmild steel6M20x1,5363080,52,5 3.14 €
07590-122Wmild steel6M22x1,5403490,52,5 3.12 €
07590-124Wmild steel6M24x1,5423690,52,5 3.25 €
07590-126Wmild steel7M26x1,54538100,53 4.53 €
07590-128Wmild steel7M28x1,55043100,53 4.97 €
07590-130Wmild steel7M30x1,55043100,53 5.11 €
07590-132Wmild steel7M32x1,55245110,53 5.19 €
07590-135Wmild steel7M35x1,55548110,53 5.68 €
07590-138Wmild steel8M38x1,55850110,53,5 6.34 €
07590-140Wmild steel8M40x1,56254120,53,5 7.15 €
07590-142Wmild steel8M42x1,56254120,53,5 7.15 €
07590-210Hmild steel5M10x1252060,52 on request
07590-212Hmild steel5M12x1,5282360,52 on request
07590-214Hmild steel5M14x1,5302570,52 on request
07590-216Hmild steel5M16x1,5322770,52 on request
07590-218Hmild steel6M18x1,5342880,52,5 on request
07590-220Hmild steel6M20x1,5363080,52,5 on request
07590-222Hmild steel6M22x1,5403490,52,5 on request
07590-224Hmild steel6M24x1,5423690,52,5 on request
07590-226Hmild steel7M26x1,54538100,53 on request
07590-228Hmild steel7M28x1,55043100,53 on request
07590-230Hmild steel7M30x1,55043100,53 on request
07590-232Hmild steel7M32x1,55245110,53 on request
07590-235Hmild steel7M35x1,55548110,53 on request
07590-238Hmild steel8M38x1,55850110,53,5 on request
07590-240Hmild steel8M40x1,56254120,53,5 on request
07590-242Hmild steel8M42x1,56254120,53,5 on request
07590-310-stainless steel A25M10x1252060,52 4.89 €
07590-312-stainless steel A25M12x1,5282360,52 5.22 €
07590-314-stainless steel A25M14x1,5302570,52 5.97 €
07590-316-stainless steel A25M16x1,5322770,52 6.29 €
07590-318-stainless steel A26M18x1,5342880,52,5 6.15 €
07590-320-stainless steel A26M20x1,5363080,52,5 6.91 €
07590-322-stainless steel A26M22x1,5403490,52,5 6.87 €
07590-324-stainless steel A26M24x1,5423690,52,5 7.18 €
07590-326-stainless steel A27M26x1,54538100,53 9.95 €
07590-328-stainless steel A27M28x1,55043100,53 10.95 €
07590-330-stainless steel A27M30x1,55043100,53 11.21 €
07590-332-stainless steel A27M32x1,55245110,53 11.40 €
07590-335-stainless steel A27M35x1,55548110,53 12.50 €
07590-338-stainless steel A28M38x1,55850110,53,5 13.94 €
07590-340-stainless steel A28M40x1,56254120,53,5 15.76 €
07590-342-stainless steel A28M42x1,56254120,53,5 15.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83