norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.
Stainless steel A2.
Version:Stainless steel, bright.
Steel, bright.
Steel electro zinc-plated.
Note:The slotted round nuts are mainly used to fasten bearings to a shaft.
The slotted round nuts can also be used to secure gear wheels, pulleys and other machine components.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07590-01 Slotted round nuts, steel or stainless steel, DIN 981 201 kB
 Overview of standards for fasteners 687 kB

Drawings

Slotted round nuts, steel or stainless steel, DIN 981

Item selection/filter

Order No.Main
material
Surface finish
body
D1

D2D3HB=slot widthTCADAcc.PriceOrder
07590-01-0010steelbrightM10x0,751813,5432 1.60 €
07590-01-0012steelbrightM12x12217432 1.60 €
07590-01-0015steelbrightM15X12521542 1.60 €
07590-01-0017steelbrightM17x12824542 1.60 €
07590-01-0020steelbrightM20X13226642 1.69 €
07590-01-0025steelbrightM25X1,53832752 2.08 €
07590-01-0030steelbrightM30x1,54538752 2.35 €
07590-01-0035steelbrightM35x1,55244852 2.73 €
07590-01-0040steelbrightM40x1,55850962,5 3.13 €
07590-01-0045steelbrightM45x1,565561062,5 3.55 €
07590-01-0050steelbrightM50x1,570611162,5 3.75 €
07590-01-0055steelbrightM55x275671173 4.22 €
07590-01-0060steelbrightM60x280731173 4.77 €
07590-01-0065steelbrightM65x285791273 5.32 €
07590-01-0070steelbrightM70x292851283,5 6.54 €
07590-01-0075steelbrightM75x298901383,5 6.88 €
07590-01-0080steelbrightM80x2105951583,5 9.17 €
07590-01-0085steelbrightM85x21101021583,5 10.84 €
07590-01-0090steelbrightM90x212010816104 13.32 €
07590-01-0095steelbrightM95x212511017104 15.82 €
07590-01-0100steelbrightM100x213012018104 17.04 €
07590-01-010steelgalvanisedM10x0,751813,5432 1.90 €
07590-01-012steelgalvanisedM12x12217432 1.90 €
07590-01-015steelgalvanisedM15X12521542 1.90 €
07590-01-017steelgalvanisedM17x12824542 1.90 €
07590-01-020steelgalvanisedM20X13226642 2.02 €
07590-01-025steelgalvanisedM25X1,53832752 2.48 €
07590-01-030steelgalvanisedM30x1,54538752 2.81 €
07590-01-035steelgalvanisedM35x1,55244852 3.25 €
07590-01-040steelgalvanisedM40x1,55850962,5 3.76 €
07590-01-045steelgalvanisedM45x1,565561062,5 4.26 €
07590-01-050steelgalvanisedM50x1,570611162,5 4.50 €
07590-01-055steelgalvanisedM55x275671173 5.06 €
07590-01-060steelgalvanisedM60x280731173 5.72 €
07590-01-065steelgalvanisedM65x285791273 6.41 €
07590-01-070steelgalvanisedM70x292851283,5 7.83 €
07590-01-075steelgalvanisedM75x298901383,5 8.21 €
07590-01-080steelgalvanisedM80x2105951583,5 10.99 €
07590-01-085steelgalvanisedM85x21101021583,5 13.01 €
07590-01-090steelgalvanisedM90x212010816104 16.00 €
07590-01-095steelgalvanisedM95x212511017104 18.99 €
07590-01-100steelgalvanisedM100x213012018104 20.42 €
07590-01-1010stainless steel A2brightM10x0,751813,5432 4.39 €
07590-01-1012stainless steel A2brightM12x12217432 4.76 €
07590-01-1015stainless steel A2brightM15X12521542 5.05 €
07590-01-1017stainless steel A2brightM17x12824542 4.76 €
07590-01-1020stainless steel A2brightM20X13226642 5.61 €
07590-01-1025stainless steel A2brightM25X1,53832752 6.18 €
07590-01-1030stainless steel A2brightM30x1,54538752 7.45 €
07590-01-1035stainless steel A2brightM35x1,55244852 9.33 €
07590-01-1040stainless steel A2brightM40x1,55850962,5 12.45 €
07590-01-1045stainless steel A2brightM45x1,565561062,5 15.23 €
07590-01-1050stainless steel A2brightM50x1,570611162,5 17.56 €
07590-01-1055stainless steel A2brightM55x275671173 20.70 €
07590-01-1060stainless steel A2brightM60x280731173 22.37 €
07590-01-1065stainless steel A2brightM65x285791273 25.46 €
07590-01-1070stainless steel A2brightM70x292851283,5 29.81 €
07590-01-1075stainless steel A2brightM75x298901383,5 34.20 €
07590-01-1080stainless steel A2brightM80x2105951583,5 41.35 €
07590-01-1085stainless steel A2brightM85x21101021583,5 45.67 €
07590-01-1090stainless steel A2brightM90x212010816104 55.75 €
07590-01-1095stainless steel A2brightM95x212511017104 61.49 €
07590-01-1100stainless steel A2brightM100x213012018104 67.03 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83