norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4310.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Split pins are used in machine construction and automotive engineering as retaining elements. They are often used for securing castle nuts. After the split pin is pushed through a hole, the ends are bent over to ensure a secure lock.

The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.

As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07336 Split pins EN ISO 1234 126 kB
 Overview of standards for fasteners 687 kB

Drawings

Split pins EN ISO 1234

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Hole
diameters
D1
max.
LA
min.
BC
max.
for
screws
for
screw Ø
CADAcc.PriceOrder
07336-1010X10steel10,9100,831,83,5-4,53-4 0.30 €
07336-1010X12steel10,9120,831,83,5-4,53-4 0.30 €
07336-1010X16steel10,9160,831,83,5-4,53-4 0.30 €
07336-1010X20steel10,9200,831,83,5-4,53-4 0.30 €
07336-1010X25steel10,9250,831,83,5-4,53-4 0.30 €
07336-1016X12steel1,61,4121,253,22,85,5-75-6 0.36 €
07336-1016X16steel1,61,4161,253,22,85,5-75-6 0.36 €
07336-1016X20steel1,61,4201,253,22,85,5-75-6 0.36 €
07336-1016X25steel1,61,4251,253,22,85,5-75-6 0.36 €
07336-1016X32steel1,61,4321,253,22,85,5-75-6 0.36 €
07336-1020X10steel21,8101,2543,67-96-8 0.43 €
07336-1020X16steel21,8161,2543,67-96-8 0.43 €
07336-1020X20steel21,8201,2543,67-96-8 0.43 €
07336-1020X25steel21,8251,2543,67-96-8 0.43 €
07336-1020X32steel21,8321,2543,67-96-8 0.43 €
07336-1020X36steel21,8361,2543,67-96-8 0.43 €
07336-1020X40steel21,8401,2543,67-96-8 0.43 €
07336-1020X50steel21,8501,2543,67-96-8 0.43 €
07336-1025X20steel2,52,3201,2554,69-118-9 0.48 €
07336-1025X25steel2,52,3251,2554,69-118-9 0.48 €
07336-1025X32steel2,52,3321,2554,69-118-9 0.48 €
07336-1025X36steel2,52,3361,2554,69-118-9 0.48 €
07336-1025X40steel2,52,3401,2554,69-118-9 0.48 €
07336-1025X50steel2,52,3501,2554,69-118-9 0.48 €
07336-1032X16steel3,22,9161,66,45,811-149-12 0.56 €
07336-1032X20steel3,22,9201,66,45,811-149-12 0.56 €
07336-1032X25steel3,22,9251,66,45,811-149-12 0.56 €
07336-1032X32steel3,22,9321,66,45,811-149-12 0.56 €
07336-1032X36steel3,22,9361,66,45,811-149-12 0.56 €
07336-1032X40steel3,22,9401,66,45,811-149-12 0.56 €
07336-1032X50steel3,22,9501,66,45,811-149-12 0.56 €
07336-1032X63steel3,22,9631,66,45,811-149-12 0.56 €
07336-1040X20steel43,720287,414-2012-17 0.63 €
07336-1040X25steel43,725287,414-2012-17 0.63 €
07336-1040X32steel43,732287,414-2012-17 0.63 €
07336-1040X36steel43,736287,414-2012-17 0.63 €
07336-1040X40steel43,740287,414-2012-17 0.63 €
07336-1040X50steel43,750287,414-2012-17 0.63 €
07336-1040X63steel43,763287,414-2012-17 0.63 €
07336-1040X80steel43,780287,414-2012-17 0.63 €
07336-1050X25steel54,6252109,220-2717-23 0.78 €
07336-1050X32steel54,6322109,220-2717-23 0.78 €
07336-1050X36steel54,6362109,220-2717-23 0.78 €
07336-1050X40steel54,6402109,220-2717-23 0.78 €
07336-1050X50steel54,6502109,220-2717-23 0.78 €
07336-1050X63steel54,6632109,220-2717-23 0.78 €
07336-1050X80steel54,6802109,220-2717-23 0.78 €
07336-1063X32steel6,35,932212,611,827-3923-29 0.93 €
07336-1063X36steel6,35,936212,611,827-3923-29 0.93 €
07336-1063X40steel6,35,940212,611,827-3923-29 0.93 €
07336-1063X50steel6,35,950212,611,827-3923-29 0.93 €
07336-1063X63steel6,35,963212,611,827-3923-29 0.93 €
07336-1063X80steel6,35,980212,611,827-3923-29 0.93 €
07336-1063X100steel6,35,9100212,611,827-3923-29 0.93 €
07336-1080X50steel87,5502161539-5629-44 0.99 €
07336-1080X63steel87,5632161539-5629-44 0.99 €
07336-1080X80steel87,5802161539-5629-44 0.99 €
07336-1080X100steel87,51002161539-5629-44 0.99 €
07336-2010X16stainless steel A210,9160,831,83,5-4,53-4 0.36 €
07336-2010X20stainless steel A210,9200,831,83,5-4,53-4 0.36 €
07336-2016X12stainless steel A21,61,4121,253,22,85,5-75-6 0.44 €
07336-2016X16stainless steel A21,61,4161,253,22,85,5-75-6 0.44 €
07336-2016X20stainless steel A21,61,4201,253,22,85,5-75-6 0.44 €
07336-2016X25stainless steel A21,61,4251,253,22,85,5-75-6 0.44 €
07336-2016X32stainless steel A21,61,4321,253,22,85,5-75-6 0.44 €
07336-2020X10stainless steel A221,8101,2543,67-96-8 0.54 €
07336-2020X16stainless steel A221,8161,2543,67-96-8 0.54 €
07336-2020X20stainless steel A221,8201,2543,67-96-8 0.54 €
07336-2020X25stainless steel A221,8251,2543,67-96-8 0.54 €
07336-2020X32stainless steel A221,8321,2543,67-96-8 0.54 €
07336-2020X40stainless steel A221,8401,2543,67-96-8 0.54 €
07336-2025X20stainless steel A22,52,3201,2554,69-118-9 0.62 €
07336-2025X25stainless steel A22,52,3251,2554,69-118-9 0.62 €
07336-2025X32stainless steel A22,52,3321,2554,69-118-9 0.62 €
07336-2032X16stainless steel A23,22,9161,66,45,811-149-12 0.69 €
07336-2032X20stainless steel A23,22,9201,66,45,811-149-12 0.69 €
07336-2032X25stainless steel A23,22,9251,66,45,811-149-12 0.69 €
07336-2032X32stainless steel A23,22,9321,66,45,811-149-12 0.69 €
07336-2032X36stainless steel A23,22,9361,66,45,811-149-12 0.69 €
07336-2032X40stainless steel A23,22,9401,66,45,811-149-12 0.69 €
07336-2032X50stainless steel A23,22,9501,66,45,811-149-12 0.69 €
07336-2032X63stainless steel A23,22,9631,66,45,811-149-12 0.69 €
07336-2040X20stainless steel A243,720287,414-2012-17 0.83 €
07336-2040X25stainless steel A243,725287,414-2012-17 0.83 €
07336-2040X32stainless steel A243,732287,414-2012-17 0.83 €
07336-2040X40stainless steel A243,740287,414-2012-17 0.83 €
07336-2040X50stainless steel A243,750287,414-2012-17 0.83 €
07336-2040X63stainless steel A243,763287,414-2012-17 0.83 €
07336-2050X32stainless steel A254,6322109,220-2717-23 1.15 €
07336-2050X36stainless steel A254,6362109,220-2717-23 1.15 €
07336-2050X40stainless steel A254,6402109,220-2717-23 1.15 €
07336-2050X50stainless steel A254,6502109,220-2717-23 1.15 €
07336-2050X63stainless steel A254,6632109,220-2717-23 1.15 €
07336-2063X36stainless steel A26,35,936212,611,827-3923-29 1.43 €
07336-2063X40stainless steel A26,35,940212,611,827-3923-29 1.43 €
07336-2063X50stainless steel A26,35,950212,611,827-3923-29 1.43 €
07336-2063X63stainless steel A26,35,963212,611,827-3923-29 1.43 €
07336-2063X80stainless steel A26,35,980212,611,827-3923-29 1.43 €
07336-2080X50stainless steel A287,5502161539-5629-44 1.68 €
07336-2080X80stainless steel A287,5802161539-5629-44 1.68 €
07336-2080X100stainless steel A287,51002161539-5629-44 1.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83