norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel electro zinc-plated, hardness ≥ 465 HV 1.
Stainless steel hardness ≥ 520 HV 0.05.
Note:These lock washers ensure that bolts and screws subjected to transverse loads, chattering or vibrations do not work loose. A joint is also secure at low levels of tension. If the bolt (nut) tends to loosen independently in bolted joints under dynamic stress, the bolt (nut) carries its positive-locking washer with it, the sloped surfaces of which run directly up against the angled surfaces of the counter-washer. In other words, the more a bolted joint tries to loosen itself, the more securely the wedge action of the washer blocks the attempt.

Supplied glued together in pairs.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07310 Wedge lock washers DIN 25201 159 kB
 Mounting examples for DIN 25201 wedge lock washers 357 kB
 Overview of standards for fasteners 687 kB

Drawings

Wedge lock washers DIN 25201

Item selection/filter

Order No.

Main
material
for
screws
for
screws
inch
D1D2HCADAcc.PriceOrder
07310-030718steelM31/83,471,8 0.59 €
07310-050918steelM53/165,491,8 0.59 €
07310-061118steelM61/46,510,81,8 0.66 €
07310-081426steelM85/168,713,52,5 0.68 €
07310-101726steelM103/810,716,62,5 0.79 €
07310-122026steelM121/21319,52,5 0.97 €
07310-162537steelM165/81725,43,4 1.45 €
07310-182937steelM1811/1619,5293,4 2.24 €
07310-203137steelM203/421,430,73,4 2.14 €
07310-030722stainless steel A4M31/83,472,2 1.43 €
07310-050922stainless steel A4M53/165,492,2 1.43 €
07310-061122stainless steel A4M61/46,510,82,2 1.60 €
07310-081422stainless steel A4M85/168,713,52,2 1.71 €
07310-101722stainless steel A4M103/810,716,62,2 2.02 €
07310-122022stainless steel A4M121/21319,52,2 3.52 €
07310-162532stainless steel A4M165/81725,43,2 5.37 €
07310-182932stainless steel A4M1811/1619,5293,2 7.43 €
07310-203132stainless steel A4M203/421,430,73,2 7.60 €
07310-040918steelM45/324,491,8 0.59 €
07310-061426steelM61/46,513,52,5 0.72 €
07310-0817261steelM85/168,716,62,5 0.89 €
07310-1021261steelM103/810,7212,5 1.05 €
07310-1225371steelM121/21325,43,4 1.60 €
07310-1631371steelM165/81730,73,4 2.31 €
07310-040922stainless steel A4M45/324,492,2 1.43 €
07310-061422stainless steel A4M61/46,513,52,2 1.77 €
07310-081722stainless steel A4M85/168,716,62,2 2.15 €
07310-122532stainless steel A4M121/21325,43,2 6.74 €
07310-163132stainless steel A4M165/81730,73,2 7.43 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83