norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Spring steelVersion:Hardened, bright, oiled or mechanically galvanised.Note:The special shape (formed like a disc spring) enables the conical spring washer to achieve a high spring effect. The spring force resulting from the flattening load washer amounts to 70–90% of the corresponding contact pressure of a screw of grade 8.8–10.9.

Conical spring washers are used to compensate for subsidence formation in screw connections and to prevent a loosening or unfastening of the connection. The locking effect is purely frictional.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07303 Conical spring washers DIN 6796 155 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Conical spring washers DIN 6796

Overview of items (compressed)

Item selection/filter
Order No.Surface finish
body
for
screws
D1D2HSCADAcc.PriceOrder
07303-04hardened, bright and oiledM44,391,31 0.15 €
07303-05hardened, bright and oiledM55,3111,551,2 0.21 €
07303-06hardened, bright and oiledM66,41421,5 0.28 €
07303-08hardened, bright and oiledM88,4182,62 0.35 €
07303-10hardened, bright and oiledM1010,5233,22,5 0.40 €
07303-12hardened, bright and oiledM1213293,953 0.47 €
07303-14hardened, bright and oiledM1415354,653,5 1.35 €
07303-16hardened, bright and oiledM1617395,254 1.69 €
07303-18hardened, bright and oiledM1819425,84,5 2.10 €
07303-20hardened, bright and oiledM2021456,45 2.40 €
07303-22hardened, bright and oiledM2223497,055,5 2.68 €
07303-24hardened, bright and oiledM2425567,756 4.51 €
07303-30hardened, bright and oiledM3031709,27 7.73 €
07303-104passivatedM44,391,31 0.16 €
07303-105passivatedM55,3111,551,2 0.22 €
07303-106passivatedM66,41421,5 0.29 €
07303-108passivatedM88,4182,62 0.36 €
07303-110passivatedM1010,5233,22,5 0.43 €
07303-112passivatedM1213293,953 0.49 €
07303-114passivatedM1415354,653,5 1.37 €
07303-116passivatedM1617395,254 1.71 €
07303-118passivatedM1819425,84,5 2.14 €
07303-120passivatedM2021456,45 2.43 €
07303-122passivatedM2223497,055,5 2.75 €
07303-124passivatedM2425567,756 4.58 €
07303-130passivatedM3031709,27 8.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83