norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07300 Washers medium DIN EN ISO 7089 A 190 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Washers medium DIN EN ISO 7089 A

Item selection/filter

Order No.Main
material
Gradefor
screws
D1D2

HCADAcc.PriceOrder
07300-03steel-M33,270,5 0.13 €
07300-04steel-M44,390,8 0.13 €
07300-05steel-M55,3101 0.13 €
07300-06steel-M66,4121,6 0.13 €
07300-08steel-M88,4161,6 0.13 €
07300-10steel-M1010,5202 0.13 €
07300-12steel-M1213242,5 0.13 €
07300-14steel-M1415282,5 0.21 €
07300-16steel-M1617303 0.21 €
07300-20steel-M2021373 0.36 €
07300-24steel-M2425444 0.59 €
07300-30steel-M3031564 1.13 €
07300-36steel-M3637665 2.21 €
07300-103stainless steel A270M33,270,5 0.13 €
07300-104stainless steel A270M44,390,8 0.13 €
07300-105stainless steel A270M55,3101 0.13 €
07300-106stainless steel A270M66,4121,6 0.13 €
07300-108stainless steel A270M88,4161,6 0.13 €
07300-110stainless steel A270M1010,5202 0.15 €
07300-112stainless steel A270M1213242,5 0.35 €
07300-114stainless steel A270M1415282,5 0.43 €
07300-116stainless steel A270M1617303 0.51 €
07300-120stainless steel A270M2021373 0.59 €
07300-124stainless steel A270M2425444 1.02 €
07300-130stainless steel A270M3031564 2.21 €
07300-136stainless steel A270M3637665 4.08 €
07300-603stainless steel A470M33,270,5 0.16 €
07300-604stainless steel A470M44,390,8 0.16 €
07300-605stainless steel A470M55,3101 0.16 €
07300-606stainless steel A470M66,4121,6 0.16 €
07300-608stainless steel A470M88,4161,6 0.16 €
07300-610stainless steel A470M1010,5202 0.22 €
07300-612stainless steel A470M1213242,5 0.45 €
07300-614stainless steel A470M1415282,5 0.56 €
07300-616stainless steel A470M1617303 0.68 €
07300-620stainless steel A470M2021373 0.75 €
07300-624stainless steel A470M2425444 1.33 €
07300-630stainless steel A470M3031564 2.89 €
07300-636stainless steel A470M3637665 5.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83