norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished.Note:The surface of the cap nut is polished and, with regard to design optimised for the use in hygienic environments. The top of the nut is spherical and the collar has a conical formed top face. The nut has been designed as a low version so as to keep troublesome corners as few as possible. Due to the extremely high quality surface finish of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface.On request:Inch threads, high versions.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07280-04 Cap nut compact in Hygienic DESIGN 174 kB
 Cupluri de strângere 07280-04 67,8 kB

Drawings

Cap nut compact in Hygienic DESIGN

Item selection/filter

Order No.Main
material
D

D1BCHR1SWTWCADAcc.PriceOrder
07280-04-03stainless steel A4M36,80,250,54,958,85,5320 2.30 €
07280-04-04stainless steel A4M490,30,86,5107430 2.32 €
07280-04-05stainless steel A4M5100,517168430 2.44 €
07280-04-06stainless steel A4M6120,8191610630 2.96 €
07280-04-08stainless steel A4M8160,81,6122013830 3.11 €
07280-04-10stainless steel A4M1020121432161030 3.71 €
07280-04-12stainless steel A4M122412,51635191130 7.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83