norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 6, bright or electro zinc-plated
Stainless steel A2-70, bright
Stainless steel A4-70, bright
Note:Cap nuts are mainly used for decorative screw connections. The cap nut covers and protects the thread end. They are also used to protect against sharp edges on machines, equipment, fitness equipment and wherever people or objects could be injured or damaged by an exposed thread end. Technical data:From size D = M10 the cap nuts have a DIN 76-1 Form D thread undercut.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07280-02 Hex cap nut, low style DIN 917 steel or stainless steel 170 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Hex cap nut, low style DIN 917 steel or stainless steel

Item selection/filter

Order No.

Main
material
Surface finish
body
DT
min.
HSWERWXGCADAcc.PriceOrder
07280-02-104steelbrightM44,165,577,66811,05- 0.39 €
07280-02-105steelbrightM54,96788,791011,2- 0.40 €
07280-02-106steelbrightM66,7191011,05121,51,5- 0.43 €
07280-02-108steelbrightM89,21121314,381521,87- 0.64 €
07280-02-110steelbrightM1010,65141718,9202-2,25 1.18 €
07280-02-112steelbrightM1213,15161921,1252-6,4 2.04 €
07280-02-116steelbrightM1616,65202426,76302-7,3 4.17 €
07280-02-120steelbrightM2020,58253032,95352,5-9,3 9.58 €
07280-02-124steelbrightM2423,58303639,6403-10,7 17.81 €
07280-02-130steelbrightM3027,58344650,9603-12,7 24.17 €
07280-02-204steelgalvanisedM44,165,577,66811,05- 0.44 €
07280-02-205steelgalvanisedM54,96788,791011,2- 0.45 €
07280-02-206steelgalvanisedM66,7191011,05121,51,5- 0.46 €
07280-02-208steelgalvanisedM89,21121314,381521,87- 0.71 €
07280-02-210steelgalvanisedM1010,65141718,9202-2,25 1.32 €
07280-02-212steelgalvanisedM1213,15161921,1252-6,4 2.24 €
07280-02-216steelgalvanisedM1616,65202426,76302-7,3 4.60 €
07280-02-220steelgalvanisedM2020,58253032,95352,5-9,3 10.55 €
07280-02-224steelgalvanisedM2423,58303639,6403-10,7 19.60 €
07280-02-230steelgalvanisedM3027,58344650,9603-12,7 26.59 €
07280-02-304stainless steel A2brightM44,165,577,66811,05- 0.44 €
07280-02-305stainless steel A2brightM54,96788,791011,2- 0.45 €
07280-02-306stainless steel A2brightM66,7191011,05121,51,5- 0.46 €
07280-02-308stainless steel A2brightM89,21121314,381521,87- 0.71 €
07280-02-310stainless steel A2brightM1010,65141718,9202-2,25 1.32 €
07280-02-312stainless steel A2brightM1213,15161921,1252-6,4 2.24 €
07280-02-316stainless steel A2brightM1616,65202426,76302-7,3 4.60 €
07280-02-320stainless steel A2brightM2020,58253032,95352,5-9,3 10.55 €
07280-02-324stainless steel A2brightM2423,58303639,6403-10,7 19.60 €
07280-02-330stainless steel A2brightM3027,58344650,9603-12,7 45.20 €
07280-02-404stainless steel A4brightM44,165,577,66811,05- 0.51 €
07280-02-405stainless steel A4brightM54,96788,791011,2- 0.55 €
07280-02-406stainless steel A4brightM66,7191011,05121,51,5- 0.56 €
07280-02-408stainless steel A4brightM89,21121314,381521,87- 0.84 €
07280-02-410stainless steel A4brightM1010,65141718,9202-2,25 1.56 €
07280-02-412stainless steel A4brightM1213,15161921,1252-6,4 2.70 €
07280-02-416stainless steel A4brightM1616,65202426,76302-7,3 5.53 €
07280-02-420stainless steel A4brightM2020,58253032,95352,5-9,3 12.66 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83