norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 6, bright or electro zinc-plated
Stainless steel A2-70, bright
Stainless steel A4-70, bright
Note:Cap nuts are mainly used for decorative screw connections. The cap nut covers and protects the thread end. They are also used to protect against sharp edges on machines, equipment, fitness equipment and wherever people or objects could be injured or damaged by an exposed thread end. Technical data:The design type, whether thread run-out or thread undercut, is at the discretion of the manufacturer irrespective of the thread size, as per DIN 1587:2021-10.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07280-01 Hex cap nut, high style DIN 1587 steel or stainless steel 189 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Hex cap nut, high style DIN 1587 steel or stainless steel

Item selection/filter

Order No.

Main
material
Surface finish
body
DD1T
min.
HMSWERWXGCADAcc.PriceOrder
07280-01-104steelbrightM46,55,2683,277,663,2521,4- 0.21 €
07280-01-105steelbrightM57,57,2110488,793,7521,6- 0.21 €
07280-01-106steelbrightM69,57,711251011,054,7522- 0.32 €
07280-01-108steelbrightM812,510,65156,51314,386,2522,4- 0.48 €
07280-01-110steelbrightM101512,651881718,97,523- 1.10 €
07280-01-112steelbrightM121715,6522101921,18,53-6,4 1.62 €
07280-01-114steelbrightM142017,6525112223,9104-7,3 2.94 €
07280-01-116steelbrightM162320,5828132426,7611,54-7,3 3.16 €
07280-01-120steelbrightM202825,5834163032,95145-9,3 3.58 €
07280-01-124steelbrightM243430,542193639,6176-10,7 5.55 €
07280-01-204steelgalvanisedM46,55,2683,277,663,2521,4- 0.24 €
07280-01-205steelgalvanisedM57,57,2110488,793,7521,6- 0.24 €
07280-01-206steelgalvanisedM69,57,711251011,054,7522- 0.35 €
07280-01-208steelgalvanisedM812,510,65156,51314,386,2522,4- 0.55 €
07280-01-210steelgalvanisedM101512,651881718,97,523- 1.21 €
07280-01-212steelgalvanisedM121715,6522101921,18,53-6,4 1.77 €
07280-01-214steelgalvanisedM142017,6525112223,9104-7,3 3.25 €
07280-01-216steelgalvanisedM162320,5828132426,7611,54-7,3 3.48 €
07280-01-220steelgalvanisedM202825,5834163032,95145-9,3 3.93 €
07280-01-224steelgalvanisedM243430,542193639,6176-10,7 6.10 €
07280-01-230steelgalvanisedM30443950244650,9227-12,7 29.38 €
07280-01-304stainless steel A2brightM46,55,2683,277,663,2521,4- 0.24 €
07280-01-305stainless steel A2brightM57,57,2110488,793,7521,6- 0.24 €
07280-01-306stainless steel A2brightM69,57,711251011,054,7522- 0.35 €
07280-01-308stainless steel A2brightM812,510,65156,51314,386,2522,4- 0.55 €
07280-01-310stainless steel A2brightM101512,651881718,97,523- 1.21 €
07280-01-312stainless steel A2brightM121715,6522101921,18,53-6,4 1.77 €
07280-01-314stainless steel A2brightM142017,6525112223,9104-7,3 3.25 €
07280-01-316stainless steel A2brightM162320,5828132426,7611,54-7,3 3.48 €
07280-01-320stainless steel A2brightM202825,5834163032,95145-9,3 4.31 €
07280-01-324stainless steel A2brightM243430,542193639,6176-10,7 6.72 €
07280-01-330stainless steel A2brightM30443950244650,9227-12,7 32.32 €
07280-01-404stainless steel A4brightM46,55,2683,277,663,2521,4- 0.36 €
07280-01-405stainless steel A4brightM57,57,2110488,793,7521,6- 0.36 €
07280-01-406stainless steel A4brightM69,57,711251011,054,7522- 0.51 €
07280-01-408stainless steel A4brightM812,510,65156,51314,386,2522,4- 0.82 €
07280-01-410stainless steel A4brightM101512,651881718,97,523- 1.83 €
07280-01-412stainless steel A4brightM121715,6522101921,18,53-6,4 2.67 €
07280-01-414stainless steel A4brightM142017,6525112223,9104-7,3 4.90 €
07280-01-416stainless steel A4brightM162320,5828132426,7611,54-7,3 5.22 €
07280-01-420stainless steel A4brightM202825,5834163032,95145-9,3 6.51 €
07280-01-424stainless steel A4brightM243430,542193639,6176-10,7 10.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83