norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel or stainless steel A2.Version:Steel version:
tempered to 900 N/mm², black oxidised.
Stainless steel version:
tempered to 900 N/mm², bright.
Note:Captive components (one-piece).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07265 Hexagon nuts with spherical seat 207 kB

Drawings

Hexagon nuts with spherical seat

Item selection/filter

Order No.

Main
material
DD1HSWCADAcc.PriceOrder
07265-08steelM8181513 7.64 €
07265-10steelM102218,517 8.35 €
07265-12steelM122522,519 9.79 €
07265-16steelM16312924 14.18 €
07265-808stainless steel A2M8181513 10.94 €
07265-810stainless steel A2M102218,517 12.70 €
07265-812stainless steel A2M122522,519 14.63 €
07265-816stainless steel A2M16312924 21.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83