norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:Hexagon nuts with thread lock DIN 980, Form V (all-metal nut, one piece).

The maximum nut height H max. is shown in the table.
The form and dimensions of the stainless steel versions are the same as for DIN 934 with additional crimping.
Drawing reference:
a) Steel
b) Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07215 Hexagon nuts with thread lock DIN 980 enhanced 160 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Hexagon nuts with thread lock DIN 980 enhanced

Overview of items (compressed)

Item selection/filter
Order No.Main
material
GradeD

EHMSWCADAcc.PriceOrder
07215-204steel8M47,664,22,27 0.43 €
07215-205steel8M58,795,12,758 0.28 €
07215-206steel8M611,0563,310 0.35 €
07215-208steel8M814,3884,413 0.60 €
07215-210steel8M1018,9105,517 1.21 €
07215-212steel8M1221,1126,619 1.45 €
07215-214steel8M1423,9147,722 1.97 €
07215-216steel8M1626,76168,824 2.33 €
07215-220steel8M2032,95201130 3.23 €
07215-224steel8M2439,552413,236 5.28 €
07215-227steel8M2745,22714,841 8.38 €
07215-230steel8M3050,853016,546 8.49 €
07215-308steel10M814,3884,413 0.78 €
07215-310steel10M1018,9105,517 1.40 €
07215-312steel10M1221,1126,619 1.99 €
07215-314steel10M1423,9147,722 2.52 €
07215-316steel10M1626,76168,824 2.69 €
07215-320steel10M2032,95201130 4.14 €
07215-324steel10M24352413,236 6.03 €
07215-327steel10M2745,22714,841 10.13 €
07215-330steel10M3050,853016,546 11.25 €
07215-104stainless steel A270M47,664,22,27 0.48 €
07215-105stainless steel A270M58,795,12,758 0.51 €
07215-106stainless steel A270M611,0563,310 0.61 €
07215-108stainless steel A270M814,3884,413 0.79 €
07215-110stainless steel A270M1018,9105,517 1.63 €
07215-112stainless steel A270M1221,1126,619 2.45 €
07215-114stainless steel A270M1423,9147,722 3.35 €
07215-116stainless steel A270M1626,76168,824 3.16 €
07215-120stainless steel A270M2032,95201130 4.93 €
07215-124stainless steel A270M2439,552413,236 7.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83