norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 11H, bright (black) or electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:DIN 557 square nuts class C

Square nuts are often used as insert nuts in injection-moulded parts, or they are slotted into housing profiles (aluminium extruded sections) to be used as a slot nut for screwing on other components. Square nuts also form the basis for cage nuts.. Square nuts provide improved rotation lock compared to conventional hex nuts.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07209 Square nuts DIN 557 167 kB

Drawings

Square nuts DIN 557

Item selection/filter

Order No.Main
material
Surface finish
body
D

HSWCADAcc.PriceOrder
07209-05steelbright (black)M548 0.12 €
07209-06steelbright (black)M6510 0.15 €
07209-08steelbright (black)M86,513 0.29 €
07209-10steelbright (black)M10817 0.54 €
07209-12steelbright (black)M121019 0.94 €
07209-16steelbright (black)M161324 1.45 €
07209-205steelgalvanisedM548 0.12 €
07209-206steelgalvanisedM6510 0.13 €
07209-208steelgalvanisedM86,513 0.25 €
07209-210steelgalvanisedM10817 0.39 €
07209-212steelgalvanisedM121019 0.67 €
07209-216steelgalvanisedM161324 1.50 €
07209-105stainless steel A2brightM548 0.14 €
07209-106stainless steel A2brightM6510 0.15 €
07209-108stainless steel A2brightM86,513 0.36 €
07209-110stainless steel A2brightM10817 0.71 €
07209-112stainless steel A2brightM121019 1.13 €
07209-116stainless steel A2brightM161324 9.33 €
07209-605stainless steel A4brightM548 0.15 €
07209-606stainless steel A4brightM6510 0.18 €
07209-608stainless steel A4brightM86,513 0.47 €
07209-610stainless steel A4brightM10817 0.94 €
07209-612stainless steel A4brightM121019 1.54 €
07209-616stainless steel A4brightM161324 10.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83