|
|
DescriptionMaterial:Steel (German type from M12 malleable iron) or stainless steel A2.Version:Steel and malleable iron electro zinc-plated. Stainless steel bright.Note:The wing nuts can be tightened and (generally) loosened tool-free.Drawing reference:DE = German style similar to DIN 315 AM = US style Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Main material | D | A max. | D2 max. | H | H1 | CAD | Acc. | Price | Order |
---|
07200-104 | DE | steel | M4 | 20 | 8 | 10,5 | 4,6 |  | | 1.00 € | | 07200-105 | DE | steel | M5 | 26 | 11 | 13 | 6,5 |  | | 1.05 € | | 07200-106 | DE | steel | M6 | 33 | 13 | 17 | 8 |  | | 1.30 € | | 07200-108 | DE | steel | M8 | 39 | 16 | 20 | 10 |  | | 1.63 € | | 07200-110 | DE | steel | M10 | 51 | 20 | 25 | 12 |  | | 3.30 € | | 07200-112 | DE | malleable iron | M12 | 65 | 23 | 33,5 | 14 |  | | 4.61 € | | 07200-116 | DE | malleable iron | M16 | 73 | 29 | 37,5 | 17 |  | | 7.05 € | | 07200-120 | DE | malleable iron | M20 | 90 | 35 | 46,5 | 21 |  | | 23.93 € | | 07200-1104 | DE | stainless steel A2 | M4 | 20 | 8 | 10,5 | 4,6 |  | | 1.87 € | | 07200-1105 | DE | stainless steel A2 | M5 | 26 | 11 | 13 | 6,5 |  | | 1.70 € | | 07200-1106 | DE | stainless steel A2 | M6 | 33 | 13 | 17 | 8 |  | | 1.82 € | | 07200-1108 | DE | stainless steel A2 | M8 | 39 | 16 | 20 | 10 |  | | 2.19 € | | 07200-1110 | DE | stainless steel A2 | M10 | 51 | 20 | 25 | 12 |  | | 3.02 € | | 07200-1112 | DE | stainless steel A2 | M12 | 65 | 23 | 33,5 | 14 |  | | 5.65 € | | 07200-1116 | DE | stainless steel A2 | M16 | 73 | 29 | 37,5 | 17 |  | | 8.11 € | | 07200-1120 | DE | stainless steel A2 | M20 | 90 | 35 | 46,5 | 21 |  | | 15.88 € | |
|
Order No. | Form | Main material | D | A max. | D2 max. | H | H1 | CAD | Acc. | Price | Order |
---|
07200-204 | AM | steel | M4 | 18,5 | 8 | 8,8 | 3 |  | | 0.40 € | | 07200-205 | AM | steel | M5 | 22 | 11 | 10,5 | 4 |  | | 0.45 € | | 07200-206 | AM | steel | M6 | 26,8 | 13 | 12,9 | 4,9 |  | | 0.49 € | | 07200-208 | AM | steel | M8 | 30,3 | 14 | 14,8 | 5,4 |  | | 0.66 € | | 07200-210 | AM | steel | M10 | 35,3 | 16,5 | 17,3 | 6,3 |  | | 1.04 € | | 07200-212 | AM | steel | M12 | 47,5 | 22,5 | 22,5 | 7,9 |  | | 2.19 € | | 07200-1204 | AM | stainless steel A2 | M4 | 18,5 | 8 | 8,8 | 3 |  | | 0.49 € | | 07200-1205 | AM | stainless steel A2 | M5 | 22 | 11 | 10,5 | 4 |  | | 0.54 € | | 07200-1206 | AM | stainless steel A2 | M6 | 26,8 | 13 | 12,9 | 4,9 |  | | 0.78 € | | 07200-1208 | AM | stainless steel A2 | M8 | 30,3 | 14 | 14,8 | 5,4 |  | | 0.97 € | | 07200-1210 | AM | stainless steel A2 | M10 | 35,3 | 16,5 | 17,3 | 6,3 |  | | 1.97 € | | 07200-1212 | AM | stainless steel A2 | M12 | 47,5 | 22,5 | 22,5 | 7,9 |  | | 3.91 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|