|
|
DescriptionMaterial:Steel (German type: malleable iron head, steel shaft) min. grade 4.6 or stainless steel A2.Version:Electro zinc-plated steel. Bright stainless steel.Note:The wing screws can be tightened and (generally) loosened by hand.Drawing reference:DE = German style similar to DIN 316 AM = US style Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Main material | D | L | A max. | D2 max. | K | K1 | Status | CAD | Acc. | Price | Order |
---|
07199-104X8 | DE | steel | M4 | 8 | 20 | 7 | 9,5 | 3,9 | |  | | 1.71 € | | 07199-104X10 | DE | steel | M4 | 10 | 20 | 7 | 9,5 | 3,9 | |  | | 1.68 € | | 07199-104X12 | DE | steel | M4 | 12 | 20 | 7 | 9,5 | 3,9 | |  | | 1.77 € | | 07199-104X16 | DE | steel | M4 | 16 | 20 | 7 | 9,5 | 3,9 | |  | | 1.71 € | | 07199-104X20 | DE | steel | M4 | 20 | 20 | 7 | 9,5 | 3,9 | |  | | 1.91 € | | 07199-104X25 | DE | steel | M4 | 25 | 20 | 7 | 9,5 | 3,9 | |  | | 1.69 € | | 07199-104X30 | DE | steel | M4 | 30 | 20 | 7 | 9,5 | 3,9 | |  | | 1.78 € | | 07199-105X10 | DE | steel | M5 | 10 | 25 | 9,5 | 12 | 5,3 | |  | | 1.69 € | | 07199-105X12 | DE | steel | M5 | 12 | 25 | 9,5 | 12 | 5,3 | |  | | 1.79 € | | 07199-105X16 | DE | steel | M5 | 16 | 25 | 9,5 | 12 | 5,3 | |  | | 1.74 € | | 07199-105X20 | DE | steel | M5 | 20 | 25 | 9,5 | 12 | 5,3 | |  | | 1.78 € | | 07199-105X25 | DE | steel | M5 | 25 | 25 | 9,5 | 12 | 5,3 | |  | | 1.79 € | | 07199-105X30 | DE | steel | M5 | 30 | 25 | 9,5 | 12 | 5,3 | |  | | 1.87 € | | 07199-105X35 | DE | steel | M5 | 35 | 25 | 9,5 | 12 | 5,3 | |  | | 1.94 € | | 07199-105X40 | DE | steel | M5 | 40 | 25 | 9,5 | 12 | 5,3 | |  | | 1.96 € | | 07199-105X50 | DE | steel | M5 | 50 | 25 | 9,5 | 12 | 5,3 | |  | | 2.08 € | | 07199-106X10 | DE | steel | M6 | 10 | 31,5 | 11,5 | 16 | 6,5 | |  | | 1.96 € | | 07199-106X12 | DE | steel | M6 | 12 | 31,5 | 11,5 | 16 | 6,5 | |  | | 2.07 € | | 07199-106X16 | DE | steel | M6 | 16 | 31,5 | 11,5 | 16 | 6,5 | |  | | 1.99 € | | 07199-106X20 | DE | steel | M6 | 20 | 31,5 | 11,5 | 16 | 6,5 | |  | | 2.01 € | | 07199-106X25 | DE | steel | M6 | 25 | 31,5 | 11,5 | 16 | 6,5 | |  | | 2.20 € | | 07199-106X30 | DE | steel | M6 | 30 | 31,5 | 11,5 | 16 | 6,5 | |  | | 2.24 € | | 07199-106X35 | DE | steel | M6 | 35 | 31,5 | 11,5 | 16 | 6,5 | |  | | 2.12 € | | 07199-106X40 | DE | steel | M6 | 40 | 31,5 | 11,5 | 16 | 6,5 | |  | | 2.39 € | | 07199-106X50 | DE | steel | M6 | 50 | 31,5 | 11,5 | 16 | 6,5 | |  | | 2.31 € | | 07199-108X10 | DE | steel | M8 | 10 | 37 | 14,5 | 19 | 8,3 | |  | | 2.76 € | | 07199-108X12 | DE | steel | M8 | 12 | 37 | 14,5 | 19 | 8,3 | |  | | 2.16 € | | 07199-108X16 | DE | steel | M8 | 16 | 37 | 14,5 | 19 | 8,3 | |  | | 2.82 € | | 07199-108X20 | DE | steel | M8 | 20 | 37 | 14,5 | 19 | 8,3 | |  | | 2.99 € | | 07199-108X25 | DE | steel | M8 | 25 | 37 | 14,5 | 19 | 8,3 | |  | | 3.01 € | | 07199-108X30 | DE | steel | M8 | 30 | 37 | 14,5 | 19 | 8,3 | |  | | 3.24 € | | 07199-108X35 | DE | steel | M8 | 35 | 37 | 14,5 | 19 | 8,3 | |  | | 3.29 € | | 07199-108X40 | DE | steel | M8 | 40 | 37 | 14,5 | 19 | 8,3 | |  | | 3.22 € | | 07199-108X50 | DE | steel | M8 | 50 | 37 | 14,5 | 19 | 8,3 | |  | | 3.47 € | | 07199-108X60 | DE | steel | M8 | 60 | 37 | 14,5 | 19 | 8,3 | |  | | 3.94 € | | 07199-110X16 | DE | steel | M10 | 16 | 49,5 | 18,5 | 24 | 10 | |  | | 3.92 € | | 07199-110X20 | DE | steel | M10 | 20 | 49,5 | 18,5 | 24 | 10 | |  | | 4.06 € | | 07199-110X25 | DE | steel | M10 | 25 | 49,5 | 18,5 | 24 | 10 | |  | | 4.20 € | | 07199-110X30 | DE | steel | M10 | 30 | 49,5 | 18,5 | 24 | 10 | |  | | 4.43 € | | 07199-110X35 | DE | steel | M10 | 35 | 49,5 | 18,5 | 24 | 10 | expiring |  | | 4.76 € | | 07199-110X40 | DE | steel | M10 | 40 | 49,5 | 18,5 | 24 | 10 | |  | | 5.12 € | | 07199-110X50 | DE | steel | M10 | 50 | 49,5 | 18,5 | 24 | 10 | |  | | 5.50 € | | 07199-110X60 | DE | steel | M10 | 60 | 49,5 | 18,5 | 24 | 10 | |  | | 6.07 € | | 07199-110X70 | DE | steel | M10 | 70 | 49,5 | 18,5 | 24 | 10 | |  | | 6.60 € | | 07199-112X16 | DE | steel | M12 | 16 | 63,5 | 21,5 | 32,3 | 12 | expiring |  | | 5.46 € | | 07199-112X20 | DE | steel | M12 | 20 | 63,5 | 21,5 | 32,3 | 12 | |  | | 5.21 € | | 07199-112X25 | DE | steel | M12 | 25 | 63,5 | 21,5 | 32,3 | 12 | |  | | 5.60 € | | 07199-112X30 | DE | steel | M12 | 30 | 63,5 | 21,5 | 32,3 | 12 | |  | | 5.35 € | | 07199-112X40 | DE | steel | M12 | 40 | 63,5 | 21,5 | 32,3 | 12 | |  | | 5.93 € | | 07199-112X50 | DE | steel | M12 | 50 | 63,5 | 21,5 | 32,3 | 12 | |  | | 6.30 € | | 07199-112X60 | DE | steel | M12 | 60 | 63,5 | 21,5 | 32,3 | 12 | |  | | 6.69 € | | 07199-112X70 | DE | steel | M12 | 70 | 63,5 | 21,5 | 32,3 | 12 | |  | | 7.82 € | | 07199-112X80 | DE | steel | M12 | 80 | 63,5 | 21,5 | 32,3 | 12 | |  | | 8.06 € | |
|
Order No. | Form | Main material | D | L | A max. | D2 max. | K | Status | CAD | Acc. | Price | Order |
---|
07199-204X10 | AM | steel | M4 | 10 | 22 | 9,5 | 10,5 | |  | | 0.92 € | | 07199-204X12 | AM | steel | M4 | 12 | 22 | 9,5 | 10,5 | |  | | 0.92 € | | 07199-204X15 | AM | steel | M4 | 15 | 22 | 9,5 | 10,5 | |  | | 0.93 € | | 07199-204X20 | AM | steel | M4 | 20 | 22 | 9,5 | 10,5 | |  | | 0.93 € | | 07199-204X25 | AM | steel | M4 | 25 | 22 | 9,5 | 10,5 | |  | | 0.95 € | | 07199-204X30 | AM | steel | M4 | 30 | 22 | 9,5 | 10,5 | |  | | 0.97 € | | 07199-205X10 | AM | steel | M5 | 10 | 22 | 9,5 | 10,5 | |  | | 0.93 € | | 07199-205X12 | AM | steel | M5 | 12 | 22 | 9,5 | 10,5 | |  | | 0.93 € | | 07199-205X15 | AM | steel | M5 | 15 | 22 | 9,5 | 10,5 | |  | | 0.94 € | | 07199-205X20 | AM | steel | M5 | 20 | 22 | 9,5 | 10,5 | |  | | 0.95 € | | 07199-205X25 | AM | steel | M5 | 25 | 22 | 9,5 | 10,5 | |  | | 0.97 € | | 07199-205X30 | AM | steel | M5 | 30 | 22 | 9,5 | 10,5 | |  | | 0.98 € | | 07199-205X35 | AM | steel | M5 | 35 | 22 | 9,5 | 10,5 | |  | | 0.98 € | | 07199-205X40 | AM | steel | M5 | 40 | 22 | 9,5 | 10,5 | |  | | 1.00 € | | 07199-206X10 | AM | steel | M6 | 10 | 26,8 | 11,9 | 12,9 | |  | | 1.09 € | | 07199-206X12 | AM | steel | M6 | 12 | 26,8 | 11,9 | 12,9 | |  | | 1.09 € | | 07199-206X15 | AM | steel | M6 | 15 | 26,8 | 11,9 | 12,9 | |  | | 1.09 € | | 07199-206X20 | AM | steel | M6 | 20 | 26,8 | 11,9 | 12,9 | |  | | 1.10 € | | 07199-206X25 | AM | steel | M6 | 25 | 26,8 | 11,9 | 12,9 | |  | | 1.12 € | | 07199-206X30 | AM | steel | M6 | 30 | 26,8 | 11,9 | 12,9 | |  | | 1.13 € | | 07199-206X35 | AM | steel | M6 | 35 | 26,8 | 11,9 | 12,9 | |  | | 1.15 € | | 07199-206X40 | AM | steel | M6 | 40 | 26,8 | 11,9 | 12,9 | |  | | 1.16 € | | 07199-206X50 | AM | steel | M6 | 50 | 26,8 | 11,9 | 12,9 | |  | | 1.27 € | | 07199-208X10 | AM | steel | M8 | 10 | 30,3 | 13,5 | 14,8 | |  | | 1.63 € | | 07199-208X12 | AM | steel | M8 | 12 | 30,3 | 13,5 | 14,8 | |  | | 1.54 € | | 07199-208X15 | AM | steel | M8 | 15 | 30,3 | 13,5 | 14,8 | |  | | 1.56 € | | 07199-208X20 | AM | steel | M8 | 20 | 30,3 | 13,5 | 14,8 | |  | | 1.60 € | | 07199-208X25 | AM | steel | M8 | 25 | 30,3 | 13,5 | 14,8 | |  | | 1.63 € | | 07199-208X30 | AM | steel | M8 | 30 | 30,3 | 13,5 | 14,8 | |  | | 1.67 € | | 07199-208X35 | AM | steel | M8 | 35 | 30,3 | 13,5 | 14,8 | |  | | 1.69 € | | 07199-208X40 | AM | steel | M8 | 40 | 30,3 | 13,5 | 14,8 | |  | | currently not available | | 07199-208X45 | AM | steel | M8 | 45 | 30,3 | 13,5 | 14,8 | |  | | 1.78 € | | 07199-208X50 | AM | steel | M8 | 50 | 30,3 | 13,5 | 14,8 | |  | | 1.81 € | | 07199-208X60 | AM | steel | M8 | 60 | 30,3 | 13,5 | 14,8 | expiring |  | | 2.24 € | | 07199-210X15 | AM | steel | M10 | 15 | 35,3 | 15,3 | 17,3 | |  | | 1.87 € | | 07199-210X20 | AM | steel | M10 | 20 | 35,3 | 15,3 | 17,3 | |  | | 1.87 € | | 07199-210X25 | AM | steel | M10 | 25 | 35,3 | 15,3 | 17,3 | |  | | 1.97 € | | 07199-210X30 | AM | steel | M10 | 30 | 35,3 | 15,3 | 17,3 | |  | | 2.01 € | | 07199-210X35 | AM | steel | M10 | 35 | 35,3 | 15,3 | 17,3 | expiring |  | | 2.07 € | | 07199-210X40 | AM | steel | M10 | 40 | 35,3 | 15,3 | 17,3 | |  | | 2.14 € | | 07199-210X50 | AM | steel | M10 | 50 | 35,3 | 15,3 | 17,3 | |  | | 2.30 € | | 07199-210X60 | AM | steel | M10 | 60 | 35,3 | 15,3 | 17,3 | |  | | 2.76 € | | 07199-212X20 | AM | steel | M12 | 20 | 47,5 | 20,5 | 22,5 | expiring |  | | 2.09 € | | 07199-212X30 | AM | steel | M12 | 30 | 47,5 | 20,5 | 22,5 | |  | | 2.16 € | | 07199-212X35 | AM | steel | M12 | 35 | 47,5 | 20,5 | 22,5 | expiring |  | | 2.21 € | | 07199-212X40 | AM | steel | M12 | 40 | 47,5 | 20,5 | 22,5 | |  | | 2.52 € | | 07199-212X50 | AM | steel | M12 | 50 | 47,5 | 20,5 | 22,5 | |  | | 2.53 € | | 07199-212X60 | AM | steel | M12 | 60 | 47,5 | 20,5 | 22,5 | |  | | 3.43 € | | 07199-1204X10 | AM | stainless steel A2 | M4 | 10 | 22 | 9,5 | 10,5 | |  | | 1.10 € | | 07199-1204X12 | AM | stainless steel A2 | M4 | 12 | 22 | 9,5 | 10,5 | |  | | 1.14 € | | 07199-1204X16 | AM | stainless steel A2 | M4 | 16 | 22 | 9,5 | 10,5 | |  | | 1.21 € | | 07199-1204X20 | AM | stainless steel A2 | M4 | 20 | 22 | 9,5 | 10,5 | |  | | 1.25 € | | 07199-1204X25 | AM | stainless steel A2 | M4 | 25 | 22 | 9,5 | 10,5 | |  | | 1.29 € | | 07199-1204X30 | AM | stainless steel A2 | M4 | 30 | 22 | 9,5 | 10,5 | |  | | 1.32 € | | 07199-1205X10 | AM | stainless steel A2 | M5 | 10 | 22 | 9,5 | 10,5 | |  | | 1.16 € | | 07199-1205X12 | AM | stainless steel A2 | M5 | 12 | 22 | 9,5 | 10,5 | |  | | 1.32 € | | 07199-1205X16 | AM | stainless steel A2 | M5 | 16 | 22 | 9,5 | 10,5 | |  | | 1.27 € | | 07199-1205X20 | AM | stainless steel A2 | M5 | 20 | 22 | 9,5 | 10,5 | |  | | 1.31 € | | 07199-1205X25 | AM | stainless steel A2 | M5 | 25 | 22 | 9,5 | 10,5 | |  | | 1.37 € | | 07199-1205X30 | AM | stainless steel A2 | M5 | 30 | 22 | 9,5 | 10,5 | |  | | 1.37 € | | 07199-1205X35 | AM | stainless steel A2 | M5 | 35 | 22 | 9,5 | 10,5 | |  | | 1.54 € | | 07199-1205X40 | AM | stainless steel A2 | M5 | 40 | 22 | 9,5 | 10,5 | |  | | 1.64 € | | 07199-1206X10 | AM | stainless steel A2 | M6 | 10 | 26,8 | 11,9 | 12,9 | |  | | 1.43 € | | 07199-1206X12 | AM | stainless steel A2 | M6 | 12 | 26,8 | 11,9 | 12,9 | |  | | 1.47 € | | 07199-1206X16 | AM | stainless steel A2 | M6 | 16 | 26,8 | 11,9 | 12,9 | |  | | 1.50 € | | 07199-1206X20 | AM | stainless steel A2 | M6 | 20 | 26,8 | 11,9 | 12,9 | |  | | 1.53 € | | 07199-1206X25 | AM | stainless steel A2 | M6 | 25 | 26,8 | 11,9 | 12,9 | |  | | 1.67 € | | 07199-1206X30 | AM | stainless steel A2 | M6 | 30 | 26,8 | 11,9 | 12,9 | |  | | 1.71 € | | 07199-1206X35 | AM | stainless steel A2 | M6 | 35 | 26,8 | 11,9 | 12,9 | |  | | 1.75 € | | 07199-1206X40 | AM | stainless steel A2 | M6 | 40 | 26,8 | 11,9 | 12,9 | |  | | 1.83 € | | 07199-1206X45 | AM | stainless steel A2 | M6 | 45 | 26,8 | 11,9 | 12,9 | |  | | 2.14 € | | 07199-1206X50 | AM | stainless steel A2 | M6 | 50 | 26,8 | 11,9 | 12,9 | |  | | 2.14 € | | 07199-1208X10 | AM | stainless steel A2 | M8 | 10 | 30,3 | 13,5 | 14,8 | |  | | currently not available | | 07199-1208X12 | AM | stainless steel A2 | M8 | 12 | 30,3 | 13,5 | 14,8 | |  | | 2.43 € | | 07199-1208X16 | AM | stainless steel A2 | M8 | 16 | 30,3 | 13,5 | 14,8 | |  | | 2.50 € | | 07199-1208X20 | AM | stainless steel A2 | M8 | 20 | 30,3 | 13,5 | 14,8 | |  | | 2.53 € | | 07199-1208X25 | AM | stainless steel A2 | M8 | 25 | 30,3 | 13,5 | 14,8 | |  | | 2.60 € | | 07199-1208X30 | AM | stainless steel A2 | M8 | 30 | 30,3 | 13,5 | 14,8 | |  | | 2.69 € | | 07199-1208X35 | AM | stainless steel A2 | M8 | 35 | 30,3 | 13,5 | 14,8 | |  | | 2.81 € | | 07199-1208X40 | AM | stainless steel A2 | M8 | 40 | 30,3 | 13,5 | 14,8 | |  | | 2.91 € | | 07199-1208X45 | AM | stainless steel A2 | M8 | 45 | 30,3 | 13,5 | 14,8 | |  | | 3.11 € | | 07199-1208X50 | AM | stainless steel A2 | M8 | 50 | 30,3 | 13,5 | 14,8 | |  | | currently not available | | 07199-1208X60 | AM | stainless steel A2 | M8 | 60 | 30,3 | 13,5 | 14,8 | expiring |  | | 4.07 € | | 07199-1210X16 | AM | stainless steel A2 | M10 | 16 | 35,3 | 15,3 | 17,3 | |  | | 3.57 € | | 07199-1210X20 | AM | stainless steel A2 | M10 | 20 | 35,3 | 15,3 | 17,3 | |  | | 3.61 € | | 07199-1210X25 | AM | stainless steel A2 | M10 | 25 | 35,3 | 15,3 | 17,3 | |  | | 3.88 € | | 07199-1210X30 | AM | stainless steel A2 | M10 | 30 | 35,3 | 15,3 | 17,3 | |  | | 3.96 € | | 07199-1210X35 | AM | stainless steel A2 | M10 | 35 | 35,3 | 15,3 | 17,3 | expiring |  | | 4.16 € | | 07199-1210X40 | AM | stainless steel A2 | M10 | 40 | 35,3 | 15,3 | 17,3 | |  | | 4.43 € | | 07199-1210X45 | AM | stainless steel A2 | M10 | 45 | 35,3 | 15,3 | 17,3 | |  | | 4.44 € | | 07199-1210X50 | AM | stainless steel A2 | M10 | 50 | 35,3 | 15,3 | 17,3 | |  | | 4.67 € | | 07199-1210X60 | AM | stainless steel A2 | M10 | 60 | 35,3 | 15,3 | 17,3 | |  | | 7.39 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|