norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Steel grade 8.8, black oxidised.
Stainless steel A2-70, bright.
Note:Suitable hinge pin, see 04250.Drawing reference:
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07180 Eye bolts DIN 444, Form B 172 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Eye bolts DIN 444, Form B

Overview of items (compressed)

Item selection/filter
Order No.
steel
black oxidised
Order No.
stainless steel A2
bright
BD1D2D3L

RSFilter
07180-055007180-1055016M5512502,56
07180-0575-16M5512752,56
07180-065007180-1065018M66145047
07180-067507180-1067518M66147547
07180-085007180-1085022M88185049
07180-087507180-1087522M88187549
07180-107507180-1107526M10102075412
07180-1010007180-11010026M101020100412
07180-127507180-1127530M12122575614
07180-1210007180-11210030M121225100614
07180-1212007180-11212030M121225120614
07180-1213007180-11213036M121225130614
07180-147507180-1147536M14142875616
07180-1413007180-11413036M141428130616
07180-1613007180-11613044M161632130617
07180-2014007180-12014052M201840140622
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83