norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished.Note:Ideal elements for fastening cladding panels, Plexiglas covers etc. The oversized flange and the thread undercut ensure a stress-free, uniform force distribution on the respective surfaces. Projecting edges are kept to a minimum by the head height being kept as low as possible. An open-end spanner is used to screw the fastener in.
The surface of the ball head screw is polished and, with regard to design optimised for the use in hygienic environments. The surface is polished to a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07175-02 Ball head screw in Hygienic DESIGN 168 kB

Drawings

Ball head screw in Hygienic DESIGN

Item selection/filter

Order No.D

D1KTSWR1LCADAcc.PriceOrder
07175-02-03X6M3820,655,26 5.52 €
07175-02-03X8M3820,655,28 5.55 €
07175-02-03X10M3820,655,210 5.62 €
07175-02-03X12M3820,655,212 6.23 €
07175-02-03X16M3820,655,216 6.45 €
07175-02-03X20M3820,655,220 6.70 €
07175-02-03X25M3820,655,225 7.00 €
07175-02-03X30M3820,655,230 7.30 €
07175-02-04X8M4113166,78 5.70 €
07175-02-04X10M4113166,710 5.75 €
07175-02-04X12M4113166,712 5.80 €
07175-02-04X16M4113166,716 7.06 €
07175-02-04X20M4113166,720 7.35 €
07175-02-04X25M4113166,725 7.64 €
07175-02-04X30M4113166,730 7.99 €
07175-02-05X10M5144188,610 6.22 €
07175-02-05X12M5144188,612 6.36 €
07175-02-05X16M5144188,616 6.52 €
07175-02-05X20M5144188,620 8.05 €
07175-02-05X25M5144188,625 8.40 €
07175-02-05X30M5144188,630 8.77 €
07175-02-06X12M61751,5101012 6.73 €
07175-02-06X16M61751,5101016 7.02 €
07175-02-06X20M61751,5101020 7.18 €
07175-02-06X25M61751,5101025 9.51 €
07175-02-06X30M61751,5101030 9.90 €
07175-02-08X16M82051,5131316 7.13 €
07175-02-08X20M82051,5131320 7.39 €
07175-02-08X25M82051,5131325 7.49 €
07175-02-08X30M82051,5131330 10.84 €
07175-02-08X35M82051,5131335 11.29 €
07175-02-08X40M82051,5131340 11.79 €
07175-02-10X20M102261,51513,520 9.23 €
07175-02-10X25M102261,51513,525 9.48 €
07175-02-10X30M102261,51513,530 9.67 €
07175-02-10X35M102261,51513,535 10.95 €
07175-02-10X40M102261,51513,540 11.68 €
07175-02-12X25M12277,51,51916,325 11.29 €
07175-02-12X30M12277,51,51916,330 11.78 €
07175-02-12X35M12277,51,51916,335 12.24 €
07175-02-12X40M12277,51,51916,340 14.02 €
07175-02-12X50M12277,51,51916,350 14.19 €
07175-02-16X30M163691,5242330 15.17 €
07175-02-16X35M163691,5242335 16.40 €
07175-02-16X40M163691,5242340 16.81 €
07175-02-16X50M163691,5242350 17.58 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83