|
|
07174Button head screws, EN ISO 7380 |
go back |
|
|
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 10.9, bright (black) or electro zinc-plated. Stainless steel A2-70, bright. Stainless steel A4-70, bright.Note:EN ISO 7380-1 Form A: Hexagon socket button head screws. EN ISO 7380-2 Form B:Hexagon socket button head screws with collar. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Main material | Surface finish body | Grade | D | L | Ls min. | Lg max. | DK | K | SW | CAD | Acc. | Price | Order |
---|
07174-1303X8 | A | steel | bright (black) | 10.9 | M3 | 8 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.36 € | | 07174-1303X10 | A | steel | bright (black) | 10.9 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.36 € | | 07174-1303X12 | A | steel | bright (black) | 10.9 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.38 € | | 07174-1303X16 | A | steel | bright (black) | 10.9 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.38 € | | 07174-1303X20 | A | steel | bright (black) | 10.9 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.40 € | | 07174-1304X8 | A | steel | bright (black) | 10.9 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.23 € | | 07174-1304X10 | A | steel | bright (black) | 10.9 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.29 € | | 07174-1304X12 | A | steel | bright (black) | 10.9 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.31 € | | 07174-1304X16 | A | steel | bright (black) | 10.9 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.35 € | | 07174-1304X20 | A | steel | bright (black) | 10.9 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.35 € | | 07174-1304X25 | A | steel | bright (black) | 10.9 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.37 € | | 07174-1304X30 | A | steel | bright (black) | 10.9 | M4 | 30 | 6,5 | 10 | 7,6 | 2,2 | 2,5 |  | | 0.43 € | | 07174-1305X8 | A | steel | bright (black) | 10.9 | M5 | 8 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.32 € | | 07174-1305X10 | A | steel | bright (black) | 10.9 | M5 | 10 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.29 € | | 07174-1305X12 | A | steel | bright (black) | 10.9 | M5 | 12 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.30 € | | 07174-1305X16 | A | steel | bright (black) | 10.9 | M5 | 16 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.31 € | | 07174-1305X20 | A | steel | bright (black) | 10.9 | M5 | 20 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.36 € | | 07174-1305X25 | A | steel | bright (black) | 10.9 | M5 | 25 | 0 | 0,24 | 9,5 | 2,75 | 3 |  | | 0.44 € | | 07174-1305X30 | A | steel | bright (black) | 10.9 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 |  | | 0.45 € | | 07174-1305X35 | A | steel | bright (black) | 10.9 | M5 | 35 | 9 | 13 | 9,5 | 2,75 | 3 |  | | 0.48 € | | 07174-1305X40 | A | steel | bright (black) | 10.9 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 |  | | 0.66 € | | 07174-1306X8 | A | steel | bright (black) | 10.9 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.44 € | | 07174-1306X10 | A | steel | bright (black) | 10.9 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.37 € | | 07174-1306X12 | A | steel | bright (black) | 10.9 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.39 € | | 07174-1306X16 | A | steel | bright (black) | 10.9 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.40 € | | 07174-1306X20 | A | steel | bright (black) | 10.9 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.46 € | | 07174-1306X25 | A | steel | bright (black) | 10.9 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.43 € | | 07174-1306X30 | A | steel | bright (black) | 10.9 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.54 € | | 07174-1306X35 | A | steel | bright (black) | 10.9 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 |  | | 0.56 € | | 07174-1306X40 | A | steel | bright (black) | 10.9 | M6 | 40 | 11 | 16 | 10,5 | 3,3 | 4 |  | | 0.71 € | | 07174-1306X45 | A | steel | bright (black) | 10.9 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 |  | | 0.72 € | | 07174-1306X50 | A | steel | bright (black) | 10.9 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 |  | | 0.85 € | | 07174-1306X55 | A | steel | bright (black) | 10.9 | M6 | 55 | 26 | 31 | 10,5 | 3,3 | 4 |  | | 1.05 € | | 07174-1306X60 | A | steel | bright (black) | 10.9 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 |  | | 1.16 € | | 07174-1308X8 | A | steel | bright (black) | 10.9 | M8 | 8 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.55 € | | 07174-1308X10 | A | steel | bright (black) | 10.9 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.47 € | | 07174-1308X12 | A | steel | bright (black) | 10.9 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.36 € | | 07174-1308X16 | A | steel | bright (black) | 10.9 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.33 € | | 07174-1308X20 | A | steel | bright (black) | 10.9 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.35 € | | 07174-1308X25 | A | steel | bright (black) | 10.9 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.36 € | | 07174-1308X30 | A | steel | bright (black) | 10.9 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.47 € | | 07174-1308X35 | A | steel | bright (black) | 10.9 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.49 € | | 07174-1308X40 | A | steel | bright (black) | 10.9 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 |  | | 0.54 € | | 07174-1308X45 | A | steel | bright (black) | 10.9 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 |  | | 0.61 € | | 07174-1308X50 | A | steel | bright (black) | 10.9 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 |  | | 0.71 € | | 07174-1308X55 | A | steel | bright (black) | 10.9 | M8 | 55 | 20,75 | 27 | 14 | 4,4 | 5 |  | | 0.83 € | | 07174-1308X60 | A | steel | bright (black) | 10.9 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 |  | | 0.97 € | | 07174-1310X12 | A | steel | bright (black) | 10.9 | M10 | 12 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.78 € | | 07174-1310X16 | A | steel | bright (black) | 10.9 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.66 € | | 07174-1310X20 | A | steel | bright (black) | 10.9 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.68 € | | 07174-1310X25 | A | steel | bright (black) | 10.9 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.69 € | | 07174-1310X30 | A | steel | bright (black) | 10.9 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.72 € | | 07174-1310X35 | A | steel | bright (black) | 10.9 | M10 | 35 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.81 € | | 07174-1310X40 | A | steel | bright (black) | 10.9 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.90 € | | 07174-1310X45 | A | steel | bright (black) | 10.9 | M10 | 45 | 5,5 | 13 | 17,5 | 5,5 | 6 |  | | 1.01 € | | 07174-1310X50 | A | steel | bright (black) | 10.9 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 |  | | 1.13 € | | 07174-1310X55 | A | steel | bright (black) | 10.9 | M10 | 55 | 15,5 | 23 | 17,5 | 5,5 | 6 |  | | 1.33 € | | 07174-1310X60 | A | steel | bright (black) | 10.9 | M10 | 60 | 20,5 | 28 | 17,5 | 5,5 | 6 |  | | 1.43 € | | 07174-1503X8 | A | steel | galvanised | 10.9 | M3 | 8 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.37 € | | 07174-1503X10 | A | steel | galvanised | 10.9 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.37 € | | 07174-1503X12 | A | steel | galvanised | 10.9 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.39 € | | 07174-1503X16 | A | steel | galvanised | 10.9 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.39 € | | 07174-1503X20 | A | steel | galvanised | 10.9 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.43 € | | 07174-1504X8 | A | steel | galvanised | 10.9 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.28 € | | 07174-1504X10 | A | steel | galvanised | 10.9 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.30 € | | 07174-1504X12 | A | steel | galvanised | 10.9 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.32 € | | 07174-1504X16 | A | steel | galvanised | 10.9 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.36 € | | 07174-1504X20 | A | steel | galvanised | 10.9 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.36 € | | 07174-1504X25 | A | steel | galvanised | 10.9 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.38 € | | 07174-1504X30 | A | steel | galvanised | 10.9 | M4 | 30 | 6,5 | 10 | 7,6 | 2,2 | 2,5 |  | | 0.44 € | | 07174-1505X8 | A | steel | galvanised | 10.9 | M5 | 8 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.33 € | | 07174-1505X10 | A | steel | galvanised | 10.9 | M5 | 10 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.30 € | | 07174-1505X12 | A | steel | galvanised | 10.9 | M5 | 12 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.31 € | | 07174-1505X16 | A | steel | galvanised | 10.9 | M5 | 16 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.32 € | | 07174-1505X20 | A | steel | galvanised | 10.9 | M5 | 20 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.37 € | | 07174-1505X25 | A | steel | galvanised | 10.9 | M5 | 25 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.45 € | | 07174-1505X30 | A | steel | galvanised | 10.9 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 |  | | 0.46 € | | 07174-1505X35 | A | steel | galvanised | 10.9 | M5 | 35 | 9 | 13 | 9,5 | 2,75 | 3 |  | | 0.49 € | | 07174-1505X40 | A | steel | galvanised | 10.9 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 |  | | 0.67 € | | 07174-1505X45 | A | steel | galvanised | 10.9 | M5 | 45 | 19 | 23 | 9,5 | 2,75 | 3 |  | | 0.78 € | | 07174-1506X8 | A | steel | galvanised | 10.9 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.45 € | | 07174-1506X10 | A | steel | galvanised | 10.9 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.38 € | | 07174-1506X12 | A | steel | galvanised | 10.9 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.40 € | | 07174-1506X16 | A | steel | galvanised | 10.9 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.43 € | | 07174-1506X20 | A | steel | galvanised | 10.9 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.47 € | | 07174-1506X25 | A | steel | galvanised | 10.9 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.44 € | | 07174-1506X30 | A | steel | galvanised | 10.9 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.55 € | | 07174-1506X35 | A | steel | galvanised | 10.9 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 |  | | 0.59 € | | 07174-1506X40 | A | steel | galvanised | 10.9 | M6 | 40 | 11 | 16 | 10,5 | 3,3 | 4 |  | | 0.72 € | | 07174-1506X45 | A | steel | galvanised | 10.9 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 |  | | 0.75 € | | 07174-1506X50 | A | steel | galvanised | 10.9 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 |  | | 0.89 € | | 07174-1506X55 | A | steel | galvanised | 10.9 | M6 | 55 | 26 | 31 | 10,5 | 3,3 | 4 |  | | 1.06 € | | 07174-1506X60 | A | steel | galvanised | 10.9 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 |  | | 1.20 € | | 07174-1508X8 | A | steel | galvanised | 10.9 | M8 | 8 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.56 € | | 07174-1508X10 | A | steel | galvanised | 10.9 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.48 € | | 07174-1508X12 | A | steel | galvanised | 10.9 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.37 € | | 07174-1508X16 | A | steel | galvanised | 10.9 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.35 € | | 07174-1508X20 | A | steel | galvanised | 10.9 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.36 € | | 07174-1508X25 | A | steel | galvanised | 10.9 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.37 € | | 07174-1508X30 | A | steel | galvanised | 10.9 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.48 € | | 07174-1508X35 | A | steel | galvanised | 10.9 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.51 € | | 07174-1508X40 | A | steel | galvanised | 10.9 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 |  | | 0.55 € | | 07174-1508X45 | A | steel | galvanised | 10.9 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 |  | | 0.62 € | | 07174-1508X50 | A | steel | galvanised | 10.9 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 |  | | 0.72 € | | 07174-1508X55 | A | steel | galvanised | 10.9 | M8 | 55 | 20,75 | 27 | 14 | 4,4 | 5 |  | | 0.84 € | | 07174-1508X60 | A | steel | galvanised | 10.9 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 |  | | 0.99 € | | 07174-1510X12 | A | steel | galvanised | 10.9 | M10 | 12 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.79 € | | 07174-1510X16 | A | steel | galvanised | 10.9 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.67 € | | 07174-1510X20 | A | steel | galvanised | 10.9 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.69 € | | 07174-1510X25 | A | steel | galvanised | 10.9 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.71 € | | 07174-1510X30 | A | steel | galvanised | 10.9 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.75 € | | 07174-1510X35 | A | steel | galvanised | 10.9 | M10 | 35 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.82 € | | 07174-1510X40 | A | steel | galvanised | 10.9 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 0.92 € | | 07174-1510X45 | A | steel | galvanised | 10.9 | M10 | 45 | 5,5 | 13 | 17,5 | 5,5 | 6 |  | | 1.02 € | | 07174-1510X50 | A | steel | galvanised | 10.9 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 |  | | 1.14 € | | 07174-1510X55 | A | steel | galvanised | 10.9 | M10 | 55 | 15,5 | 23 | 17,5 | 5,5 | 6 |  | | 1.35 € | | 07174-1510X60 | A | steel | galvanised | 10.9 | M10 | 60 | 20,5 | 28 | 17,5 | 5,5 | 6 |  | | 1.45 € | | 07174-1512X16 | A | steel | galvanised | 10.9 | M12 | 16 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 1.46 € | | 07174-1512X20 | A | steel | galvanised | 10.9 | M12 | 20 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 1.05 € | | 07174-1512X25 | A | steel | galvanised | 10.9 | M12 | 25 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 1.32 € | | 07174-1512X30 | A | steel | galvanised | 10.9 | M12 | 30 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 1.47 € | | 07174-1512X35 | A | steel | galvanised | 10.9 | M12 | 35 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 1.68 € | | 07174-1512X40 | A | steel | galvanised | 10.9 | M12 | 40 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 1.71 € | | 07174-1512X45 | A | steel | galvanised | 10.9 | M12 | 45 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 1.94 € | | 07174-1512X50 | A | steel | galvanised | 10.9 | M12 | 50 | 0 | 5,25 | 21 | 6,6 | 8 |  | | 2.00 € | | 07174-1512X60 | A | steel | galvanised | 10.9 | M12 | 60 | 15,25 | 24 | 21 | 6,6 | 8 |  | | 2.47 € | | 07174-1516X30 | A | steel | galvanised | 10.9 | M16 | 30 | 0 | 6 | 28 | 8,8 | 10 |  | | 3.44 € | | 07174-1516X40 | A | steel | galvanised | 10.9 | M16 | 40 | 0 | 6 | 28 | 8,8 | 10 |  | | 4.12 € | | 07174-1516X45 | A | steel | galvanised | 10.9 | M16 | 45 | 0 | 6 | 28 | 8,8 | 10 |  | | 3.57 € | | 07174-1516X50 | A | steel | galvanised | 10.9 | M16 | 50 | 0 | 6 | 28 | 8,8 | 10 |  | | 3.61 € | | 07174-1516X60 | A | steel | galvanised | 10.9 | M16 | 60 | 0 | 6 | 28 | 8,8 | 10 |  | | 4.09 € | | 07174-1103X8 | A | stainless steel A2 | bright | 70 | M3 | 8 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.13 € | | 07174-1103X10 | A | stainless steel A2 | bright | 70 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.13 € | | 07174-1103X12 | A | stainless steel A2 | bright | 70 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.13 € | | 07174-1103X16 | A | stainless steel A2 | bright | 70 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.15 € | | 07174-1103X20 | A | stainless steel A2 | bright | 70 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.21 € | | 07174-1104X8 | A | stainless steel A2 | bright | 70 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.16 € | | 07174-1104X10 | A | stainless steel A2 | bright | 70 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.20 € | | 07174-1104X12 | A | stainless steel A2 | bright | 70 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.22 € | | 07174-1104X16 | A | stainless steel A2 | bright | 70 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.29 € | | 07174-1104X20 | A | stainless steel A2 | bright | 70 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.33 € | | 07174-1104X25 | A | stainless steel A2 | bright | 70 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.38 € | | 07174-1104X30 | A | stainless steel A2 | bright | 70 | M4 | 30 | 6,5 | 30 | 7,6 | 2,2 | 2,5 |  | | 0.45 € | | 07174-1105X8 | A | stainless steel A2 | bright | 70 | M5 | 8 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.32 € | | 07174-1105X10 | A | stainless steel A2 | bright | 70 | M5 | 10 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.33 € | | 07174-1105X12 | A | stainless steel A2 | bright | 70 | M5 | 12 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.35 € | | 07174-1105X16 | A | stainless steel A2 | bright | 70 | M5 | 16 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.37 € | | 07174-1105X20 | A | stainless steel A2 | bright | 70 | M5 | 20 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.44 € | | 07174-1105X25 | A | stainless steel A2 | bright | 70 | M5 | 25 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.49 € | | 07174-1105X30 | A | stainless steel A2 | bright | 70 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 |  | | 0.60 € | | 07174-1105X40 | A | stainless steel A2 | bright | 70 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 |  | | 0.75 € | | 07174-1105X45 | A | stainless steel A2 | bright | 70 | M5 | 45 | 19 | 23 | 9,5 | 2,75 | 3 |  | | 0.89 € | | 07174-1106X8 | A | stainless steel A2 | bright | 70 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.43 € | | 07174-1106X10 | A | stainless steel A2 | bright | 70 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.37 € | | 07174-1106X12 | A | stainless steel A2 | bright | 70 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.39 € | | 07174-1106X16 | A | stainless steel A2 | bright | 70 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.40 € | | 07174-1106X20 | A | stainless steel A2 | bright | 70 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.47 € | | 07174-1106X25 | A | stainless steel A2 | bright | 70 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.56 € | | 07174-1106X30 | A | stainless steel A2 | bright | 70 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.64 € | | 07174-1106X35 | A | stainless steel A2 | bright | 70 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 |  | | 0.77 € | | 07174-1106X40 | A | stainless steel A2 | bright | 70 | M6 | 40 | 11 | 6 | 10,5 | 3,3 | 4 |  | | 0.83 € | | 07174-1106X45 | A | stainless steel A2 | bright | 70 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 |  | | 0.94 € | | 07174-1106X50 | A | stainless steel A2 | bright | 70 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 |  | | 0.98 € | | 07174-1106X60 | A | stainless steel A2 | bright | 70 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 |  | | 1.15 € | | 07174-1108X10 | A | stainless steel A2 | bright | 70 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.48 € | | 07174-1108X12 | A | stainless steel A2 | bright | 70 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.45 € | | 07174-1108X16 | A | stainless steel A2 | bright | 70 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.45 € | | 07174-1108X20 | A | stainless steel A2 | bright | 70 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.56 € | | 07174-1108X25 | A | stainless steel A2 | bright | 70 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.66 € | | 07174-1108X30 | A | stainless steel A2 | bright | 70 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.78 € | | 07174-1108X35 | A | stainless steel A2 | bright | 70 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.89 € | | 07174-1108X40 | A | stainless steel A2 | bright | 70 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 |  | | 0.99 € | | 07174-1108X45 | A | stainless steel A2 | bright | 70 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 |  | | 1.13 € | | 07174-1108X50 | A | stainless steel A2 | bright | 70 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 |  | | 1.27 € | | 07174-1108X60 | A | stainless steel A2 | bright | 70 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 |  | | 1.43 € | | 07174-1110X16 | A | stainless steel A2 | bright | 70 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 1.08 € | | 07174-1110X20 | A | stainless steel A2 | bright | 70 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 1.02 € | | 07174-1110X25 | A | stainless steel A2 | bright | 70 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 1.15 € | | 07174-1110X30 | A | stainless steel A2 | bright | 70 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 1.20 € | | 07174-1110X40 | A | stainless steel A2 | bright | 70 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 1.63 € | | 07174-1110X50 | A | stainless steel A2 | bright | 70 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 |  | | 1.94 € | | 07174-1603X10 | A | stainless steel A4 | bright | 70 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.16 € | | 07174-1603X12 | A | stainless steel A4 | bright | 70 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.16 € | | 07174-1603X16 | A | stainless steel A4 | bright | 70 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.22 € | | 07174-1603X20 | A | stainless steel A4 | bright | 70 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 |  | | 0.28 € | | 07174-1604X8 | A | stainless steel A4 | bright | 70 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.23 € | | 07174-1604X10 | A | stainless steel A4 | bright | 70 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.24 € | | 07174-1604X12 | A | stainless steel A4 | bright | 70 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.29 € | | 07174-1604X16 | A | stainless steel A4 | bright | 70 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.36 € | | 07174-1604X20 | A | stainless steel A4 | bright | 70 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.44 € | | 07174-1604X25 | A | stainless steel A4 | bright | 70 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 |  | | 0.49 € | | 07174-1604X30 | A | stainless steel A4 | bright | 70 | M4 | 30 | 6,5 | 10 | 7,6 | 2,2 | 2,5 |  | | 0.60 € | | 07174-1605X8 | A | stainless steel A4 | bright | 70 | M5 | 8 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.40 € | | 07174-1605X10 | A | stainless steel A4 | bright | 70 | M5 | 10 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.44 € | | 07174-1605X12 | A | stainless steel A4 | bright | 70 | M5 | 12 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.45 € | | 07174-1605X16 | A | stainless steel A4 | bright | 70 | M5 | 16 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.47 € | | 07174-1605X20 | A | stainless steel A4 | bright | 70 | M5 | 20 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.59 € | | 07174-1605X25 | A | stainless steel A4 | bright | 70 | M5 | 25 | 0 | 2,4 | 9,5 | 2,75 | 3 |  | | 0.66 € | | 07174-1605X30 | A | stainless steel A4 | bright | 70 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 |  | | 0.76 € | | 07174-1605X40 | A | stainless steel A4 | bright | 70 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 |  | | 0.98 € | | 07174-1605X45 | A | stainless steel A4 | bright | 70 | M5 | 45 | 19 | 23 | 9,5 | 2,75 | 3 |  | | 1.14 € | | 07174-1606X8 | A | stainless steel A4 | bright | 70 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.56 € | | 07174-1606X10 | A | stainless steel A4 | bright | 70 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.47 € | | 07174-1606X12 | A | stainless steel A4 | bright | 70 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.51 € | | 07174-1606X16 | A | stainless steel A4 | bright | 70 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.54 € | | 07174-1606X20 | A | stainless steel A4 | bright | 70 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.63 € | | 07174-1606X25 | A | stainless steel A4 | bright | 70 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.72 € | | 07174-1606X30 | A | stainless steel A4 | bright | 70 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 |  | | 0.82 € | | 07174-1606X35 | A | stainless steel A4 | bright | 70 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 |  | | 1.00 € | | 07174-1606X40 | A | stainless steel A4 | bright | 70 | M6 | 40 | 11 | 16 | 10,5 | 3,3 | 4 |  | | 1.09 € | | 07174-1606X45 | A | stainless steel A4 | bright | 70 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 |  | | 1.20 € | | 07174-1606X50 | A | stainless steel A4 | bright | 70 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 |  | | 1.28 € | | 07174-1606X60 | A | stainless steel A4 | bright | 70 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 |  | | 1.50 € | | 07174-1608X10 | A | stainless steel A4 | bright | 70 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.64 € | | 07174-1608X12 | A | stainless steel A4 | bright | 70 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.60 € | | 07174-1608X16 | A | stainless steel A4 | bright | 70 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.60 € | | 07174-1608X20 | A | stainless steel A4 | bright | 70 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.72 € | | 07174-1608X25 | A | stainless steel A4 | bright | 70 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 0.84 € | | 07174-1608X30 | A | stainless steel A4 | bright | 70 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 1.02 € | | 07174-1608X35 | A | stainless steel A4 | bright | 70 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 |  | | 1.14 € | | 07174-1608X40 | A | stainless steel A4 | bright | 70 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 |  | | 1.29 € | | 07174-1608X45 | A | stainless steel A4 | bright | 70 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 |  | | 1.47 € | | 07174-1608X50 | A | stainless steel A4 | bright | 70 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 |  | | 1.63 € | | 07174-1608X60 | A | stainless steel A4 | bright | 70 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 |  | | 1.84 € | | 07174-1610X16 | A | stainless steel A4 | bright | 70 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 1.40 € | | 07174-1610X20 | A | stainless steel A4 | bright | 70 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 1.33 € | | 07174-1610X25 | A | stainless steel A4 | bright | 70 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 1.50 € | | 07174-1610X30 | A | stainless steel A4 | bright | 70 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 1.56 € | | 07174-1610X40 | A | stainless steel A4 | bright | 70 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 |  | | 2.12 € | | 07174-1610X50 | A | stainless steel A4 | bright | 70 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 |  | | 2.51 € | |
|
Hexagon socket button head screws with collar EN ISO 7380-2, Form B |
More information |
Order No. | Form | Main material | Surface finish body | Grade | D | L | Ls min. | Lg max. | D1 | K | SW | CAD | Acc. | Price | Order |
---|
07174-2304X8 | B | steel | bright (black) | 10.9 | M4 | 8 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.36 € | | 07174-2304X10 | B | steel | bright (black) | 10.9 | M4 | 10 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.38 € | | 07174-2304X12 | B | steel | bright (black) | 10.9 | M4 | 12 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.38 € | | 07174-2304X16 | B | steel | bright (black) | 10.9 | M4 | 16 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.38 € | | 07174-2304X20 | B | steel | bright (black) | 10.9 | M4 | 20 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.43 € | | 07174-2304X25 | B | steel | bright (black) | 10.9 | M4 | 25 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.46 € | | 07174-2304X30 | B | steel | bright (black) | 10.9 | M4 | 30 | 6,5 | 10 | 9,4 | 2,2 | 2,5 |  | | 0.51 € | | 07174-2305X8 | B | steel | bright (black) | 10.9 | M5 | 8 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.46 € | | 07174-2305X10 | B | steel | bright (black) | 10.9 | M5 | 10 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.44 € | | 07174-2305X12 | B | steel | bright (black) | 10.9 | M5 | 12 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.44 € | | 07174-2305X16 | B | steel | bright (black) | 10.9 | M5 | 16 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.45 € | | 07174-2305X20 | B | steel | bright (black) | 10.9 | M5 | 20 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.47 € | | 07174-2305X25 | B | steel | bright (black) | 10.9 | M5 | 25 | 0 | 0,24 | 11,8 | 2,75 | 3 |  | | 0.49 € | | 07174-2305X30 | B | steel | bright (black) | 10.9 | M5 | 30 | 4 | 8 | 11,8 | 2,75 | 3 |  | | 0.62 € | | 07174-2305X35 | B | steel | bright (black) | 10.9 | M5 | 35 | 9 | 13 | 11,8 | 2,75 | 3 |  | | 0.75 € | | 07174-2306X8 | B | steel | bright (black) | 10.9 | M6 | 8 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.48 € | | 07174-2306X10 | B | steel | bright (black) | 10.9 | M6 | 10 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.47 € | | 07174-2306X12 | B | steel | bright (black) | 10.9 | M6 | 12 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.49 € | | 07174-2306X16 | B | steel | bright (black) | 10.9 | M6 | 16 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.49 € | | 07174-2306X20 | B | steel | bright (black) | 10.9 | M6 | 20 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.62 € | | 07174-2306X25 | B | steel | bright (black) | 10.9 | M6 | 25 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.67 € | | 07174-2306X30 | B | steel | bright (black) | 10.9 | M6 | 30 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.72 € | | 07174-2306X35 | B | steel | bright (black) | 10.9 | M6 | 35 | 6 | 11 | 13,6 | 3,3 | 4 |  | | 0.81 € | | 07174-2306X40 | B | steel | bright (black) | 10.9 | M6 | 40 | 11 | 16 | 13,6 | 3,3 | 4 |  | | 0.97 € | | 07174-2308X12 | B | steel | bright (black) | 10.9 | M8 | 12 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.44 € | | 07174-2308X16 | B | steel | bright (black) | 10.9 | M8 | 16 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.49 € | | 07174-2308X20 | B | steel | bright (black) | 10.9 | M8 | 20 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.51 € | | 07174-2308X25 | B | steel | bright (black) | 10.9 | M8 | 25 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.60 € | | 07174-2308X30 | B | steel | bright (black) | 10.9 | M8 | 30 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.66 € | | 07174-2308X35 | B | steel | bright (black) | 10.9 | M8 | 35 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.72 € | | 07174-2308X40 | B | steel | bright (black) | 10.9 | M8 | 40 | 5,75 | 12 | 17,8 | 4,4 | 5 |  | | 0.93 € | | 07174-2308X50 | B | steel | bright (black) | 10.9 | M8 | 50 | 15,75 | 22 | 17,8 | 4,4 | 5 |  | | 1.04 € | | 07174-2308X60 | B | steel | bright (black) | 10.9 | M8 | 60 | 25,75 | 32 | 17,8 | 4,4 | 5 |  | | 1.06 € | | 07174-2310X25 | B | steel | bright (black) | 10.9 | M10 | 25 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 1.00 € | | 07174-2310X30 | B | steel | bright (black) | 10.9 | M10 | 30 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 1.13 € | | 07174-2310X35 | B | steel | bright (black) | 10.9 | M10 | 35 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 1.27 € | | 07174-2504X8 | B | steel | galvanised | 10.9 | M4 | 8 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.37 € | | 07174-2504X10 | B | steel | galvanised | 10.9 | M4 | 10 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.39 € | | 07174-2504X12 | B | steel | galvanised | 10.9 | M4 | 12 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.39 € | | 07174-2504X16 | B | steel | galvanised | 10.9 | M4 | 16 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.39 € | | 07174-2504X20 | B | steel | galvanised | 10.9 | M4 | 20 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.44 € | | 07174-2504X25 | B | steel | galvanised | 10.9 | M4 | 25 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.47 € | | 07174-2504X30 | B | steel | galvanised | 10.9 | M4 | 30 | 6,5 | 10 | 9,4 | 2,2 | 2,5 |  | | 0.54 € | | 07174-2505X8 | B | steel | galvanised | 10.9 | M5 | 8 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.47 € | | 07174-2505X10 | B | steel | galvanised | 10.9 | M5 | 10 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.45 € | | 07174-2505X12 | B | steel | galvanised | 10.9 | M5 | 12 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.45 € | | 07174-2505X16 | B | steel | galvanised | 10.9 | M5 | 16 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.46 € | | 07174-2505X20 | B | steel | galvanised | 10.9 | M5 | 20 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.48 € | | 07174-2505X25 | B | steel | galvanised | 10.9 | M5 | 25 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.51 € | | 07174-2505X30 | B | steel | galvanised | 10.9 | M5 | 30 | 4 | 8 | 11,8 | 2,75 | 3 |  | | 0.63 € | | 07174-2505X35 | B | steel | galvanised | 10.9 | M5 | 35 | 9 | 13 | 11,8 | 2,75 | 3 |  | | 0.77 € | | 07174-2506X8 | B | steel | galvanised | 10.9 | M6 | 8 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.49 € | | 07174-2506X10 | B | steel | galvanised | 10.9 | M6 | 10 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.48 € | | 07174-2506X12 | B | steel | galvanised | 10.9 | M6 | 12 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.51 € | | 07174-2506X16 | B | steel | galvanised | 10.9 | M6 | 16 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.51 € | | 07174-2506X20 | B | steel | galvanised | 10.9 | M6 | 20 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.63 € | | 07174-2506X25 | B | steel | galvanised | 10.9 | M6 | 25 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.68 € | | 07174-2506X30 | B | steel | galvanised | 10.9 | M6 | 30 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.75 € | | 07174-2506X35 | B | steel | galvanised | 10.9 | M6 | 35 | 6 | 11 | 13,6 | 3,3 | 4 |  | | 0.82 € | | 07174-2506X40 | B | steel | galvanised | 10.9 | M6 | 40 | 11 | 16 | 13,6 | 3,3 | 4 |  | | 0.98 € | | 07174-2508X12 | B | steel | galvanised | 10.9 | M8 | 12 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.45 € | | 07174-2508X16 | B | steel | galvanised | 10.9 | M8 | 16 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.51 € | | 07174-2508X20 | B | steel | galvanised | 10.9 | M8 | 20 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.54 € | | 07174-2508X25 | B | steel | galvanised | 10.9 | M8 | 25 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.61 € | | 07174-2508X30 | B | steel | galvanised | 10.9 | M8 | 30 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.67 € | | 07174-2508X35 | B | steel | galvanised | 10.9 | M8 | 35 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.75 € | | 07174-2508X40 | B | steel | galvanised | 10.9 | M8 | 40 | 5,75 | 12 | 17,8 | 4,4 | 5 |  | | 0.94 € | | 07174-2508X50 | B | steel | galvanised | 10.9 | M8 | 50 | 15,75 | 22 | 17,8 | 4,4 | 5 |  | | 1.05 € | | 07174-2508X60 | B | steel | galvanised | 10.9 | M8 | 60 | 25,75 | 32 | 17,8 | 4,4 | 5 |  | | 1.09 € | | 07174-2510X20 | B | steel | galvanised | 10.9 | M10 | 20 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 1.12 € | | 07174-2510X30 | B | steel | galvanised | 10.9 | M10 | 30 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 1.18 € | | 07174-2510X35 | B | steel | galvanised | 10.9 | M10 | 35 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 1.29 € | | 07174-2510X40 | B | steel | galvanised | 10.9 | M10 | 40 | 0 | 4,5 | 21,9 | 5,5 | 6 |  | | 1.33 € | | 07174-2510X50 | B | steel | galvanised | 10.9 | M10 | 50 | 10,5 | 18 | 21,9 | 5,5 | 6 |  | | 1.40 € | | 07174-2512X20 | B | steel | galvanised | 10.9 | M12 | 20 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 1.90 € | | 07174-2512X25 | B | steel | galvanised | 10.9 | M12 | 25 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 1.94 € | | 07174-2512X30 | B | steel | galvanised | 10.9 | M12 | 30 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 1.99 € | | 07174-2512X40 | B | steel | galvanised | 10.9 | M12 | 40 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 2.31 € | | 07174-2512X50 | B | steel | galvanised | 10.9 | M12 | 50 | 0 | 5,25 | 26 | 6,6 | 8 |  | | 2.81 € | | 07174-2512X60 | B | steel | galvanised | 10.9 | M12 | 60 | 15,25 | 24 | 26 | 6,6 | 8 |  | | 3.04 € | | 07174-2103X8 | B | stainless steel A2 | bright | 70 | M3 | 8 | 0 | 1,5 | 6,9 | 1,65 | 2 |  | | 0.20 € | | 07174-2103X10 | B | stainless steel A2 | bright | 70 | M3 | 10 | 0 | 1,5 | 6,9 | 1,65 | 2 |  | | 0.30 € | | 07174-2104X8 | B | stainless steel A2 | bright | 70 | M4 | 8 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.28 € | | 07174-2104X10 | B | stainless steel A2 | bright | 70 | M4 | 10 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.28 € | | 07174-2104X12 | B | stainless steel A2 | bright | 70 | M4 | 12 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.29 € | | 07174-2104X16 | B | stainless steel A2 | bright | 70 | M4 | 16 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.33 € | | 07174-2104X20 | B | stainless steel A2 | bright | 70 | M4 | 20 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.37 € | | 07174-2104X25 | B | stainless steel A2 | bright | 70 | M4 | 25 | 0 | 2,1 | 9,4 | 2,2 | 2,5 |  | | 0.45 € | | 07174-2105X8 | B | stainless steel A2 | bright | 70 | M5 | 8 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.46 € | | 07174-2105X10 | B | stainless steel A2 | bright | 70 | M5 | 10 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.37 € | | 07174-2105X12 | B | stainless steel A2 | bright | 70 | M5 | 12 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.40 € | | 07174-2105X16 | B | stainless steel A2 | bright | 70 | M5 | 16 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.40 € | | 07174-2105X20 | B | stainless steel A2 | bright | 70 | M5 | 20 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.51 € | | 07174-2105X25 | B | stainless steel A2 | bright | 70 | M5 | 25 | 0 | 2,4 | 11,8 | 2,75 | 3 |  | | 0.62 € | | 07174-2106X8 | B | stainless steel A2 | bright | 70 | M6 | 8 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.31 € | | 07174-2106X10 | B | stainless steel A2 | bright | 70 | M6 | 10 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.40 € | | 07174-2106X12 | B | stainless steel A2 | bright | 70 | M6 | 12 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.47 € | | 07174-2106X16 | B | stainless steel A2 | bright | 70 | M6 | 16 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.51 € | | 07174-2106X20 | B | stainless steel A2 | bright | 70 | M6 | 20 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.62 € | | 07174-2106X25 | B | stainless steel A2 | bright | 70 | M6 | 25 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.72 € | | 07174-2106X30 | B | stainless steel A2 | bright | 70 | M6 | 30 | 0 | 3 | 13,6 | 3,3 | 4 |  | | 0.84 € | | 07174-2106X35 | B | stainless steel A2 | bright | 70 | M6 | 35 | 6 | 11 | 13,6 | 3,3 | 4 |  | | 0.92 € | | 07174-2106X40 | B | stainless steel A2 | bright | 70 | M6 | 40 | 11 | 6 | 13,6 | 3,3 | 4 |  | | 1.01 € | | 07174-2106X45 | B | stainless steel A2 | bright | 70 | M6 | 45 | 16 | 21 | 13,6 | 3,3 | 4 |  | | 1.15 € | | 07174-2108X10 | B | stainless steel A2 | bright | 70 | M8 | 10 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.69 € | | 07174-2108X12 | B | stainless steel A2 | bright | 70 | M8 | 12 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.60 € | | 07174-2108X16 | B | stainless steel A2 | bright | 70 | M8 | 16 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.62 € | | 07174-2108X20 | B | stainless steel A2 | bright | 70 | M8 | 20 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.71 € | | 07174-2108X25 | B | stainless steel A2 | bright | 70 | M8 | 25 | 0 | 3,75 | 17,8 | 4,4 | 5 |  | | 0.83 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|