norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished.Note:Narrow shaft bolts are preferably secured against unintentional loss with a retaining element. This satisfies the EU standard 2006/42/EG. With the optionally available retaining washer the bolt is permanently combined with the component before screwing in. The washer is screwed over the threaded section and can then move freely on the narrow shaft. The shaft is not damaged by e.g. notching caused by a spring effect. By manual operation it is not possible that the washer screws itself out again. However, by careful manipulation the washer can be removed from the bolt without damaging either.
The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments. The bolt head is convex on the top face and the collar has a conical formed top surface. Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
On request:Inch threads, thread lengths, shaft lengthsAccessory:Locking washer 07170-03.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07170-02 Hexagon head bolts with narrow shaft in Hygienic DESIGN 329 kB
 Datasheet 07170-15 Hexagon bolts with narrow shaft in Hygienic DESIGN 310 kB

Drawings (total overview)

Hexagon head bolts with narrow shaft in Hygienic DESIGN
Hexagon head bolts with narrow shaft in Hygienic DESIGN

Hexagon head bolts with narrow shaft in Hygienic DESIGN

More information

Drawings

Hexagon head bolts with narrow shaft in Hygienic DESIGN

Item selection/filter

Order No.Main
material
D

D1D2BHKLSWCADAcc.PriceOrder
07170-02-04X8stainless steel A4M49,23,153487 4.93 €
07170-02-04X10stainless steel A4M49,23,1534107 4.96 €
07170-02-04X12stainless steel A4M49,23,1534127 5.00 €
07170-02-04X16stainless steel A4M49,23,1534167 5.11 €
07170-02-04X20stainless steel A4M49,23,11434207 5.18 €
07170-02-04X25stainless steel A4M49,23,11434257 6.42 €
07170-02-04X30stainless steel A4M49,23,11434307 6.79 €
07170-02-04X35stainless steel A4M49,23,11434357 7.18 €
07170-02-04X40stainless steel A4M49,23,11434407 7.53 €
07170-02-05X10stainless steel A4M510,53,763,74,7108 5.23 €
07170-02-05X12stainless steel A4M510,53,763,74,7128 5.26 €
07170-02-05X16stainless steel A4M510,53,763,74,7168 5.31 €
07170-02-05X20stainless steel A4M510,53,763,74,7208 5.37 €
07170-02-05X25stainless steel A4M510,53,7163,74,7258 5.46 €
07170-02-05X30stainless steel A4M510,53,7163,74,7308 6.91 €
07170-02-05X35stainless steel A4M510,53,7163,74,7358 7.37 €
07170-02-05X40stainless steel A4M510,53,7163,74,7408 7.84 €
07170-02-05X45stainless steel A4M510,53,7163,74,7458 8.29 €
07170-02-05X50stainless steel A4M510,53,7163,74,7508 8.76 €
07170-02-06X12stainless steel A4M6134,27451210 5.70 €
07170-02-06X16stainless steel A4M6134,27451610 5.83 €
07170-02-06X20stainless steel A4M6134,27452010 5.91 €
07170-02-06X25stainless steel A4M6134,218452510 6.04 €
07170-02-06X30stainless steel A4M6134,218453010 6.22 €
07170-02-06X35stainless steel A4M6134,218453510 6.31 €
07170-02-06X40stainless steel A4M6134,218454010 6.49 €
07170-02-06X45stainless steel A4M6134,218454510 6.61 €
07170-02-06X50stainless steel A4M6134,218455010 6.74 €
07170-02-06X60stainless steel A4M6134,218456010 7.03 €
07170-02-08X16stainless steel A4M816,869,55,56,51613 6.39 €
07170-02-08X20stainless steel A4M816,869,55,56,52013 6.61 €
07170-02-08X25stainless steel A4M816,869,55,56,52513 6.80 €
07170-02-08X30stainless steel A4M816,86225,56,53013 6.98 €
07170-02-08X35stainless steel A4M816,86225,56,53513 7.20 €
07170-02-08X40stainless steel A4M816,86225,56,54013 7.39 €
07170-02-08X45stainless steel A4M816,86225,56,54513 7.61 €
07170-02-08X50stainless steel A4M816,86225,56,55013 7.80 €
07170-02-08X60stainless steel A4M816,86225,56,56013 8.23 €
07170-02-08X70stainless steel A4M816,86225,56,57013 8.68 €
07170-02-08X80stainless steel A4M816,86225,56,58013 11.78 €
07170-02-10X20stainless steel A4M1020,67,7127,38,32016 7.61 €
07170-02-10X25stainless steel A4M1020,67,7127,38,32516 7.92 €
07170-02-10X30stainless steel A4M1020,67,7127,38,33016 8.20 €
07170-02-10X35stainless steel A4M1020,67,7127,38,33516 8.51 €
07170-02-10X40stainless steel A4M1020,67,7267,38,34016 8.83 €
07170-02-10X45stainless steel A4M1020,67,7267,38,34516 9.14 €
07170-02-10X50stainless steel A4M1020,67,7267,38,35016 9.45 €
07170-02-10X60stainless steel A4M1020,67,7267,38,36016 10.12 €
07170-02-10X70stainless steel A4M1020,67,7267,38,37016 10.80 €
07170-02-10X80stainless steel A4M1020,67,7267,38,38016 11.52 €
07170-02-12X25stainless steel A4M1223,89,514,58,6102518 16.59 €
07170-02-12X30stainless steel A4M1223,89,514,58,6103018 17.08 €
07170-02-12X35stainless steel A4M1223,89,514,58,6103518 17.53 €
07170-02-12X40stainless steel A4M1223,89,514,58,6104018 17.91 €
07170-02-12X45stainless steel A4M1223,89,5308,6104518 18.35 €
07170-02-12X50stainless steel A4M1223,89,5308,6105018 18.83 €
07170-02-12X60stainless steel A4M1223,89,5308,6106018 19.69 €
07170-02-12X70stainless steel A4M1223,89,5308,6107018 20.49 €
07170-02-12X80stainless steel A4M1223,89,5308,6108018 21.34 €
07170-02-16X30stainless steel A4M1629,7131911,112,53024 20.24 €
07170-02-16X35stainless steel A4M1629,7131911,112,53524 20.83 €
07170-02-16X40stainless steel A4M1629,7131911,112,54024 21.53 €
07170-02-16X45stainless steel A4M1629,7131911,112,54524 22.23 €
07170-02-16X50stainless steel A4M1629,7131911,112,55024 22.78 €
07170-02-16X60stainless steel A4M1629,7133811,112,56024 24.12 €
07170-02-16X70stainless steel A4M1629,7133811,112,57024 25.46 €
07170-02-16X80stainless steel A4M1629,7133811,112,58024 26.67 €

Retaining washers for hexagon head bolts with narrow shaft

More information

Drawings

Retaining washers for hexagon head bolts with narrow shaft

Item selection/filter

Order No.Main
material
D

D1SCADAcc.PriceOrder
07170-03-04stainless steel A4M481,5 2.76 €
07170-03-05stainless steel A4M5101,5 2.90 €
07170-03-06stainless steel A4M6121,5 2.93 €
07170-03-08stainless steel A4M8162 3.13 €
07170-03-10stainless steel A4M10202 3.23 €
07170-03-12stainless steel A4M12242,5 3.38 €
07170-03-16stainless steel A4M16323 4.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83