|
|
07161_ESSocket head screws with low head DIN 6912, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel A2 or stainless steel A4.Version:Stainless steel A2-70, bright. Stainless steel A4-70, bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Grade | Surface finish body | D | L | DK | K | Ls min. | Lg max. | D1 | SW | T | CAD | Acc. | Price | Order |
---|
07161-104X10 | stainless steel A2 | 70 | bright | M4 | 10 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | 0.92 € | | 07161-104X12 | stainless steel A2 | 70 | bright | M4 | 12 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | 0.92 € | | 07161-104X16 | stainless steel A2 | 70 | bright | M4 | 16 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | 0.69 € | | 07161-104X20 | stainless steel A2 | 70 | bright | M4 | 20 | 7 | 2,8 | 2,5 | 6 | 2 | 3 | 1,48 |  | | 0.69 € | | 07161-104X25 | stainless steel A2 | 70 | bright | M4 | 25 | 7 | 2,8 | 4,5 | 11 | 2 | 3 | 1,48 |  | | 0.72 € | | 07161-105X10 | stainless steel A2 | 70 | bright | M5 | 10 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | 0.92 € | | 07161-105X12 | stainless steel A2 | 70 | bright | M5 | 12 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | 0.92 € | | 07161-105X16 | stainless steel A2 | 70 | bright | M5 | 16 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | 0.71 € | | 07161-105X20 | stainless steel A2 | 70 | bright | M5 | 20 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | 0.77 € | | 07161-105X25 | stainless steel A2 | 70 | bright | M5 | 25 | 8,5 | 3,5 | 5 | 9 | 2,5 | 4 | 1,88 |  | | 0.78 € | | 07161-105X30 | stainless steel A2 | 70 | bright | M5 | 30 | 8,5 | 3,5 | 10 | 14 | 2,5 | 4 | 1,88 |  | | 0.93 € | | 07161-106X10 | stainless steel A2 | 70 | bright | M6 | 10 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 1.00 € | | 07161-106X12 | stainless steel A2 | 70 | bright | M6 | 12 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 1.00 € | | 07161-106X16 | stainless steel A2 | 70 | bright | M6 | 16 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 0.92 € | | 07161-106X20 | stainless steel A2 | 70 | bright | M6 | 20 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 0.93 € | | 07161-106X25 | stainless steel A2 | 70 | bright | M6 | 25 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 0.94 € | | 07161-106X30 | stainless steel A2 | 70 | bright | M6 | 30 | 10 | 4 | 7 | 12 | 3 | 5 | 2,38 |  | | 1.00 € | | 07161-106X35 | stainless steel A2 | 70 | bright | M6 | 35 | 10 | 4 | 12 | 17 | 3 | 5 | 2,38 |  | | 1.00 € | | 07161-106X40 | stainless steel A2 | 70 | bright | M6 | 40 | 10 | 4 | 17 | 22 | 3 | 5 | 2,38 |  | | 1.00 € | | 07161-106X45 | stainless steel A2 | 70 | bright | M6 | 45 | 10 | 4 | 22 | 27 | 3 | 5 | 2,38 |  | | 1.00 € | | 07161-106X50 | stainless steel A2 | 70 | bright | M6 | 50 | 10 | 4 | 27 | 32 | 3 | 5 | 2,38 |  | | 1.30 € | | 07161-106X60 | stainless steel A2 | 70 | bright | M6 | 60 | 10 | 4 | 37 | 42 | 3 | 5 | 2,38 |  | | 1.71 € | | 07161-108X10 | stainless steel A2 | 70 | bright | M8 | 10 | 13 | 5 | 0 | 6,25 | 4 | 6 | 2,88 |  | | 1.41 € | | 07161-108X12 | stainless steel A2 | 70 | bright | M8 | 12 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.37 € | | 07161-108X16 | stainless steel A2 | 70 | bright | M8 | 16 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.27 € | | 07161-108X20 | stainless steel A2 | 70 | bright | M8 | 20 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.09 € | | 07161-108X25 | stainless steel A2 | 70 | bright | M8 | 25 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.09 € | | 07161-108X30 | stainless steel A2 | 70 | bright | M8 | 30 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.09 € | | 07161-108X35 | stainless steel A2 | 70 | bright | M8 | 35 | 13 | 5 | 6,75 | 13 | 4 | 6 | 2,88 |  | | 1.21 € | | 07161-108X40 | stainless steel A2 | 70 | bright | M8 | 40 | 13 | 5 | 11,75 | 18 | 4 | 6 | 2,88 |  | | 1.32 € | | 07161-108X45 | stainless steel A2 | 70 | bright | M8 | 45 | 13 | 5 | 16,75 | 23 | 4 | 6 | 2,88 |  | | 1.56 € | | 07161-108X50 | stainless steel A2 | 70 | bright | M8 | 50 | 13 | 5 | 21,75 | 28 | 4 | 6 | 2,88 |  | | 1.77 € | | 07161-108X60 | stainless steel A2 | 70 | bright | M8 | 60 | 13 | 5 | 31,75 | 38 | 4 | 6 | 2,88 |  | | 2.27 € | | 07161-108X70 | stainless steel A2 | 70 | bright | M8 | 70 | 13 | 5 | 41,75 | 48 | 4 | 6 | 2,88 |  | | 3.25 € | | 07161-110X16 | stainless steel A2 | 70 | bright | M10 | 16 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 2.56 € | | 07161-110X20 | stainless steel A2 | 70 | bright | M10 | 20 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 2.19 € | | 07161-110X25 | stainless steel A2 | 70 | bright | M10 | 25 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 2.07 € | | 07161-110X30 | stainless steel A2 | 70 | bright | M10 | 30 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 2.23 € | | 07161-110X35 | stainless steel A2 | 70 | bright | M10 | 35 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 2.32 € | | 07161-110X40 | stainless steel A2 | 70 | bright | M10 | 40 | 16 | 6,5 | 6,5 | 14 | 5 | 8 | 3,35 |  | | 2.55 € | | 07161-110X45 | stainless steel A2 | 70 | bright | M10 | 45 | 16 | 6,5 | 11,5 | 19 | 5 | 8 | 3,35 |  | | 2.94 € | | 07161-110X50 | stainless steel A2 | 70 | bright | M10 | 50 | 16 | 6,5 | 16,5 | 24 | 5 | 8 | 3,35 |  | | 3.19 € | | 07161-110X60 | stainless steel A2 | 70 | bright | M10 | 60 | 16 | 6,5 | 26,5 | 34 | 5 | 8 | 3,35 |  | | 3.88 € | | 07161-110X70 | stainless steel A2 | 70 | bright | M10 | 70 | 16 | 6,5 | 36,5 | 44 | 5 | 8 | 3,35 |  | | 4.83 € | | 07161-112X20 | stainless steel A2 | 70 | bright | M12 | 20 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 3.39 € | | 07161-112X25 | stainless steel A2 | 70 | bright | M12 | 25 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 3.19 € | | 07161-112X30 | stainless steel A2 | 70 | bright | M12 | 30 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 3.19 € | | 07161-112X35 | stainless steel A2 | 70 | bright | M12 | 35 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 3.42 € | | 07161-112X40 | stainless steel A2 | 70 | bright | M12 | 40 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 3.74 € | | 07161-112X45 | stainless steel A2 | 70 | bright | M12 | 45 | 18 | 7,5 | 6,5 | 15 | 6 | 10 | 3,85 |  | | 4.12 € | | 07161-112X50 | stainless steel A2 | 70 | bright | M12 | 50 | 18 | 7,5 | 11,5 | 20 | 6 | 10 | 3,85 |  | | 4.44 € | | 07161-112X60 | stainless steel A2 | 70 | bright | M12 | 60 | 18 | 7,5 | 21,5 | 30 | 6 | 10 | 3,85 |  | | 5.30 € | | 07161-112X70 | stainless steel A2 | 70 | bright | M12 | 70 | 18 | 7,5 | 31,5 | 40 | 6 | 10 | 3,85 |  | | 6.52 € | | 07161-604X10 | stainless steel A4 | 70 | bright | M4 | 10 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | 1.16 € | | 07161-604X12 | stainless steel A4 | 70 | bright | M4 | 12 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | 1.16 € | | 07161-604X16 | stainless steel A4 | 70 | bright | M4 | 16 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | 0.92 € | | 07161-604X20 | stainless steel A4 | 70 | bright | M4 | 20 | 7 | 2,8 | 2,5 | 6 | 2 | 3 | 1,48 |  | | 0.92 € | | 07161-604X25 | stainless steel A4 | 70 | bright | M4 | 25 | 7 | 2,8 | 7,5 | 11 | 2 | 3 | 1,48 |  | | 0.97 € | | 07161-605X10 | stainless steel A4 | 70 | bright | M5 | 10 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | 1.16 € | | 07161-605X12 | stainless steel A4 | 70 | bright | M5 | 12 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | 1.16 € | | 07161-605X16 | stainless steel A4 | 70 | bright | M5 | 16 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | 0.94 € | | 07161-605X20 | stainless steel A4 | 70 | bright | M5 | 20 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | 1.00 € | | 07161-605X25 | stainless steel A4 | 70 | bright | M5 | 25 | 8,5 | 3,5 | 5 | 9 | 2,5 | 4 | 1,88 |  | | 1.02 € | | 07161-605X30 | stainless steel A4 | 70 | bright | M5 | 30 | 8,5 | 3,5 | 10 | 14 | 2,5 | 4 | 1,88 |  | | 1.18 € | | 07161-606X10 | stainless steel A4 | 70 | bright | M6 | 10 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 1.31 € | | 07161-606X12 | stainless steel A4 | 70 | bright | M6 | 12 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 1.31 € | | 07161-606X16 | stainless steel A4 | 70 | bright | M6 | 16 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 1.16 € | | 07161-606X20 | stainless steel A4 | 70 | bright | M6 | 20 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 1.18 € | | 07161-606X25 | stainless steel A4 | 70 | bright | M6 | 25 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | 1.20 € | | 07161-606X30 | stainless steel A4 | 70 | bright | M6 | 30 | 10 | 4 | 7 | 12 | 3 | 5 | 2,38 |  | | 1.31 € | | 07161-606X35 | stainless steel A4 | 70 | bright | M6 | 35 | 10 | 4 | 12 | 17 | 3 | 5 | 2,38 |  | | 1.31 € | | 07161-606X40 | stainless steel A4 | 70 | bright | M6 | 40 | 10 | 4 | 17 | 22 | 3 | 5 | 2,38 |  | | 1.31 € | | 07161-606X45 | stainless steel A4 | 70 | bright | M6 | 45 | 10 | 4 | 22 | 27 | 3 | 5 | 2,38 |  | | 1.31 € | | 07161-606X50 | stainless steel A4 | 70 | bright | M6 | 50 | 10 | 4 | 27 | 32 | 3 | 5 | 2,38 |  | | 1.68 € | | 07161-606X60 | stainless steel A4 | 70 | bright | M6 | 60 | 10 | 4 | 37 | 42 | 3 | 5 | 2,38 |  | | 2.23 € | | 07161-608X10 | stainless steel A4 | 70 | bright | M8 | 10 | 13 | 5 | 0 | 6,25 | 4 | 6 | 2,88 |  | | 1.83 € | | 07161-608X12 | stainless steel A4 | 70 | bright | M8 | 12 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.78 € | | 07161-608X16 | stainless steel A4 | 70 | bright | M8 | 16 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.63 € | | 07161-608X20 | stainless steel A4 | 70 | bright | M8 | 20 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.43 € | | 07161-608X25 | stainless steel A4 | 70 | bright | M8 | 25 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.43 € | | 07161-608X30 | stainless steel A4 | 70 | bright | M8 | 30 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | 1.43 € | | 07161-608X35 | stainless steel A4 | 70 | bright | M8 | 35 | 13 | 5 | 6,75 | 13 | 4 | 6 | 2,88 |  | | 1.61 € | | 07161-608X40 | stainless steel A4 | 70 | bright | M8 | 40 | 13 | 5 | 11,75 | 18 | 4 | 6 | 2,88 |  | | 1.71 € | | 07161-608X45 | stainless steel A4 | 70 | bright | M8 | 45 | 13 | 5 | 16,75 | 23 | 4 | 6 | 2,88 |  | | 2.04 € | | 07161-608X50 | stainless steel A4 | 70 | bright | M8 | 50 | 13 | 5 | 21,75 | 28 | 4 | 6 | 2,88 |  | | 2.31 € | | 07161-608X60 | stainless steel A4 | 70 | bright | M8 | 60 | 13 | 5 | 31,75 | 38 | 4 | 6 | 2,88 |  | | 2.94 € | | 07161-608X70 | stainless steel A4 | 70 | bright | M8 | 70 | 13 | 5 | 41,75 | 48 | 4 | 6 | 2,88 |  | | 4.24 € | | 07161-610X16 | stainless steel A4 | 70 | bright | M10 | 16 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 3.35 € | | 07161-610X20 | stainless steel A4 | 70 | bright | M10 | 20 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 2.85 € | | 07161-610X25 | stainless steel A4 | 70 | bright | M10 | 25 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 2.69 € | | 07161-610X30 | stainless steel A4 | 70 | bright | M10 | 30 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 2.90 € | | 07161-610X35 | stainless steel A4 | 70 | bright | M10 | 35 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | 3.01 € | | 07161-610X40 | stainless steel A4 | 70 | bright | M10 | 40 | 16 | 6,5 | 6,5 | 14 | 5 | 8 | 3,35 |  | | 3.34 € | | 07161-610X45 | stainless steel A4 | 70 | bright | M10 | 45 | 16 | 6,5 | 11,5 | 19 | 5 | 8 | 3,35 |  | | 3.84 € | | 07161-610X50 | stainless steel A4 | 70 | bright | M10 | 50 | 16 | 6,5 | 16,5 | 24 | 5 | 8 | 3,35 |  | | 4.15 € | | 07161-610X60 | stainless steel A4 | 70 | bright | M10 | 60 | 16 | 6,5 | 26,5 | 34 | 5 | 8 | 3,35 |  | | 5.03 € | | 07161-610X70 | stainless steel A4 | 70 | bright | M10 | 70 | 16 | 6,5 | 36,5 | 44 | 5 | 8 | 3,35 |  | | 6.28 € | | 07161-612X20 | stainless steel A4 | 70 | bright | M12 | 20 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 4.40 € | | 07161-612X25 | stainless steel A4 | 70 | bright | M12 | 25 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 4.15 € | | 07161-612X30 | stainless steel A4 | 70 | bright | M12 | 30 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 4.15 € | | 07161-612X35 | stainless steel A4 | 70 | bright | M12 | 35 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 4.44 € | | 07161-612X40 | stainless steel A4 | 70 | bright | M12 | 40 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | 4.84 € | | 07161-612X45 | stainless steel A4 | 70 | bright | M12 | 45 | 18 | 7,5 | 6,5 | 15 | 6 | 10 | 3,85 |  | | 5.35 € | | 07161-612X50 | stainless steel A4 | 70 | bright | M12 | 50 | 18 | 7,5 | 11,5 | 20 | 6 | 10 | 3,85 |  | | 5.75 € | | 07161-612X70 | stainless steel A4 | 70 | bright | M12 | 70 | 18 | 7,5 | 31,5 | 40 | 6 | 10 | 3,85 |  | | 8.45 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|