norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, aluminium, mounted from the rear
06916-10_B

Pull handles, aluminium, mounted from the rear

go back

Item description/product images

DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design.
Material:Pull handle EN AW-6060.
Screw, nut and washer stainless steel.
Version:Black or silver.Assembly:Form B from the rear.Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking and furniture industries.
Torsionally strong and user friendly.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06916-10_B Pull handles, aluminium, mounted from the rear 102 kB

Drawings

Pull handles, aluminium, mounted from the rear

Item selection/filter

Order No.FormForm definitionMain
colour
A

BCDHLSTLoad
capacity
N
CADAcc.PriceOrder
06916-10-2100051Bwith internal threadblack100179,5M533122207,51000 11.27 €
06916-10-2120061Bwith internal threadblack1202111,4M6391462491000 14.41 €
06916-10-2140081Bwith internal threadblack1402414,2M84517028121000 17.55 €
06916-10-2160081Bwith internal threadblack1602815,5M85219432121000 23.56 €
06916-10-2180101Bwith internal threadblack1803116M105821836151000 28.30 €
06916-10-2100053Bwith internal threadsilver100179,5M533122207,51000 11.27 €
06916-10-2120063Bwith internal threadsilver1202111,4M6391462491000 14.41 €
06916-10-2140083Bwith internal threadsilver1402414,2M84517028121000 17.55 €
06916-10-2160083Bwith internal threadsilver1602815,5M85219432121000 23.56 €
06916-10-2180103Bwith internal threadsilver1803116M105821836151000 28.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83