norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, stainless steel with plastic grip legs, with threaded inserts
06942_B

Tubular handles, stainless steel with plastic grip legs, with...

go back

Item description/product images

DescriptionMaterial:

Legs glass-bead reinforced thermoplastic.
Grip stainless steel 1.4301.
Inserts stainless steel 1.4305.

Version:Legs fine structured, black.
Grip fine ground.
Inserts fine turned.
Note:Locking webs allow a precision fit of the tube on the plastic leg boss.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
Drawing reference:
1) Screw head insert (A) or threaded insert (B).
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06942_B Tubular handles, stainless steel with plastic grip legs, with threaded inserts 135 kB

Drawings

Tubular handles, stainless steel with plastic grip legs, with threaded inserts

Item selection/filter

Order No.

FormABDHLLoad
capacity
N
CADAcc.PriceOrder
06942-300102B30080M10903501000 111.41 €
06942-350102B35080M10904001000 117.37 €
06942-400102B40080M10904501000 124.07 €
06942-500102B50080M10905501000 135.03 €
06942-600102B60080M10906501000 147.25 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83