norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, round stainless steel with wide washers, fastened from the rear
06931_B

Pull handles, round stainless steel with wide washers, fastened...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4305.
Fasteners stainless steel 1.4301.

Version:Ground and satin brushed finish.Note:These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06931_B Pull handles, round stainless steel with wide washers, fastened from the rear 128 kB

Drawings

Pull handles, round stainless steel with wide washers, fastened from the rear

Item selection/filter

Order No.

FormABB1DHLLoad
capacity
N
CADAcc.PriceOrder
06931-2002B2005020M8752501000 95.63 €
06931-2502B2505020M8753001000 99.51 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83