norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, narrow, slanted both sides, for countersunk screws
06904_B

Pull handles, plastic, narrow, slanted both sides, for...

go back

Item description/product images

DescriptionMaterial:Glass bead reinforced thermoplastic.Version:Black RAL 7021 or orange.Note:Dimension “A” applies after mounting. Before mounting it can be up to 2 mm smaller due to the release of the bending stress.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06904_B Pull handles, plastic, narrow, slanted both sides, for countersunk screws 104 kB

Drawings

Pull handles, plastic, narrow, slanted both sides, for countersunk screws

Item selection/filter

Order No.FormMain
colour
ABCDHLL1Load
capacity
N
CADAcc.PriceOrder
06904-2120061Bblack grey RAL 70211202686,642138961000 3.51 €
06904-2140061Bblack grey RAL 70211402686,6421581161000 4.49 €
06904-2160061Bblack grey RAL 70211602896,6451781361000 7.89 €
06904-2120062Borange1202686,642138961000 3.51 €
06904-2140062Borange1402686,6421581161000 4.49 €
06904-2160062Borange1602896,6451781361000 7.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83