|
|
06267_LKnurled knobs, metal parts stainless steel, Form L, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic black grey.
Threaded pin stainless steel 1.4305. Version:Threaded pin bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Colour Cap
| Size | D | D1 | D2 | H | H1 | L | CAD | Acc. | Price | Order |
---|
06267-5105X10 | L | black grey RAL 7021 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51051X10 | L | orange RAL 2004 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51052X10 | L | signal green RAL6032 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51053X10 | L | blue RAL5017 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51055X10 | L | light grey RAL 7035 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51056X10 | L | traffic red RAL 3020 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51057X10 | L | colza yellow RAL 1021 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-5105X20 | L | black grey RAL 7021 | 1 | M5 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51051X20 | L | orange RAL 2004 | 1 | M5 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51052X20 | L | signal green RAL6032 | 1 | M5 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51053X20 | L | blue RAL5017 | 1 | M5 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51055X20 | L | light grey RAL 7035 | 1 | M5 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51056X20 | L | traffic red RAL 3020 | 1 | M5 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51057X20 | L | colza yellow RAL 1021 | 1 | M5 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-5106X10 | L | black grey RAL 7021 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51061X10 | L | orange RAL 2004 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51062X10 | L | signal green RAL6032 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51063X10 | L | blue RAL5017 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51065X10 | L | light grey RAL 7035 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51066X10 | L | traffic red RAL 3020 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-51067X10 | L | colza yellow RAL 1021 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.01 € | | 06267-5106X20 | L | black grey RAL 7021 | 1 | M6 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51061X20 | L | orange RAL 2004 | 1 | M6 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51062X20 | L | signal green RAL6032 | 1 | M6 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51063X20 | L | blue RAL5017 | 1 | M6 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51065X20 | L | light grey RAL 7035 | 1 | M6 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51066X20 | L | traffic red RAL 3020 | 1 | M6 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-51067X20 | L | colza yellow RAL 1021 | 1 | M6 | 40 | 16,5 | 31 | 13 | 20 |  | | 3.01 € | | 06267-5106X40 | L | black grey RAL 7021 | 1 | M6 | 40 | 16,5 | 31 | 13 | 40 |  | | 3.19 € | | 06267-51061X40 | L | orange RAL 2004 | 1 | M6 | 40 | 16,5 | 31 | 13 | 40 |  | | 3.19 € | | 06267-51062X40 | L | signal green RAL6032 | 1 | M6 | 40 | 16,5 | 31 | 13 | 40 |  | | 3.19 € | | 06267-51063X40 | L | blue RAL5017 | 1 | M6 | 40 | 16,5 | 31 | 13 | 40 |  | | 3.19 € | | 06267-51065X40 | L | light grey RAL 7035 | 1 | M6 | 40 | 16,5 | 31 | 13 | 40 |  | | 3.19 € | | 06267-51066X40 | L | traffic red RAL 3020 | 1 | M6 | 40 | 16,5 | 31 | 13 | 40 |  | | 3.19 € | | 06267-51067X40 | L | colza yellow RAL 1021 | 1 | M6 | 40 | 16,5 | 31 | 13 | 40 |  | | 3.19 € | | 06267-5108X15 | L | black grey RAL 7021 | 1 | M8 | 40 | 16,5 | 31 | 13 | 15 |  | | 3.12 € | | 06267-51081X15 | L | orange RAL 2004 | 1 | M8 | 40 | 16,5 | 31 | 13 | 15 |  | | 3.12 € | | 06267-51082X15 | L | signal green RAL6032 | 1 | M8 | 40 | 16,5 | 31 | 13 | 15 |  | | 3.12 € | | 06267-51083X15 | L | blue RAL5017 | 1 | M8 | 40 | 16,5 | 31 | 13 | 15 |  | | 3.12 € | | 06267-51085X15 | L | light grey RAL 7035 | 1 | M8 | 40 | 16,5 | 31 | 13 | 15 |  | | 3.12 € | | 06267-51086X15 | L | traffic red RAL 3020 | 1 | M8 | 40 | 16,5 | 31 | 13 | 15 |  | | 3.12 € | | 06267-51087X15 | L | colza yellow RAL 1021 | 1 | M8 | 40 | 16,5 | 31 | 13 | 15 |  | | 3.12 € | | 06267-5108X30 | L | black grey RAL 7021 | 1 | M8 | 40 | 16,5 | 31 | 13 | 30 |  | | 3.19 € | | 06267-51081X30 | L | orange RAL 2004 | 1 | M8 | 40 | 16,5 | 31 | 13 | 30 |  | | 3.19 € | | 06267-51082X30 | L | signal green RAL6032 | 1 | M8 | 40 | 16,5 | 31 | 13 | 30 |  | | 3.19 € | | 06267-51083X30 | L | blue RAL5017 | 1 | M8 | 40 | 16,5 | 31 | 13 | 30 |  | | 3.19 € | | 06267-51085X30 | L | light grey RAL 7035 | 1 | M8 | 40 | 16,5 | 31 | 13 | 30 |  | | 3.19 € | | 06267-51086X30 | L | traffic red RAL 3020 | 1 | M8 | 40 | 16,5 | 31 | 13 | 30 |  | | 3.19 € | | 06267-51087X30 | L | colza yellow RAL 1021 | 1 | M8 | 40 | 16,5 | 31 | 13 | 30 |  | | 3.19 € | | 06267-5108X60 | L | black grey RAL 7021 | 1 | M8 | 40 | 16,5 | 31 | 13 | 60 |  | | 3.24 € | | 06267-51081X60 | L | orange RAL 2004 | 1 | M8 | 40 | 16,5 | 31 | 13 | 60 |  | | 3.24 € | | 06267-51082X60 | L | signal green RAL6032 | 1 | M8 | 40 | 16,5 | 31 | 13 | 60 |  | | 3.24 € | | 06267-51083X60 | L | blue RAL5017 | 1 | M8 | 40 | 16,5 | 31 | 13 | 60 |  | | 3.24 € | | 06267-51085X60 | L | light grey RAL 7035 | 1 | M8 | 40 | 16,5 | 31 | 13 | 60 |  | | 3.24 € | | 06267-51086X60 | L | traffic red RAL 3020 | 1 | M8 | 40 | 16,5 | 31 | 13 | 60 |  | | 3.24 € | | 06267-51087X60 | L | colza yellow RAL 1021 | 1 | M8 | 40 | 16,5 | 31 | 13 | 60 |  | | 3.24 € | | 06267-5208X15 | L | black grey RAL 7021 | 2 | M8 | 50 | 18 | 36 | 15 | 15 |  | | 3.82 € | | 06267-52081X15 | L | orange RAL 2004 | 2 | M8 | 50 | 18 | 36 | 15 | 15 |  | | 3.82 € | | 06267-52082X15 | L | signal green RAL6032 | 2 | M8 | 50 | 18 | 36 | 15 | 15 |  | | 3.82 € | | 06267-52083X15 | L | blue RAL5017 | 2 | M8 | 50 | 18 | 36 | 15 | 15 |  | | 3.82 € | | 06267-52085X15 | L | light grey RAL 7035 | 2 | M8 | 50 | 18 | 36 | 15 | 15 |  | | 3.82 € | | 06267-52086X15 | L | traffic red RAL 3020 | 2 | M8 | 50 | 18 | 36 | 15 | 15 |  | | 3.82 € | | 06267-52087X15 | L | colza yellow RAL 1021 | 2 | M8 | 50 | 18 | 36 | 15 | 15 |  | | 3.82 € | | 06267-5208X30 | L | black grey RAL 7021 | 2 | M8 | 50 | 18 | 36 | 15 | 30 |  | | 3.88 € | | 06267-52081X30 | L | orange RAL 2004 | 2 | M8 | 50 | 18 | 36 | 15 | 30 |  | | 3.88 € | | 06267-52082X30 | L | signal green RAL6032 | 2 | M8 | 50 | 18 | 36 | 15 | 30 |  | | 3.88 € | | 06267-52083X30 | L | blue RAL5017 | 2 | M8 | 50 | 18 | 36 | 15 | 30 |  | | 3.88 € | | 06267-52085X30 | L | light grey RAL 7035 | 2 | M8 | 50 | 18 | 36 | 15 | 30 |  | | 3.88 € | | 06267-52086X30 | L | traffic red RAL 3020 | 2 | M8 | 50 | 18 | 36 | 15 | 30 |  | | 3.88 € | | 06267-52087X30 | L | colza yellow RAL 1021 | 2 | M8 | 50 | 18 | 36 | 15 | 30 |  | | 3.88 € | | 06267-5208X60 | L | black grey RAL 7021 | 2 | M8 | 50 | 18 | 36 | 15 | 60 |  | | 3.92 € | | 06267-52081X60 | L | orange RAL 2004 | 2 | M8 | 50 | 18 | 36 | 15 | 60 |  | | 3.92 € | | 06267-52082X60 | L | signal green RAL6032 | 2 | M8 | 50 | 18 | 36 | 15 | 60 |  | | 3.92 € | | 06267-52083X60 | L | blue RAL5017 | 2 | M8 | 50 | 18 | 36 | 15 | 60 |  | | 3.92 € | | 06267-52085X60 | L | light grey RAL 7035 | 2 | M8 | 50 | 18 | 36 | 15 | 60 |  | | 3.92 € | | 06267-52086X60 | L | traffic red RAL 3020 | 2 | M8 | 50 | 18 | 36 | 15 | 60 |  | | 3.92 € | | 06267-52087X60 | L | colza yellow RAL 1021 | 2 | M8 | 50 | 18 | 36 | 15 | 60 |  | | 3.92 € | | 06267-5210X20 | L | black grey RAL 7021 | 2 | M10 | 50 | 18 | 36 | 15 | 20 |  | | 3.94 € | | 06267-52101X20 | L | orange RAL 2004 | 2 | M10 | 50 | 18 | 36 | 15 | 20 |  | | 3.94 € | | 06267-52102X20 | L | signal green RAL6032 | 2 | M10 | 50 | 18 | 36 | 15 | 20 |  | | 3.94 € | | 06267-52103X20 | L | blue RAL5017 | 2 | M10 | 50 | 18 | 36 | 15 | 20 |  | | 3.94 € | | 06267-52105X20 | L | light grey RAL 7035 | 2 | M10 | 50 | 18 | 36 | 15 | 20 |  | | 3.94 € | | 06267-52106X20 | L | traffic red RAL 3020 | 2 | M10 | 50 | 18 | 36 | 15 | 20 |  | | 3.94 € | | 06267-52107X20 | L | colza yellow RAL 1021 | 2 | M10 | 50 | 18 | 36 | 15 | 20 |  | | 3.94 € | | 06267-5210X30 | L | black grey RAL 7021 | 2 | M10 | 50 | 18 | 36 | 15 | 30 |  | | 3.96 € | | 06267-52101X30 | L | orange RAL 2004 | 2 | M10 | 50 | 18 | 36 | 15 | 30 |  | | 3.96 € | | 06267-52102X30 | L | signal green RAL6032 | 2 | M10 | 50 | 18 | 36 | 15 | 30 |  | | 3.96 € | | 06267-52103X30 | L | blue RAL5017 | 2 | M10 | 50 | 18 | 36 | 15 | 30 |  | | 3.96 € | | 06267-52105X30 | L | light grey RAL 7035 | 2 | M10 | 50 | 18 | 36 | 15 | 30 |  | | 3.96 € | | 06267-52106X30 | L | traffic red RAL 3020 | 2 | M10 | 50 | 18 | 36 | 15 | 30 |  | | 3.96 € | | 06267-52107X30 | L | colza yellow RAL 1021 | 2 | M10 | 50 | 18 | 36 | 15 | 30 |  | | 3.96 € | | 06267-5210X60 | L | black grey RAL 7021 | 2 | M10 | 50 | 18 | 36 | 15 | 60 |  | | 4.45 € | | 06267-52101X60 | L | orange RAL 2004 | 2 | M10 | 50 | 18 | 36 | 15 | 60 |  | | 4.45 € | | 06267-52102X60 | L | signal green RAL6032 | 2 | M10 | 50 | 18 | 36 | 15 | 60 |  | | 4.45 € | | 06267-52103X60 | L | blue RAL5017 | 2 | M10 | 50 | 18 | 36 | 15 | 60 |  | | 4.45 € | | 06267-52105X60 | L | light grey RAL 7035 | 2 | M10 | 50 | 18 | 36 | 15 | 60 |  | | 4.45 € | | 06267-52106X60 | L | traffic red RAL 3020 | 2 | M10 | 50 | 18 | 36 | 15 | 60 |  | | 4.45 € | | 06267-52107X60 | L | colza yellow RAL 1021 | 2 | M10 | 50 | 18 | 36 | 15 | 60 |  | | 4.45 € | | 06267-5310X20 | L | black grey RAL 7021 | 3 | M10 | 63 | 22 | 41 | 17 | 20 |  | | 4.81 € | | 06267-53101X20 | L | orange RAL 2004 | 3 | M10 | 63 | 22 | 41 | 17 | 20 |  | | 4.81 € | | 06267-53102X20 | L | signal green RAL6032 | 3 | M10 | 63 | 22 | 41 | 17 | 20 |  | | 4.81 € | | 06267-53103X20 | L | blue RAL5017 | 3 | M10 | 63 | 22 | 41 | 17 | 20 |  | | 4.81 € | | 06267-53105X20 | L | light grey RAL 7035 | 3 | M10 | 63 | 22 | 41 | 17 | 20 |  | | 4.81 € | | 06267-53106X20 | L | traffic red RAL 3020 | 3 | M10 | 63 | 22 | 41 | 17 | 20 |  | | 4.81 € | | 06267-53107X20 | L | colza yellow RAL 1021 | 3 | M10 | 63 | 22 | 41 | 17 | 20 |  | | 4.81 € | | 06267-5310X30 | L | black grey RAL 7021 | 3 | M10 | 63 | 22 | 41 | 17 | 30 |  | | 4.86 € | | 06267-53101X30 | L | orange RAL 2004 | 3 | M10 | 63 | 22 | 41 | 17 | 30 |  | | 4.86 € | | 06267-53102X30 | L | signal green RAL6032 | 3 | M10 | 63 | 22 | 41 | 17 | 30 |  | | 4.86 € | | 06267-53103X30 | L | blue RAL5017 | 3 | M10 | 63 | 22 | 41 | 17 | 30 |  | | 4.86 € | | 06267-53105X30 | L | light grey RAL 7035 | 3 | M10 | 63 | 22 | 41 | 17 | 30 |  | | 4.86 € | | 06267-53106X30 | L | traffic red RAL 3020 | 3 | M10 | 63 | 22 | 41 | 17 | 30 |  | | 4.86 € | | 06267-53107X30 | L | colza yellow RAL 1021 | 3 | M10 | 63 | 22 | 41 | 17 | 30 |  | | 4.86 € | | 06267-5310X60 | L | black grey RAL 7021 | 3 | M10 | 63 | 22 | 41 | 17 | 60 |  | | 5.12 € | | 06267-53101X60 | L | orange RAL 2004 | 3 | M10 | 63 | 22 | 41 | 17 | 60 |  | | 5.12 € | | 06267-53102X60 | L | signal green RAL6032 | 3 | M10 | 63 | 22 | 41 | 17 | 60 |  | | 5.12 € | | 06267-53103X60 | L | blue RAL5017 | 3 | M10 | 63 | 22 | 41 | 17 | 60 |  | | 5.12 € | | 06267-53105X60 | L | light grey RAL 7035 | 3 | M10 | 63 | 22 | 41 | 17 | 60 |  | | 5.12 € | | 06267-53106X60 | L | traffic red RAL 3020 | 3 | M10 | 63 | 22 | 41 | 17 | 60 |  | | 5.12 € | | 06267-53107X60 | L | colza yellow RAL 1021 | 3 | M10 | 63 | 22 | 41 | 17 | 60 |  | | 5.12 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|