|
|
06209-01_LStar grips, plastic with protruding steel bush, Form L, external... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The thermoset star grip is distinguished by its closed grip contour. The contact surface of the protruding steel bush is vertical to the thread axis and ensures a firm screw connection. Material:Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305. Version:Thermoset black, high-gloss polished. Metal parts trivalent blue passivated steel or bright stainless steel.Advantages:Wear resistant contact surface Closed grip contourOn request:Form H: bush with blind hole Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Form | D | D1 | D2 | H | H2 | H3 | L | CAD | Acc. | Price | Order |
---|
06209-01-43206X10 | steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 10 |  | | 3.02 € | | 06209-01-43206X15 | steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 15 |  | | 3.02 € | | 06209-01-43206X20 | steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 20 |  | | 3.12 € | | 06209-01-43206X25 | steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 25 |  | | 3.24 € | | 06209-01-43206X30 | steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 30 |  | | 3.24 € | | 06209-01-44008X15 | steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 15 |  | | 3.30 € | | 06209-01-44008X20 | steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 20 |  | | 3.39 € | | 06209-01-44008X25 | steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 25 |  | | 3.52 € | | 06209-01-44008X30 | steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 30 |  | | 3.60 € | | 06209-01-44008X40 | steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 40 |  | | 3.66 € | | 06209-01-44008X50 | steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 50 |  | | 3.75 € | | 06209-01-45010X20 | steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 20 |  | | 4.65 € | | 06209-01-45010X25 | steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 25 |  | | 4.86 € | | 06209-01-45010X30 | steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 30 |  | | 5.00 € | | 06209-01-45010X40 | steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 40 |  | | 5.09 € | | 06209-01-45010X50 | steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 50 |  | | 5.15 € | | 06209-01-45010X60 | steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 60 |  | | 5.22 € | | 06209-01-46312X20 | steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 20 |  | | 5.93 € | | 06209-01-46312X25 | steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 25 |  | | 6.00 € | | 06209-01-46312X30 | steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 30 |  | | 6.14 € | | 06209-01-46312X40 | steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 40 |  | | 6.27 € | | 06209-01-46312X50 | steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 50 |  | | 6.42 € | | 06209-01-46312X60 | steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 60 |  | | 6.57 € | | 06209-01-53206X10 | stainless steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 10 |  | | 4.44 € | | 06209-01-53206X15 | stainless steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 15 |  | | 4.44 € | | 06209-01-53206X20 | stainless steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 20 |  | | 4.44 € | | 06209-01-53206X25 | stainless steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 25 |  | | 4.65 € | | 06209-01-53206X30 | stainless steel | L | M6 | 32 | 13,5 | 23 | 13 | 9,5 | 30 |  | | 4.65 € | | 06209-01-54008X15 | stainless steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 15 |  | | 4.93 € | | 06209-01-54008X20 | stainless steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 20 |  | | 4.93 € | | 06209-01-54008X25 | stainless steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 25 |  | | 4.93 € | | 06209-01-54008X30 | stainless steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 30 |  | | 4.93 € | | 06209-01-54008X40 | stainless steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 40 |  | | 5.00 € | | 06209-01-54008X50 | stainless steel | L | M8 | 40 | 13,5 | 25 | 13 | 10 | 50 |  | | 5.00 € | | 06209-01-55010X20 | stainless steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 20 |  | | 6.99 € | | 06209-01-55010X25 | stainless steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 25 |  | | 6.99 € | | 06209-01-55010X30 | stainless steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 30 |  | | 6.99 € | | 06209-01-55010X40 | stainless steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 40 |  | | 6.99 € | | 06209-01-55010X50 | stainless steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 50 |  | | 7.05 € | | 06209-01-55010X60 | stainless steel | L | M10 | 50 | 19 | 32 | 17 | 12 | 60 |  | | 7.05 € | | 06209-01-56312X20 | stainless steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 20 |  | | 9.33 € | | 06209-01-56312X25 | stainless steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 25 |  | | 9.33 € | | 06209-01-56312X30 | stainless steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 30 |  | | 9.33 € | | 06209-01-56312X40 | stainless steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 40 |  | | 9.51 € | | 06209-01-56312X50 | stainless steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 50 |  | | 9.51 € | | 06209-01-56312X60 | stainless steel | L | M12 | 63 | 19 | 40 | 20 | 15 | 60 |  | | 9.51 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|