norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamp straps gooseneck DIN 6316 wide, steel or aluminium
04090

Clamp straps gooseneck DIN 6316 wide, steel or aluminium

go back

Item description/product images

DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted.
Aluminium bright.
Note:When using spherical washers use the wide series 07420 Form G.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04090 Clamp straps gooseneck DIN 6316 wide, steel or aluminium 174 kB

Drawings

Clamp straps gooseneck DIN 6316 wide, steel or aluminium

Overview of items (compressed)

Item selection/filter
Order No.
high carbon steel
Order No.
aluminium
LB1B2B3H
max.
H1A

CE1E2E3R1F
kN
for
screw
Filter
04090-0604090-2066072010209108202014114,82M6
04090-0804090-20880925122411129252517148,77M8
04090-1004090-210100113015301415123232221813,9M10
04090-1204090-212125144020401820164040282020,2M12/M14
04090-1604090-216125185025462325204940382537,8M16/M18
04090-16104090-2161160185025462325204950382537,8M16/M18
04090-2004090-220160226030602830245555402858,8M20/M22
04090-20104090-2201200226030602830245570402858,8M20/M22
04090-2404090-224200267035703235287260543484,7M24
04090-24104090-2241250267035703235287280543484,7M24
04090-3004090-2302503480408037404091807240135M30/M32
04090-30104090-2301315348040100565040911007240135M30/M32
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83