norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:Particularly low workpieces can be clamped using these flat clamps.
Clamping element with pull-down effect.
Clamping element and fixed block in one compact unit.
Drawing reference:
Dimension L1 refers to clamped state.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04571_B Flat clamp wide, Form B 270 kB

Drawings

Flat clamp wide, Form B

Item selection/filter

Order No.FormBB1D1D2GHH2JLL1L2TClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
04571-204B15544M4752209862,52,7 28.70 €
04571-205B19755M5962,525111073,55,4 31.42 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83