norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Use these plugs to seal grid holes and protect them from swarf and dirt.
Leave the protection plugs in holes not in use! Aluminium plugs are used when aggressive coolants are used or when cutting dry.
Advantages:The sealing washers (Form B and C) prevent coolant getting into the grid holes.Drawing reference:
Form A: with hex socket, without O-ring
Form B: with hex socket, with O-ring
Form C: with slot, with O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03150-11_C Protective plugs aluminium, Form C, with slot, with O-ring 153 kB

Drawings

Protective plugs aluminium, Form C, with slot, with O-ring

Item selection/filter

Order No.FormVersion 1Version 2D

D1GLL1NCADAcc.PriceOrder
03150-11-3110815Cwith slotwith o-ring11,911,9M8157,52 3.19 €
03150-11-3111221Cwith slotwith o-ring11,911,9M122111,52 2.20 €
03150-11-3111626Cwith slotwith o-ring15,915,9M1626152 2.59 €
03150-11-3112035Cwith slotwith o-ring19,919,9M2035192 5.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83