|
|
03099_AIndexing plungers with grip, stainless steel, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4305. Version:Bright. Indexing pin ground, not hardened.Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin. A notch ensures that the handle remains in this position.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | L | L1 | L3 | B | B1 | H | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-1040410 | A | 4 | M10 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1 | 8 | 14 |  | | 15.18 € | | 03099-1040510 | A | 5 | M10 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,3 | 8 | 14 |  | | 15.18 € | | 03099-1040610 | A | 6 | M10 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,8 | 8 | 14 |  | | 15.18 € | | 03099-10404101 | A | 4 | M10x1 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1 | 8 | 14 |  | | 15.18 € | | 03099-10405101 | A | 5 | M10x1 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,3 | 8 | 14 |  | | 15.18 € | | 03099-10406101 | A | 6 | M10x1 | 10 | 38 | 25 | 20 | 9 | 3 | 6 | 1,8 | 8 | 14 |  | | 15.18 € | | 03099-1040512 | A | 5 | M12 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 |  | | 16.56 € | | 03099-1040612 | A | 6 | M12 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 |  | | 16.56 € | | 03099-1040812 | A | 8 | M12 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 |  | | 16.56 € | | 03099-10405121 | A | 5 | M12x1,5 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 |  | | 16.56 € | | 03099-10406121 | A | 6 | M12x1,5 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 |  | | 16.56 € | | 03099-10408121 | A | 8 | M12x1,5 | 12 | 46,8 | 30 | 25 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 |  | | 16.56 € | | 03099-1040616 | A | 6 | M16 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 |  | | 18.23 € | | 03099-1040816 | A | 8 | M16 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 |  | | 18.23 € | | 03099-1041016 | A | 10 | M16 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 |  | | 18.23 € | | 03099-10406161 | A | 6 | M16x1,5 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 |  | | 18.23 € | | 03099-10408161 | A | 8 | M16x1,5 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 |  | | 18.23 € | | 03099-10410161 | A | 10 | M16x1,5 | 16 | 60,4 | 40 | 32 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 |  | | 18.23 € | | 03099-1040820 | A | 8 | M20 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,3 | 20 | 60 |  | | 21.65 € | | 03099-1041020 | A | 10 | M20 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,8 | 20 | 60 |  | | 21.65 € | | 03099-1041220 | A | 12 | M20 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 3 | 20 | 60 |  | | 21.65 € | | 03099-10408201 | A | 8 | M20x1,5 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,3 | 20 | 60 |  | | 21.65 € | | 03099-10410201 | A | 10 | M20x1,5 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 2,8 | 20 | 60 |  | | 21.65 € | | 03099-10412201 | A | 12 | M20x1,5 | 20 | 70 | 50 | 35 | 18 | 6 | 12 | 3 | 20 | 60 |  | | 21.65 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|