norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
03097

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version:
Indexing pin hardened:
Sleeve 1.0403 weldable.
Indexing pin grade 5.8.

Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Mushroom knob black grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03097 Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip 152 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip

More information

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03097-100403097-0100403097-11004L4101838,52141612
03097-110503097-0110503097-11105L5122143,52451,3512
03097-120603097-0120603097-11206L6142551,72861,8614
03097-130803097-0130803097-11308L81833683682,31535
03097-141003097-0141003097-11410L1022337440102,81534

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and locking slot

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03097-200403097-0200403097-12004M4101838,52141612
03097-210503097-0210503097-12105M5122143,52451,3512
03097-220603097-0220603097-12206M6142551,72861,8614
03097-230803097-0230803097-12308M81833683682,31535
03097-241003097-0241003097-12410M1022337440102,81534
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83