|
|
03094Indexing plungers, steel or stainless steel without collar, with... |
go back |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. A screw-in washer can be supplied to help screw in the indexing plungers. The washer is slid beneath the disengaged mushroom knob so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10.Drawing reference:Form G: without locknut Form H: with locknut
1) Indexing plunger with screw-in washer DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03094-1105 | G | steel | hardened | 5 | M10x1 | 21 | 47 | 24 | 18 | 5 | 1,3 | 5 | 12 | 03094-91 |  |  | 6.18 € | | 03094-1206 | G | steel | hardened | 6 | M12x1,5 | 25 | 56 | 28 | 22 | 6 | 1,8 | 6 | 14 | 03094-92 |  |  | 6.64 € | | 03094-1308 | G | steel | hardened | 8 | M16x1,5 | 33 | 74 | 36 | 30 | 8 | 2,3 | 15 | 35 | 03094-93 |  |  | 7.77 € | | 03094-1410 | G | steel | hardened | 10 | M20x1,5 | 33 | 80 | 40 | 30 | 10 | 2,8 | 15 | 34 | 03094-94 |  |  | 11.45 € | | 03094-01105 | G | stainless steel | hardened | 5 | M10x1 | 21 | 47 | 24 | 18 | 5 | 1,3 | 5 | 12 | 03094-91 |  |  | 10.48 € | | 03094-01206 | G | stainless steel | hardened | 6 | M12x1,5 | 25 | 56 | 28 | 22 | 6 | 1,8 | 6 | 14 | 03094-92 |  |  | 11.63 € | | 03094-01308 | G | stainless steel | hardened | 8 | M16x1,5 | 33 | 74 | 36 | 30 | 8 | 2,3 | 15 | 35 | 03094-93 |  |  | 13.75 € | | 03094-01410 | G | stainless steel | hardened | 10 | M20x1,5 | 33 | 80 | 40 | 30 | 10 | 2,8 | 15 | 34 | 03094-94 |  |  | 20.71 € | | 03094-11105 | G | stainless steel | not hardened | 5 | M10x1 | 21 | 47 | 24 | 18 | 5 | 1,3 | 5 | 12 | 03094-91 |  |  | 10.01 € | | 03094-11206 | G | stainless steel | not hardened | 6 | M12x1,5 | 25 | 56 | 28 | 22 | 6 | 1,8 | 6 | 14 | 03094-92 |  |  | 11.12 € | | 03094-11308 | G | stainless steel | not hardened | 8 | M16x1,5 | 33 | 74 | 36 | 30 | 8 | 2,3 | 15 | 35 | 03094-93 |  |  | 13.18 € | | 03094-11410 | G | stainless steel | not hardened | 10 | M20x1,5 | 33 | 80 | 40 | 30 | 10 | 2,8 | 15 | 34 | 03094-94 |  |  | 19.87 € | |
|
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and locknut |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | SW | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03094-2105 | H | steel | hardened | 5 | M10x1 | 21 | 47 | 24 | 18 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 |  |  | 6.20 € | | 03094-2206 | H | steel | hardened | 6 | M12x1,5 | 25 | 56 | 28 | 22 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 |  |  | 6.73 € | | 03094-2308 | H | steel | hardened | 8 | M16x1,5 | 33 | 74 | 36 | 30 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 |  |  | 8.19 € | | 03094-2410 | H | steel | hardened | 10 | M20x1,5 | 33 | 80 | 40 | 30 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 |  |  | 12.08 € | | 03094-02105 | H | stainless steel | hardened | 5 | M10x1 | 21 | 47 | 24 | 18 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 |  |  | 11.42 € | | 03094-02206 | H | stainless steel | hardened | 6 | M12x1,5 | 25 | 56 | 28 | 22 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 |  |  | 12.96 € | | 03094-02308 | H | stainless steel | hardened | 8 | M16x1,5 | 33 | 74 | 36 | 30 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 |  |  | 15.39 € | | 03094-02410 | H | stainless steel | hardened | 10 | M20x1,5 | 33 | 80 | 40 | 30 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 |  |  | 22.46 € | | 03094-12105 | H | stainless steel | not hardened | 5 | M10x1 | 21 | 47 | 24 | 18 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 |  |  | 10.93 € | | 03094-12206 | H | stainless steel | not hardened | 6 | M12x1,5 | 25 | 56 | 28 | 22 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 |  |  | 12.40 € | | 03094-12308 | H | stainless steel | not hardened | 8 | M16x1,5 | 33 | 74 | 36 | 30 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 |  |  | 14.69 € | | 03094-12410 | H | stainless steel | not hardened | 10 | M20x1,5 | 33 | 80 | 40 | 30 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 |  |  | 21.49 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|