|
|
03091Indexing plungers, steel with draw hook |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel grade 5.8.Version:Trivalent blue passivated.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm
| CAD | Acc. | Price | Order |
---|
03091-1104 | 16 | 4 | M6 | 2,3 | 41,5 | 20 | 32 | 17 | 9,5 | 6 | 0,7 | 3 | 10 | 1,6 |  | | 5.66 € | | 03091-1905 | 19 | 5 | M8 | 3 | 54 | 27 | 42 | 24 | 12 | 8 | 0,9 | 3,5 | 13,5 | 4,5 |  | | 5.88 € | | 03091-1206 | 23,5 | 6 | M10 | 3,5 | 65 | 33,5 | 51 | 30 | 14 | 10 | 1,1 | 4 | 16 | 10 |  | | 6.46 € | | 03091-1308 | 31 | 8 | M12 | 4,7 | 73 | 31,8 | 54 | 28 | 19 | 12 | 1,3 | 4 | 22 | 13 |  | | 7.44 € | | 03091-1410 | 33 | 10 | M16 | 4,7 | 102,5 | 50,5 | 77,5 | 44,5 | 25 | 16 | 1,6 | 4 | 23 | 42 |  | | 10.34 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|