norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
03089

Indexing plungers ECO, steel or stainless steel, with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released. Material:

Steel version:
Threaded sleeve 1.0715.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom knob black grey thermoplastic RAL 7021.

Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Pay attention to the max. tightening torque when assembling.
On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip 173 kB

Drawings (total overview)

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip

More information

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03089-01903060Asteel3M61431,5125103,560,84102 3.69 €
03089-01004060Asteel4M61436156134616122 3.73 €
03089-01004080Asteel4M81436156134816127 4.21 €
03089-01105080Asteel5M8144017715581,36127 4.21 €
03089-01105100Asteel5M101842,5177155101,361215 4.55 €
03089-01206100Asteel6M101847,5208176101,881515 4.55 €
03089-01206120Asteel6M122551,7208176121,881520 5.39 €
03089-01308120Asteel8M122561,72610238122,381920 5.39 €
03089-11903060Astainless steel3M61431,5125103,560,84102 4.05 €
03089-11004060Astainless steel4M61436156134616122 4.07 €
03089-11004080Astainless steel4M81436156134816127 4.61 €
03089-11105080Astainless steel5M8144017715581,36127 4.61 €
03089-11105100Astainless steel5M101842,5177155101,361215 5.14 €
03089-11206100Astainless steel6M101847,5208176101,881515 5.14 €
03089-11206120Astainless steel6M122551,7208176121,881520 6.11 €
03089-11308120Astainless steel8M122561,72610238122,381920 6.11 €
03089-01903061Asteel3M6x0,751431,5125103,560,84102 3.69 €
03089-01004061Asteel4M6x0,751436156134616122 3.73 €
03089-01004081Asteel4M8x11436156134816127 4.21 €
03089-01105081Asteel5M8x1144017715581,36127 4.21 €
03089-01105101Asteel5M10x11842,5177155101,361215 4.55 €
03089-01206101Asteel6M10x11847,5208176101,881515 4.55 €
03089-01206121Asteel6M12x1,52551,7208176121,881520 5.39 €
03089-01308121Asteel8M12x1,52561,72610238122,381920 5.39 €
03089-11903061Astainless steel3M6x0,751431,5125103,560,84102 4.05 €
03089-11004061Astainless steel4M6x0,751436156134616122 4.07 €
03089-11004081Astainless steel4M8x11436156134816127 4.61 €
03089-11105081Astainless steel5M8x1144017715581,36127 4.61 €
03089-11105101Astainless steel5M10x11842,5177155101,361215 5.14 €
03089-11206101Astainless steel6M10x11847,5208176101,881515 5.14 €
03089-11206121Astainless steel6M12x1,52551,7208176121,881520 6.11 €
03089-11308121Astainless steel8M12x1,52561,72610238122,381920 6.11 €

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locknut

More information

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locknut

Item selection/filter

Order No.Form

Main
material
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03089-02903060Bsteel3M61431,5125103,56100,84102 3.76 €
03089-02004060Bsteel4M6143615613461016122 3.80 €
03089-02004080Bsteel4M8143615613481316127 4.31 €
03089-02105080Bsteel5M814401771558131,36127 4.31 €
03089-02105100Bsteel5M101842,517715510171,361215 4.72 €
03089-02206100Bsteel6M101847,520817610171,881515 4.72 €
03089-02206120Bsteel6M122551,720817612191,881520 5.55 €
03089-02308120Bsteel8M122561,7261023812192,381920 5.55 €
03089-12903060Bstainless steel3M61431,5125103,56100,84102 4.20 €
03089-12004060Bstainless steel4M6143615613461016122 4.23 €
03089-12004080Bstainless steel4M8143615613481316127 4.83 €
03089-12105080Bstainless steel5M814401771558131,36127 4.83 €
03089-12105100Bstainless steel5M101842,517715510171,361215 5.24 €
03089-12206100Bstainless steel6M101847,520817610171,881515 5.24 €
03089-12206120Bstainless steel6M122551,720817612191,881520 6.27 €
03089-12308120Bstainless steel8M122561,7261023812192,381920 6.27 €
03089-02903061Bsteel3M6x0,751431,5125103,56100,84102 3.76 €
03089-02004061Bsteel4M6x0,75143615613461016122 3.80 €
03089-02004081Bsteel4M8x1143615613481316127 4.31 €
03089-02105081Bsteel5M8x114401771558131,36127 4.31 €
03089-02105101Bsteel5M10x11842,517715510171,361215 4.72 €
03089-02206101Bsteel6M10x11847,520817610171,881515 4.72 €
03089-02206121Bsteel6M12x1,52551,720817612191,881520 5.55 €
03089-02308121Bsteel8M12x1,52561,7261023812192,381920 5.55 €
03089-12903061Bstainless steel3M6x0,751431,5125103,56100,84102 4.20 €
03089-12004061Bstainless steel4M6x0,75143615613461016122 4.23 €
03089-12004081Bstainless steel4M8x1143615613481316127 4.83 €
03089-12105081Bstainless steel5M8x114401771558131,36127 4.83 €
03089-12105101Bstainless steel5M10x11842,517715510171,361215 5.24 €
03089-12206101Bstainless steel6M10x11847,520817610171,881515 5.24 €
03089-12206121Bstainless steel6M12x1,52551,720817612191,881520 6.27 €
03089-12308121Bstainless steel8M12x1,52561,7261023812192,381920 6.27 €

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03089-03903060Csteel3M61431,5125103,560,84102 3.80 €
03089-03004060Csteel4M61436156134616122 3.82 €
03089-03004080Csteel4M81436156134816127 4.36 €
03089-03105080Csteel5M8144017715581,36127 4.36 €
03089-03105100Csteel5M101842,5177155101,361215 4.83 €
03089-03206100Csteel6M101847,5208176101,881515 4.83 €
03089-03206120Csteel6M122551,7208176121,881520 5.64 €
03089-03308120Csteel8M122561,72610238122,381920 5.64 €
03089-13903060Cstainless steel3M61431,5125103,560,84102 4.22 €
03089-13004060Cstainless steel4M61436156134616122 4.26 €
03089-13004080Cstainless steel4M81436156134816127 4.91 €
03089-13105080Cstainless steel5M8144017715581,36127 4.91 €
03089-13105100Cstainless steel5M101842,5177155101,361215 5.32 €
03089-13206100Cstainless steel6M101847,5208176101,881515 5.32 €
03089-13206120Cstainless steel6M122551,7208176121,881520 6.44 €
03089-13308120Cstainless steel8M122561,72610238122,381920 6.44 €
03089-03903061Csteel3M6x0,751431,5125103,560,84102 3.80 €
03089-03004061Csteel4M6x0,751436156134616122 3.82 €
03089-03004081Csteel4M8x11436156134816127 4.36 €
03089-03105081Csteel5M8x1144017715581,36127 4.36 €
03089-03105101Csteel5M10x11842,5177155101,361215 4.83 €
03089-03206101Csteel6M10x11847,5208176101,881515 4.83 €
03089-03206121Csteel6M12x1,52551,7208176121,881520 5.64 €
03089-03308121Csteel8M12x1,52561,72610238122,381920 5.64 €
03089-13903061Cstainless steel3M6x0,751431,5125103,560,84102 4.22 €
03089-13004061Cstainless steel4M6x0,751436156134616122 4.26 €
03089-13004081Cstainless steel4M8x11436156134816127 4.91 €
03089-13105081Cstainless steel5M8x1144017715581,36127 4.91 €
03089-13105101Cstainless steel5M10x11842,5177155101,361215 5.32 €
03089-13206101Cstainless steel6M10x11847,5208176101,881515 5.32 €
03089-13206121Cstainless steel6M12x1,52551,7208176121,881520 6.44 €
03089-13308121Cstainless steel8M12x1,52561,72610238122,381920 6.44 €

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip, locking slot and locknut

More information

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.Form

Main
material
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03089-04903060Dsteel3M61431,5125103,56100,84102 3.88 €
03089-04004060Dsteel4M6143615613461016122 3.90 €
03089-04004080Dsteel4M8143615613481316127 4.45 €
03089-04105080Dsteel5M814401771558131,36127 4.45 €
03089-04105100Dsteel5M101842,517715510171,361215 4.98 €
03089-04206100Dsteel6M101847,520817610171,881515 4.98 €
03089-04206120Dsteel6M122551,720817612191,881520 6.07 €
03089-04308120Dsteel8M122561,7261023812192,381920 6.07 €
03089-14903060Dstainless steel3M61431,5125103,56100,84102 4.28 €
03089-14004060Dstainless steel4M6143615613461016122 4.29 €
03089-14004080Dstainless steel4M8143615613481316127 5.05 €
03089-14105080Dstainless steel5M814401771558131,36127 5.05 €
03089-14105100Dstainless steel5M101842,517715510171,361215 5.60 €
03089-14206100Dstainless steel6M101847,520817610171,881515 5.60 €
03089-14206120Dstainless steel6M122551,720817612191,881520 6.67 €
03089-14308120Dstainless steel8M122561,7261023812192,381920 6.67 €
03089-04903061Dsteel3M6x0,751431,5125103,56100,84102 3.88 €
03089-04004061Dsteel4M6x0,75143615613461016122 3.90 €
03089-04004081Dsteel4M8x1143615613481316127 4.45 €
03089-04105081Dsteel5M8x114401771558131,36127 4.45 €
03089-04105101Dsteel5M10x11842,517715510171,361215 4.98 €
03089-04206101Dsteel6M10x11847,520817610171,881515 4.98 €
03089-04206121Dsteel6M12x1,52551,720817612191,881520 6.07 €
03089-04308121Dsteel8M12x1,52561,7261023812192,381920 6.07 €
03089-14903061Dstainless steel3M6x0,751431,5125103,56100,84102 4.28 €
03089-14004061Dstainless steel4M6x0,75143615613461016122 4.29 €
03089-14004081Dstainless steel4M8x1143615613481316127 5.05 €
03089-14105081Dstainless steel5M8x114401771558131,36127 5.05 €
03089-14105101Dstainless steel5M10x11842,517715510171,361215 5.60 €
03089-14206101Dstainless steel6M10x11847,520817610171,881515 5.60 €
03089-14206121Dstainless steel6M12x1,52551,720817612191,881520 6.67 €
03089-14308121Dstainless steel8M12x1,52561,7261023812192,381920 6.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83